Safety Controller
SC series
Main Unit SC-S11
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | SC-S11 | |||
Response time | 25 ms (safety output ON to OFF, IEC/EN60204-1 stop category 0), 70 ms (safety output OFF to ON) | |||
Safety output (S-OUTPUT) | Output | Two PNP outputs | ||
Max. load current | 500 mA | |||
Residual voltage (when ON) | 2.5 V maximum (with a load current of 500 mA) | |||
Leakage current | 1.2 mA maximum | |||
Max. capacitive load | 2.2 µF (with a load resistance of 100 Ω) | |||
Load wiring length | 30 m maximum | |||
Safety input (S-INPUT, enable input) | Input type | Contact output device connection or PNP output device connection | ||
Short-circuit current | Approx 5mA | |||
ON/OFF voltage | Voltage when product turned on: 19 V or more, voltage when product turned off: 5 V or less | |||
Wiring length | 30 m maximum | |||
Safety related input | Input type | Non-voltage contact input (EDM input, reset input) | ||
Short-circuit current | EDM input: Approx. 10 mA, Reset input: Approx. 5 mA (EDM input, reset input) | |||
Wiring length | 30 m max. (EDM input, reset input) | |||
Non-safety output | Output | PNP/NPN totem pole output (auxiliary output, lockout output) | ||
Max. load current | 50mA (auxiliary output, lockout output) | |||
Load wiring length | 10 m maximum (auxiliary output, lockout output) | |||
Non-safety input | Input type | No-voltage contact input or PNP or NPN open-collector input (external off input) | ||
Short-circuit current | Approx 5mA (external off input) | |||
ON/OFF voltage | Voltage when product turned on: 5 V or less or 19 V or more, voltage when product turned off: open or 9 V to 15 V (external off input) | |||
Wiring length | 10 m maximum (external off input) | |||
Protection circuit | Power supply reverse polarity protection, overcurrent protection for each output, short-circuit protection , surge protection | |||
Approved standards | EMC | EMS | IEC 61496-1, EN61496-1, UL61496-1 | |
EMI | EN55011 Class A, FCC Part 15 Class A, ICES-003 Issue 4 Class A | |||
Safety | ISO13849-1:2015 (category 4, PLe), UL1998, IEC/EN61496-1, UL508,*1 | |||
Rating | Power voltage | 24 VDC ±10 %, Ripple (P-P) 10 % or less | ||
Current consumption | 1.3 A (at maximum load) | |||
Environmental resistance | Enclosure rating | IP20 (IEC60529) | ||
Pollution degree | 2 (IEC60664/EN50178) | |||
Overvoltage category | 2 (IEC60664, EN50178) | |||
Insulation resistance | 100 MΩ or more (tested with a 500 VDC megger) between the internal circuit and the external case | |||
Operating ambient temperature | -10 to +55 °C 14 to 131 °F (No freezing) | |||
Operating relative humidity | 35 to 85 % RH (No condensation) | |||
Storage temperature | -20 to +65 °C -4 to 149 °F (No freezing) | |||
Storage relative humidity | 35 to 85 % RH | |||
Withstand voltage | 1,500 VAC, 50/60 Hz for 1 minute between the internal circuit and the external case | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 0.7 mm 0.03", 20 sweeps in each of the X, Y, and Z directions | |||
Shock resistance | 100 m/s2 (Approx. 10 G), 16 ms pulse, 1,000 times in each of the X, Y, and Z directions | |||
Material | Main unit case | Polycarbonate (UL94-V2) | ||
Weight | 160 g or less | |||
*1 The following mark is displayed on the ratings indication label on the side of the main unit to identify it as a UL508-certified product. |