Safety Controller
SC series
Recommended Replaceable Products: Main controller Standard type - GC-1000
Contact Us: 1-888-539-3623 Inquiry form
Input Expansion Unit SC-A30
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | SC-A30 | |||
Response time | 60 ms (safety output ON to OFF, IEC/EN60204-1 stop category 0), 120 ms (safety output OFF to ON) (including when the 0 second has been selected for the SC-T01 off display timer) | |||
Response time when using OFF-delay timer | ― | |||
Safety output (S-OUTPUT) | Output | Two PNP outputs | ||
Output voltage | Depends on the power supply voltage (26.4 VDC maximum) | |||
Max. load current | 500 mA | |||
Residual voltage (when ON) | 2.5 V maximum (with a load current of 500 mA) | |||
Leakage current | 1 mA maximum | |||
Max. capacitive load | 2.2 µF (with a load resistance of 100 Ω) | |||
Load wiring length | 30 m maximum | |||
Safety input (S-INPUT, enable input) | Input type | Contact output device connection or PNP output device connection | ||
Short-circuit current | Approx 5mA | |||
ON/OFF voltage | Voltage when product turned on: 19 V or more, voltage when product turned off: 5 V or less (when a contact device connection is made to the 2-channel side input: voltage when product turned on: 5 V or less, voltage when product turned off: 19 V or more) | |||
Wiring length | 30 m maximum | |||
Safety related input | Input type | No-voltage contact input (EDM input, master reset input, group reset input) | ||
Short-circuit current | EDM input: Approx. 10 mA, reset input: Approx. 5 mA (EDM input, master reset input, group reset input) | |||
Wiring length | 30 m maximum (EDM input, master reset input, group reset input) | |||
Non-safety output | Output | PNP/NPN totem pole output (Notification output 1 to 4, AUX output, interlock-reset-ready output, lockout output) | ||
Output voltage | Depends on the power supply voltage (26.4 VDC maximum) (Notification output 1 to 4, AUX output, interlock-reset-ready output, lockout output) | |||
Max. load current | 50mA (Notification output 1 to 4, AUX output, interlock-reset-ready output, lockout output) | |||
Residual voltage | 2.5 V maximum (with a load current of 50 mA) (Notification output 1 to 4, AUX output, interlock-reset-ready output, lockout output) | |||
Leakage current | 1 mA maximum (Notification output 1 to 4, AUX output, interlock-reset-ready output, lockout output) | |||
Load wiring length | 10 m maximum (Notification output 1 to 4, AUX output, interlock-reset-ready output, lockout output) | |||
Non-safety input | Input type | No-voltage contact input or PNP or NPN open-collector input (external off input, teach mode input, teach preparation completion input) | ||
Short-circuit current | Approx 5mA (external off input, teach mode input, teach preparation completion input) | |||
ON/OFF voltage | Voltage when product turned on: 5 V or less or 19 V or more, voltage when product turned off: open or 9 V to 15 V (external off input, teach mode input, teach preparation completion input) | |||
Wiring length | 10 m maximum (external off input, teach mode input, teach preparation completion input) | |||
Protection circuit | Power supply reverse polarity protection, overcurrent protection for each output, short-circuit protection , surge protection | |||
Approved standards | EMC | EMS | IEC/EN/UL 61496-1, IEC62061 | |
EMI | EN55011 ClassA, FCC Part15 ClassA, ICES-003 Issue4 ClassA | |||
Safety | ISO13849-1:2015 (Cat.4, PL e), IEC/EN61496-1,EN50178,UL1998,UL508 | |||
Rating | Power voltage | 24 VDC ±10 %, Ripple (P-P) 10 % or less, Class 2, output hold time: 20 ms or more | ||
Current consumption | 0.2 A per unit | |||
Environmental resistance | Enclosure rating | IP20 (IEC60529) | ||
Pollution degree | 2 (IEC60664/EN50178) | |||
Overvoltage category | 2 (IEC60664, EN50178) | |||
Insulation resistance | 100 MΩ or more (tested with a 500 VDC megger) between the internal circuit and the external case | |||
Operating ambient temperature | -10 to +55 °C 14 to 131 °F (No freezing) | |||
Operating relative humidity | 35 to 85 % RH (No condensation) | |||
Storage temperature | -20 to +65 °C -4 to 149 °F (No freezing) | |||
Storage relative humidity | 35 to 85 % RH | |||
Altitude | 2,000 m or less | |||
Withstand voltage | 1,500 VAC, 50/60 Hz for 1 minute (between the internal circuit and the external case) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 0.7 mm 0.03", 20 sweeps in each of the X, Y, and Z directions | |||
Shock resistance | 100 m/s2 (Approx. 10 G), 16 ms pulse, 1,000 times in each of the X, Y, and Z directions | |||
Material | Main unit case | Polycarbonate (UL94-V2) | ||
Weight | 180 g or less |