Safety Controller
GC series
Specs Safety Controller GC series
Main controllers
Model |
GC-1000 |
GC-1000R |
|||
Image |
|
|
|||
Input/output points |
Safety inputs |
16 |
14 |
||
Safety outputs |
6 |
4 |
|||
Safety relay output |
- |
1 (3a) |
|||
AUX outputs |
4 |
||||
Test outputs |
|||||
Maximum number of connectable expansion units |
10*1 |
- |
|||
Maximum number of connectable remote I/O modules |
4 |
||||
GC-Link ports |
2 ports |
||||
Safety input specifications |
Input device |
Contact output device or PNP output device |
|||
Input type |
Type3 |
||||
ON level (voltage/current) |
Min. 11 V/2 mA |
||||
OFF level (voltage/current) |
Max. 5 V/1.5 mA |
||||
Short-circuit current |
Si 0 to 3: Approx. 5 mA |
Si 0 to 3: Approx. 5 mA |
|||
Protection circuit |
Surge protection circuit, wrong wiring protection circuit |
||||
Maximum cable length |
Max. 100 m 328.1' |
||||
Safety output specifications |
Output type |
PNP transistor output (DC-13, Type 0.5, Protected outputs)*2 |
|||
Maximum load current |
500 mA |
||||
Residual voltage (during ON) |
Max. 2.0 V |
||||
Leakage current (during OFF) |
Max. 0.5mA |
||||
Maximum capacitive load |
0.5 µF |
||||
Load wiring resistance |
Max. 2.5Ω |
||||
Protection circuit |
Overcurrent protection circuit, reverse connection protection circuit |
||||
Maximum cable length |
Max. 30 m 98.4' |
||||
Safety relay output specifications |
Output type |
- |
Relay (3a) (Externally-protected outputs)*6 |
||
Rated load (resistance load) |
250 VAC 6A / 30 VDC 6A*7 |
||||
Rated load (inductive load) |
240 VAC 2A (AC-15) / 24 VDC 1A (DC-13) |
||||
Relay output mechanical life |
Resistance load (250 VAC 6A/30 VDC 6A): Min. 100,000 times |
||||
Maximum cable length |
Max. 100 m 328.1' |
||||
B10d |
With rated load: 400,000 times |
||||
Test output specifications |
Output type |
PNP transistor output*3 |
|||
Maximum load current |
100 mA |
||||
Protection circuit |
Overcurrent protection circuit, reverse connection protection circuit |
||||
Maximum cable length |
Max. 100 m 328.1'*4 |
||||
AUX output specifications |
Output type |
Transistor output (PNP/NPN selectable by wiring) |
|||
Maximum load current |
PNP: 100 mA, NPN: 20 mA |
||||
Residual voltage (during ON) |
Max. 2.0 V |
||||
Leakage current (during OFF) |
Max. 0.5 mA |
||||
Protection circuit |
Overcurrent protection circuit, reverse connection protection circuit |
||||
Maximum cable length |
Max. 30 m 98.4' |
||||
Communication interface |
USB |
USB2.0 |
|||
Ethernet |
100BASE-TX |
- |
|||
Network functionality |
EtherNet/IP™ *5, PROFINET, Modbus/TCP, MC protocol, UDP |
||||
Others |
LCD display |
1.77-inch color LCD |
|||
Display buttons |
4 points (3 operation keys + 1 BACK key) |
||||
Applicable standards |
EMC |
EMS: IEC 61131-2/-6, EN61131-2/-6 |
|||
Safety |
IEC 61508, EN 61508 SIL3 |
||||
Dimensions |
60×95×90 mm 2.36"× 3.74"×3.54" (W×D×H) |
85×95×90 mm 3.35"×3.74"×3.54" (W×D×H) |
|||
Power supply |
Power voltage |
24 VDC (-30 to +20%) Class 2 |
24 VDC (-20 to +20%) Class 2 |
||
Power consumption |
Max. 200 mA |
||||
Environmental resistance |
Ambient temperature |
−10 to +55 °C 14 to 131 °F (No freezing) |
|||
Relative humidity |
5 to 85% (No condensation) |
||||
Storage temperature |
−25 to +70 °C -13 to 158 °F (No freezing) |
||||
Operating altitude |
Max. 2000 m 6561.7' |
||||
Overvoltage category |
II |
II |
|||
Pollution degree |
2 |
||||
Vibration resistance |
Frequency: 5 to 9 Hz, Half amplitude: 3.5 mm 0.14" |
||||
Shock resistance |
Acceleration: 150 m/s2, Operating time: 11 ms, 3 times each in X, Y, Z directions |
||||
Material |
Polycarbonate |
||||
Weight |
Approx. 260 g |
Approx. 360 g |
|||
*1 The bus extension unit “GC-B30” is not included in this number, and only one set of “GC-B30” can be used per setup. |
Expansion units
Model |
GC-S84 |
GC-S16 |
GC-S1R |
GC-A16 |
|||
Image |
|
|
|
|
|||
Input/output points |
Safety inputs |
8 |
16 |
- |
|||
Safety outputs |
4 (PNP) |
- |
|||||
Safety relay output |
- |
1 (3a) |
- |
||||
AUX outputs |
- |
16 |
|||||
Test outputs |
2 |
4 |
- |
||||
Safety input specifications |
Input device |
Contact output device or PNP output device |
|||||
Input type |
Type3 |
||||||
ON level (voltage/current) |
Min. 11 V/2 mA |
||||||
OFF level (voltage/current) |
Max. 5 V/1.5 mA |
||||||
Short-circuit current |
Approx. 3 mA |
Approx. 5 mA |
|||||
Protection circuit |
Surge protection circuit, wrong wiring protection circuit |
||||||
Maximum cable length |
Max. 100 m 328.1' |
||||||
Safety output specifications |
Output type |
PNP transistor output (DC-13, Type 0.5, Protected outputs)*1 |
- |
||||
Maximum load current |
500 mA |
||||||
Residual voltage (during ON) |
Max. 2.0 V |
||||||
Leakage current (during OFF) |
Max. 0.5 mA |
||||||
Maximum capacitive load |
0.5 µF |
||||||
Load wiring resistance |
Max. 2.5 Ω |
||||||
Protection circuit |
Overcurrent protection circuit, reverse connection protection circuit |
||||||
Maximum cable length |
Max. 30 m 98.4' |
||||||
Safety relay output specifications |
Output type |
- |
Relay (3a) (Externally-protected outputs)*4 |
- |
|||
Rated load (resistance load) |
250 VAC 6A / 30 VDC 6A*5 |
||||||
Rated load (inductive load) |
240 VAC 2A (AC-15) / 24 VDC 1A (DC-13) |
||||||
Relay output mechanical life |
Resistance load (250 VAC 6A/30 VDC 6A): Min. 100,000 times |
||||||
Maximum cable length |
Max. 100 m 328.1' |
||||||
B10d |
With rated load: 400,000 |
||||||
Test output specifications |
Output type |
PNP transistor output*2 |
- |
||||
Maximum load current |
100 mA*2 |
||||||
Protection circuit |
Overcurrent protection circuit, reverse connection protection circuit*2 |
||||||
Maximum cable length |
Max. 100 m 328.1'*3*2 |
||||||
AUX output specifications |
Output type |
- |
PNP transistor output (DC-13, Type 0.1, Protected outputs)*1 |
||||
Maximum load current |
100 mA |
||||||
Residual voltage (during ON) |
Max. 2.0 V |
||||||
Leakage current (during OFF) |
Max. 0.5 mA |
||||||
Protection circuit |
Overcurrent protection circuit, reverse connection protection circuit |
||||||
Maximum cable length |
Max. 30 m 98.4' |
||||||
Applicable standards |
EMC |
EMS: IEC 61131-2/-6, EN61131-2/-6,EMI: IEC 61131-2, FCC Part15B Class A, ICES-003, Class A |
|||||
Safety |
IEC 61508, EN 61508 SIL3, IEC62061 SIL CL3, ISO/EN 13849-1:2015 Cat. 4, PL e, UL1998 |
||||||
Dimensions |
22.2×95×90 mm 0.87"×3.74"×3.54" (W×D×H) |
39.6×95×90 mm 1.56"×3.74"×3.54" (W×D×H) |
22.2×95×90 mm 0.87"×3.74"×3.54" (W×D×H) |
||||
Power supply |
Power voltage |
24 VDC (-20 to +20%) Class 2 |
- |
||||
Power consumption |
Max. 60 mA |
Max. 50 mA |
Max. 80 mA |
Max. 70 mA |
|||
Environmental resistance |
Ambient temperature |
−10 to +55 °C 14 to 131 °F (No freezing) |
|||||
Relative humidity |
5 to 85% (No condensation) |
||||||
Storage temperature |
-25 to +70 °C -13 to 158 °F (No freezing) |
||||||
Operating altitude |
Max. 2000 m 6561.7' |
||||||
Overvoltage category |
II |
II (III for relay output part) |
II |
||||
Pollution degree |
2 |
||||||
Vibration resistance |
Frequency: 5 to 9 Hz, Half amplitude: 3.5 mm 0.14" |
||||||
Shock resistance |
Acceleration: 150 m/s2, Operating time: 11 ms, 3 times each in X, Y, Z directions |
||||||
Material |
Polycarbonate |
||||||
Weight |
Approx. 130 g |
Approx. 180 g |
Approx. 130 g |
||||
*1 Paragraph 6.4.6 Temporary overload of IEC 61131-2 supports up to 1.2 times the maximum load current. |
Bus extension unit
Model |
GC-B30*1 |
|||
Image |
|
|||
Cable length between GC-B30A and GC-B30B |
Max. 30 m 98.4' |
|||
Applicable standards |
EMC |
EMS: IEC 61131-2/-6, EN61131-2/-6, EMI: IEC 61131-2, FCC Part15B Class A, ICES-003, Class A |
||
Safety |
IEC 61508, EN 61508 SIL3, IEC62061 SIL CL3, ISO/EN 13849-1:2015 Cat. 4, PL e, UL1998 |
|||
Dimensions |
[GC-B30A] 22.2×95×90 mm 0.87"×3.74"×3.54" |
|||
Power supply |
Power voltage |
[GC-B30A] - |
||
Power consumption |
[GC-B30A] Max. 35 mA |
|||
Environmental resistance |
Ambient temperature |
-10 to +55 °C 14 to 131 °F (No freezing) |
||
Relative humidity |
5 to 85% (No condensation) |
|||
Storage temperature |
-25 to +70 °C -13 to 158 °F (No freezing) |
|||
Operating altitude |
Max. 2000 m 6561.7' |
|||
Overvoltage category |
II |
|||
Pollution degree |
2 |
|||
Vibration resistance |
Frequency: 5 to 9 Hz, Half amplitude: 3.5 mm 0.14" |
|||
Shock resistance |
Acceleration: 150 m/s2, Operating time: 11 ms, 3 times each in X, Y, Z directions |
|||
Material |
Polycarbonate |
|||
Weight |
[GC-B30A] Approx. 110 g |
|||
*1 GC-B30 includes GC-B30A and GC-B30B. |
Remote I/O modules
Model |
GC-R45 |
GC-R48 |
|||
Image |
|
|
|||
Maximum number of connected units |
4 (GC-R45 and GC-R48 can be connected together)*1 |
||||
Safety input specifications |
Input device |
Contact output device or PNP output device |
|||
Input type |
Type3 |
||||
ON level (voltage/current) |
Min. 11 V/2 mA |
||||
OFF level (voltage/current) |
Max. 5 V/1.5 mA |
||||
Short-circuit current |
Approx. 3 mA |
||||
Protection circuit |
Surge protection circuit, wrong wiring protection circuit |
||||
Maximum cable length |
Max. 100 m 328.1' |
||||
Safety output specifications |
Output type |
- |
PNP transistor output |
||
Maximum load current |
500 mA (GC-R48 Pin 3: Lock control output) |
||||
Residual voltage (during ON) |
Max. 2.0 V (GC-R48 Pin 3: Lock control output) |
||||
Leakage current (during OFF) |
Max. 0.5 mA (GC-R48 Pin 3: Lock control output) |
||||
Maximum capacitive load |
0.5 µF (GC-R48 Pin 3: Lock control output) |
||||
Protection circuit |
Overcurrent protection circuit (GC-R48 Pin 3: Lock control output) |
||||
Maximum cable length |
Max. 30 m 98.4' (GC-R48 Pin 3: Lock control output) |
||||
Test output specifications |
Output type |
PNP transistor output (DC-13, Type 0.5, Protected outputs)*2 |
|||
Maximum load current |
100 mA*2 |
||||
Protection circuit |
Overcurrent protection circuit*2 |
||||
Maximum cable length |
Max. 100 m 328.1'*3*2 |
||||
AUX output specifications |
Output type |
PNP transistor output |
- |
||
Maximum load current |
100 mA |
||||
Residual voltage (during ON) |
Max. 2.0 V |
||||
Leakage current (during OFF) |
Max. 0.5 mA |
||||
Protection circuit |
Overcurrent protection circuit |
||||
Maximum cable length |
Max. 30 m 98.4' |
||||
Power supply output |
Supported pin |
Pin 1*2 |
Pin 2*2 |
||
Power supply capability |
Max. 0.5 A*2 |
||||
Protection circuit |
Overcurrent protection circuit*2 |
||||
Applicable standards |
EMC |
EMS: IEC 61131-2/-6, EN61131-2/-6, EMI: IEC 61131-2, FCC Part15B Class A, ICES-003, Class A |
|||
Safety |
IEC 61508, EN 61508 SIL3, IEC62061 SIL CL3, ISO/EN 13849-1:2015 Cat. 4, PL e, UL1998 |
||||
Dimensions |
64.8×141.5×34.5 mm 2.55"×5.57"×1.36" (W×D×H) |
||||
Power supply |
Power voltage |
24 VDC (-20 to +20 %) Class 2 |
|||
Power consumption |
Max. 90 mA |
||||
Enclosure ratings |
IP65/67 (IEC 60529) (TÜV SÜD certified) |
||||
Environmental resistance |
Ambient temperature |
−10 to +55 °C 14 to 131 °F (No freezing) |
|||
Relative humidity |
5 to 85 % (No condensation) |
||||
Storage temperature |
−25 to +70 °C -13 to 158 °F (No freezing) |
||||
Operating altitude |
Max. 2000 m 6561.7' |
||||
Overvoltage category |
Ⅱ |
||||
Pollution degree |
2 |
||||
Vibration resistance |
Frequency: 5 to 9 Hz, Half amplitude: 3.5 mm 0.14" |
||||
Shock resistance |
Acceleration: 150 m/s2, Operating time: 11 ms, 3 times each in X, Y, Z directions |
||||
Material |
PBT (GF 30 %), SUS304 |
||||
Weight |
Approx. 420 g |
||||
*1 When connecting multiple remote I/O modules, power needs to be supplied to each remote I/O module. |