Safety Controller
GC series
M12 connector type Extension cable Standard type (8-pin) 5 m GS-P8CC5
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | GS-P8CC5 | |||
Type | For extension/Standard type (8-pin) | |||
Length | 5 m 16.40' | |||
Weight | Approx. 240 g |