Safety Controller
GC series
Safety relay output unit GC-S1R
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | GC-S1R | |||
Input/output points | Safety inputs | - | ||
Safety outputs | ||||
Safety relay output | 1 (3a) | |||
AUX outputs | - | |||
Test outputs | ||||
Safety input specifications | Input device | |||
Input type | ||||
ON level (voltage/current) | ||||
OFF level (voltage/current) | ||||
Short-circuit current | ||||
Protection circuit | ||||
Maximum cable length | ||||
Safety output specifications | Output type | |||
Maximum load current | ||||
Residual voltage (during ON) | ||||
Leakage current (during OFF) | ||||
Maximum capacitive load | ||||
Load wiring resistance | ||||
Protection circuit | ||||
Maximum cable length | ||||
Safety relay output specifications | Output type | Relay (3a) (Externally-protected outputs)*1 | ||
Rated load (resistance load) | 250 VAC 6A / 30 VDC 6A*2 | |||
Rated load (inductive load) | 240 VAC 2A (AC-15) / 24 VDC 1A (DC-13) | |||
Relay output mechanical life | Resistance load (250 VAC 6A/30 VDC 6A): Min. 100,000 times | |||
Maximum cable length | Max. 100 m 328.1' | |||
B10d | With rated load: 400,000 | |||
Test output specifications | Output type | - | ||
Maximum load current | ||||
Protection circuit | ||||
Maximum cable length | ||||
AUX output specifications | Output type | |||
Maximum load current | ||||
Residual voltage (during ON) | ||||
Leakage current (during OFF) | ||||
Protection circuit | ||||
Maximum cable length | ||||
Applicable standards | EMC | EMS: IEC 61131-2/-6, EN61131-2/-6,EMI: IEC 61131-2, FCC Part15B Class A, ICES-003, Class A | ||
Safety | IEC 61508, EN 61508 SIL3, IEC62061 SIL CL3, ISO/EN 13849-1:2015 Cat. 4, PL e, UL1998 | |||
Dimensions | 39.6×95×90 mm 1.56"×3.74"×3.54" (W×D×H) | |||
Power supply | Power voltage | - | ||
Power consumption | Max. 80 mA | |||
Environmental resistance | Ambient temperature | −10 to +55 °C 14 to 131 °F (No freezing) | ||
Relative humidity | 5 to 85% (No condensation) | |||
Storage temperature | -25 to +70 °C -13 to 158 °F (No freezing) | |||
Operating altitude | Max. 2000 m 6561.7' | |||
Overvoltage category | II (III for relay output part) | |||
Pollution degree | 2 | |||
Vibration resistance | Frequency: 5 to 9 Hz, Half amplitude: 3.5 mm 0.14" | |||
Shock resistance | Acceleration: 150 m/s2, Operating time: 11 ms, 3 times each in X, Y, Z directions | |||
Material | Polycarbonate | |||
Weight | Approx. 180 g | |||
*1 To comply with the requirements of IEC61131-2, connect 10 A fast blow fuse (IEC 60217) in series to each contact. |