Safety Controller
GC series
Safety input unit GC-S16
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | GC-S16 | |||
Input/output points | Safety inputs | 16 | ||
Safety outputs | - | |||
Safety relay output | ||||
AUX outputs | ||||
Test outputs | 4 | |||
Safety input specifications | Input device | Contact output device or PNP output device | ||
Input type | Type3 | |||
ON level (voltage/current) | Min. 11 V/2 mA | |||
OFF level (voltage/current) | Max. 5 V/1.5 mA | |||
Short-circuit current | Approx. 5 mA | |||
Protection circuit | Surge protection circuit, wrong wiring protection circuit | |||
Maximum cable length | Max. 100 m 328.1' | |||
Safety output specifications | Output type | - | ||
Maximum load current | ||||
Residual voltage (during ON) | ||||
Leakage current (during OFF) | ||||
Maximum capacitive load | ||||
Load wiring resistance | ||||
Protection circuit | ||||
Maximum cable length | ||||
Safety relay output specifications | Output type | |||
Rated load (resistance load) | ||||
Rated load (inductive load) | ||||
Relay output mechanical life | ||||
Maximum cable length | ||||
B10d | ||||
Test output specifications | Output type | PNP transistor output*1 | ||
Maximum load current | 100 mA*1 | |||
Protection circuit | Overcurrent protection circuit, reverse connection protection circuit*1 | |||
Maximum cable length | Max. 100 m 328.1'*2*1 | |||
AUX output specifications | Output type | - | ||
Maximum load current | ||||
Residual voltage (during ON) | ||||
Leakage current (during OFF) | ||||
Protection circuit | ||||
Maximum cable length | ||||
Applicable standards | EMC | EMS: IEC 61131-2/-6, EN61131-2/-6,EMI: IEC 61131-2, FCC Part15B Class A, ICES-003, Class A | ||
Safety | IEC 61508, EN 61508 SIL3, IEC62061 SIL CL3, ISO/EN 13849-1:2015 Cat. 4, PL e, UL1998 | |||
Dimensions | 22.2×95×90 mm 0.87"×3.74"×3.54" (W×D×H) | |||
Power supply | Power voltage | - | ||
Power consumption | Max. 50 mA | |||
Environmental resistance | Ambient temperature | −10 to +55 °C 14 to 131 °F (No freezing) | ||
Relative humidity | 5 to 85% (No condensation) | |||
Storage temperature | -25 to +70 °C -13 to 158 °F (No freezing) | |||
Operating altitude | Max. 2000 m 6561.7' | |||
Overvoltage category | II | |||
Pollution degree | 2 | |||
Vibration resistance | Frequency: 5 to 9 Hz, Half amplitude: 3.5 mm 0.14" | |||
Shock resistance | Acceleration: 150 m/s2, Operating time: 11 ms, 3 times each in X, Y, Z directions | |||
Material | Polycarbonate | |||
Weight | Approx. 130 g | |||
*1 Test outputs do not comply with paragraph 6.4 of IEC 61131-2. |