Safety Controller
GC series
Remote I/O modules Interlock switches type (8-pin) GC-R48
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | GC-R48 | |||
Maximum number of connected units | 4 (GC-R45 and GC-R48 can be connected together)*1 | |||
Safety input specifications | Input device | Contact output device or PNP output device | ||
Input type | Type3 | |||
ON level (voltage/current) | Min. 11 V/2 mA | |||
OFF level (voltage/current) | Max. 5 V/1.5 mA | |||
Short-circuit current | Approx. 3 mA | |||
Protection circuit | Surge protection circuit, wrong wiring protection circuit | |||
Maximum cable length | Max. 100 m 328.1' | |||
Safety output specifications | Output type | PNP transistor output | ||
Maximum load current | 500 mA (GC-R48 Pin 3: Lock control output) | |||
Residual voltage (during ON) | Max. 2.0 V (GC-R48 Pin 3: Lock control output) | |||
Leakage current (during OFF) | Max. 0.5 mA (GC-R48 Pin 3: Lock control output) | |||
Maximum capacitive load | 0.5 µF (GC-R48 Pin 3: Lock control output) | |||
Protection circuit | Overcurrent protection circuit (GC-R48 Pin 3: Lock control output) | |||
Maximum cable length | Max. 30 m 98.4' (GC-R48 Pin 3: Lock control output) | |||
Test output specifications | Output type | PNP transistor output (DC-13, Type 0.5, Protected outputs)*3 | ||
Maximum load current | 100 mA*3 | |||
Protection circuit | Overcurrent protection circuit*3 | |||
Maximum cable length | Max. 100 m 328.1'*4*3 | |||
AUX output specifications | Output type | - | ||
Maximum load current | ||||
Residual voltage (during ON) | ||||
Leakage current (during OFF) | ||||
Protection circuit | ||||
Maximum cable length | ||||
Power supply output | Supported pin | Pin 2*3 | ||
Power supply capability | Max. 0.5 A*3 | |||
Protection circuit | Overcurrent protection circuit*3 | |||
Applicable standards | EMC | EMS: IEC 61131-2/-6, EN61131-2/-6, EMI: IEC 61131-2, FCC Part15B Class A, ICES-003, Class A | ||
Safety | IEC 61508, EN 61508 SIL3, IEC62061 SIL CL3, ISO/EN 13849-1:2015 Cat. 4, PL e, UL1998 | |||
Dimensions | 64.8×141.5×34.5 mm 2.55"×5.57"×1.36" (W×D×H) | |||
Power supply | Power voltage | 24 VDC (-20 to +20 %) Class 2 | ||
Power consumption | Max. 90 mA | |||
Enclosure ratings | IP65/67 (IEC 60529) (TÜV SÜD certified) | |||
Environmental resistance | Ambient temperature | −10 to +55 °C 14 to 131 °F (No freezing) | ||
Relative humidity | 5 to 85 % (No condensation) | |||
Storage temperature | −25 to +70 °C -13 to 158 °F (No freezing) | |||
Operating altitude | Max. 2000 m 6561.7' | |||
Overvoltage category | Ⅱ | |||
Pollution degree | 2 | |||
Vibration resistance | Frequency: 5 to 9 Hz, Half amplitude: 3.5 mm 0.14" | |||
Shock resistance | Acceleration: 150 m/s2, Operating time: 11 ms, 3 times each in X, Y, Z directions | |||
Material | PBT (GF 30 %), SUS304 | |||
Weight | Approx. 420 g | |||
*1 When connecting multiple remote I/O modules, power needs to be supplied to each remote I/O module. |