Safety Controller
GC series
Bus extension unit GC-B30
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | GC-B30*1 | |||
Cable length between GC-B30A and GC-B30B | Max. 30 m 98.4' | |||
Applicable standards | EMC | EMS: IEC 61131-2/-6, EN61131-2/-6, EMI: IEC 61131-2, FCC Part15B Class A, ICES-003, Class A | ||
Safety | IEC 61508, EN 61508 SIL3, IEC62061 SIL CL3, ISO/EN 13849-1:2015 Cat. 4, PL e, UL1998 | |||
Dimensions | [GC-B30A] 22.2×95×90 mm 0.87"×3.74"×3.54" | |||
Power supply | Power voltage | [GC-B30A] - | ||
Power consumption | [GC-B30A] Max. 35 mA | |||
Environmental resistance | Ambient temperature | -10 to +55 °C 14 to 131 °F (No freezing) | ||
Relative humidity | 5 to 85% (No condensation) | |||
Storage temperature | -25 to +70 °C -13 to 158 °F (No freezing) | |||
Operating altitude | Max. 2000 m 6561.7' | |||
Overvoltage category | II | |||
Pollution degree | 2 | |||
Vibration resistance | Frequency: 5 to 9 Hz, Half amplitude: 3.5 mm 0.14" | |||
Shock resistance | Acceleration: 150 m/s2, Operating time: 11 ms, 3 times each in X, Y, Z directions | |||
Material | Polycarbonate | |||
Weight | [GC-B30A] Approx. 110 g | |||
*1 GC-B30 includes GC-B30A and GC-B30B. |