Safety Controller GC series

Achieve the Top Safety Standards. PLe / Category4 / SIL3

Safety Controls Made Simple

  • Integrates with ANY safety device
  • GC-Link advantage
  • Programmed in minutes
  • Compact size
  • Up to 212 safety inputs

GC series - Safety Controller

The GC Series consolidates any and all safety controls into one simple device. Although the GC Series can connect to any device, the GC-Link feature greatly reduces wiring when connecting to any KEYENCE safety product. Plus, the built-in display and dedicated software make setting up safety controls systems easier than ever.

Features

Easy Integration

Universal Connectivity

The GC Series easily integrates ANY safety device into one easy-to-use system. This safety controller provides flexible connection options for everything ranging from primary safety devices to auxiliary devices (reset buttons, muting sensors, etc.).

GC-Link Advantage

Safety wiring has never been easier or more mistake-proof than with the innovative GC-Link feature. When utilizing the GC Series with any KEYENCE safety device, wiring can be reduced to a single quick-connect cable.

Conventional Wiring

GC-Link Connection

Set up program in seconds

Intuitive Software

The dedicated software of the GC Series provides an abundance of features designed to simplify the programming process, including its automatic terminal assignment, drag-and-drop interface, easy & simulation modes, etc.

Unparalleled Monitoring

Built-In Display

With the built-in display of the GC Series, it's easier than ever to monitor your full safety setup. Quickly view safety device status, errors/alerts, and event history using the full-color display.

GS interlock statuses

Event history display

GL-R beam monitoring

Comprehensive Event History

The event history function of the GC Series provides detailed information related to past safety events and generates timing charts to allow for easy troubleshooting.