Safety Light Curtain
SL-V series
Specs Safety Light Curtain SL-V series
Model |
SL-V23F |
SL-V31F |
SL-V39F |
SL-V47F |
SL-V55F |
|||
Image |
|
|
|
|
|
|||
Detection capability |
ø0.55" ø14 mm |
|||||||
Beam axis spacing/Lens diameter |
10 mm/ø4 mm 0.39"/ø0.16" |
|||||||
Effective aperture angle |
Max. ±2.5 ° (When operating distance is 3 m 98.23' or more) |
|||||||
Working distance |
0.1 to 7 m |
|||||||
Response time (ms) |
ON→OFF |
9.1*1 |
10.2*1 |
11.3*1 |
12.4*1 |
13.5*1 |
||
OFF→ON |
49.1*1 |
50.2*1 |
51.3*1 |
52.4*1 |
53.5*1 |
|||
Light source |
Infrared LED (850 nm) |
|||||||
Operation mode |
Turns on when no interruptions are present in the detection zone (excluding when the muting function is used) |
|||||||
OSSD output |
Output |
2 outputs each for PNP and NPN. Can be changed by using the connector cable. |
||||||
Max. l oad current |
500 mA*2 |
|||||||
Residual vol tage (during ON) |
Max. 2.5 V (with a cable length of 7 m 22.97') |
|||||||
Leakage current |
Max. 100 µA*3 |
|||||||
Max. capacitive load |
2.2 µF (with a load resistance of 100 Ω) |
|||||||
Load wiring resistance |
Max. 2.5 Ω*4 |
|||||||
Non safety-rel ated output |
AUX |
Output with automatic PNP/NPN switching function, 50 mA max. |
||||||
Interlock-reset-ready output |
||||||||
Alarm output |
||||||||
Clear/blocked output |
||||||||
State information output 1, 2 |
||||||||
Muting lamp output |
Incandescent lamp (24 VDC, 1 to 7 W) or LED lamp (load current: 10 to 300 mA)*5 can be connected |
|||||||
Input |
EDM input |
Short-circuit current 10 mA |
||||||
Wait input |
Short-circuit current 2.5 mA |
|||||||
Reset input |
||||||||
Muting input 1, 2 |
||||||||
Override input |
||||||||
Protection circuit |
Reverse current protection, short-circuit protection for each output, surge protection for each output |
|||||||
Approved standards |
EMC |
EMS |
IEC61496-1, EN61496-1, UL61496-1 |
|||||
EMI |
EN61000-6-2, EN55011 Class A, FCC Part15B Class A |
EN55011 Class A, FCC Part15B Class A |
||||||
Safety |
IEC61496-1, EN61496-1, UL61496-1 (Type 4 ESPE) |
|||||||
Rating |
Power voltage |
24 VDC +10 %, -20 %, Ripple (P-P) 10 % or less |
||||||
Current consumption (mA) |
When the center indicator is ON |
Transmitter |
83*6 |
93*6 |
103*6 |
112*6 |
121*6 |
|
Receiver |
78*6 |
80*6 |
82*6 |
85*6 |
87*6 |
|||
When the center indicator is OFF |
Transmitter |
80*6 |
90*6 |
99*6 |
107*6 |
115*6 |
||
Receiver |
74*6 |
75*6 |
77*6 |
78*6 |
80*6 |
|||
Environmental resistance |
Enclosure rating |
IP65 (IEC60529) |
||||||
Overvoltage category |
II |
|||||||
Ambient light |
Incandescent lamp: 5,000 lux max., Sunlight: 20,000 lux max. |
|||||||
Operating ambient temperature |
-10 to +55 °C 14 to 131 °F (No freezing) |
|||||||
Operating relative humidity |
15 to 85 % RH (No condensation) |
|||||||
Storage temperature |
-25 to +60 °C -13 to 140 °F (No freezing) |
|||||||
Storage relative humidity |
15 to 95 % RH |
|||||||
Vibration resistance |
10 to 55 Hz, Double amplitude 0.7 mm 0.03", 20 sweeps in each of the X, Y, and Z directions |
|||||||
Shock resistance |
100 m/s2 (Approx. 10 G), 16 ms pulse, 1,000 times in each of the X, Y, and Z directions |
|||||||
Material |
Main unit case |
Aluminum |
||||||
Upper case/lower case |
Zinc die-cast |
|||||||
Front cover |
Polycarbonate, SUS304 |
|||||||
Weight |
Transmitter |
200 g |
270 g |
330 g |
390 g |
450 g |
||
Receiver |
205 g |
275 g |
345 g |
405 g |
465 g |
|||
*1 When connecting the SL-V units in series, the response time (ON to OFF) is the sum of the response times of al l the individual SL-V units, but the response time (OFF to ON) is the same as that of a singl e SL-V unit. |
Model |
SL-V63F |
SL-V71F |
SL-V79F |
SL-V87F |
SL-V95F |
|||
Image |
|
|
|
|
|
|||
Detection capability |
ø0.55" ø14 mm |
|||||||
Beam axis spacing/Lens diameter |
10 mm/ø4 mm 0.39"/ø0.16" |
|||||||
Effective aperture angle |
Max. ±2.5 ° (When operating distance is 3 m 98.23' or more) |
|||||||
Working distance |
0.1 to 7 m |
|||||||
Response time (ms) |
ON→OFF |
14.6*1 |
15.7*1 |
16.8*1 |
17.9*1 |
19*1 |
||
OFF→ON |
54.6*1 |
55.7*1 |
56.8*1 |
57.9*1 |
59*1 |
|||
Light source |
Infrared LED (850 nm) |
|||||||
Operation mode |
Turns on when no interruptions are present in the detection zone (excluding when the muting function is used) |
|||||||
OSSD output |
Output |
2 outputs each for PNP and NPN. Can be changed by using the connector cable. |
||||||
Max. l oad current |
500 mA*2 |
|||||||
Residual vol tage (during ON) |
Max. 2.5 V (with a cable length of 7 m 22.97') |
|||||||
Leakage current |
Max. 100 µA*3 |
|||||||
Max. capacitive load |
2.2 µF (with a load resistance of 100 Ω) |
|||||||
Load wiring resistance |
Max. 2.5 Ω*4 |
|||||||
Non safety-rel ated output |
AUX |
Output with automatic PNP/NPN switching function, 50 mA max. |
||||||
Interlock-reset-ready output |
||||||||
Alarm output |
||||||||
Clear/blocked output |
||||||||
State information output 1, 2 |
||||||||
Muting lamp output |
Incandescent lamp (24 VDC, 1 to 7 W) or LED lamp (load current: 10 to 300 mA)*5 can be connected |
|||||||
Input |
EDM input |
Short-circuit current 10 mA |
||||||
Wait input |
Short-circuit current 2.5 mA |
|||||||
Reset input |
||||||||
Muting input 1, 2 |
||||||||
Override input |
||||||||
Protection circuit |
Reverse current protection, short-circuit protection for each output, surge protection for each output |
|||||||
Approved standards |
EMC |
EMS |
IEC61496-1, EN61496-1, UL61496-1 |
|||||
EMI |
EN55011 Class A, FCC Part15B Class A |
|||||||
Safety |
IEC61496-1, EN61496-1, UL61496-1 (Type 4 ESPE) |
|||||||
Rating |
Power voltage |
24 VDC +10 %, -20 %, Ripple (P-P) 10 % or less |
||||||
Current consumption (mA) |
When the center indicator is ON |
Transmitter |
129*6 |
136*6 |
142*6 |
148*6 |
154*6 |
|
Receiver |
89*6 |
92*6 |
94*6 |
97*6 |
99*6 |
|||
When the center indicator is OFF |
Transmitter |
122*6 |
129*6 |
135*6 |
140*6 |
145*6 |
||
Receiver |
82*6 |
83*6 |
85*6 |
87*6 |
88*6 |
|||
Environmental resistance |
Enclosure rating |
IP65 (IEC60529) |
||||||
Overvoltage category |
II |
|||||||
Ambient light |
Incandescent lamp: 5,000 lux max., Sunlight: 20,000 lux max. |
|||||||
Operating ambient temperature |
-10 to +55 °C 14 to 131 °F (No freezing) |
|||||||
Operating relative humidity |
15 to 85 % RH (No condensation) |
|||||||
Storage temperature |
-25 to +60 °C -13 to 140 °F (No freezing) |
|||||||
Storage relative humidity |
15 to 95 % RH |
|||||||
Vibration resistance |
10 to 55 Hz, Double amplitude 0.7 mm 0.03", 20 sweeps in each of the X, Y, and Z directions |
|||||||
Shock resistance |
100 m/s2 (Approx. 10 G), 16 ms pulse, 1,000 times in each of the X, Y, and Z directions |
|||||||
Material |
Main unit case |
Aluminum |
||||||
Upper case/lower case |
Zinc die-cast |
|||||||
Front cover |
Polycarbonate, SUS304 |
|||||||
Weight |
Transmitter |
510 g |
570 g |
620 g |
670 g |
720 g |
||
Receiver |
525 g |
585 g |
635 g |
685 g |
735 g |
|||
*1 When connecting the SL-V units in series, the response time (ON to OFF) is the sum of the response times of al l the individual SL-V units, but the response time (OFF to ON) is the same as that of a singl e SL-V unit. |
Model |
SL-V103F |
SL-V111F |
SL-V119F |
SL-V127F |
|||
Image |
|
|
|
|
|||
Detection capability |
ø0.55" ø14 mm |
||||||
Beam axis spacing/Lens diameter |
10 mm/ø4 mm 0.39"/ø0.16" |
||||||
Effective aperture angle |
Max. ±2.5 ° (When operating distance is 3 m 98.23' or more) |
||||||
Working distance |
0.1 to 7 m |
||||||
Response time (ms) |
ON→OFF |
20.1*1 |
21.2*1 |
22.3*1 |
23.4*1 |
||
OFF→ON |
60.1*1 |
61.2*1 |
62.3*1 |
63.4*1 |
|||
Light source |
Infrared LED (850 nm) |
||||||
Operation mode |
Turns on when no interruptions are present in the detection zone (excluding when the muting function is used) |
||||||
OSSD output |
Output |
2 outputs each for PNP and NPN. Can be changed by using the connector cable. |
|||||
Max. l oad current |
500 mA*2 |
||||||
Residual vol tage (during ON) |
Max. 2.5 V (with a cable length of 7 m 22.97') |
||||||
Leakage current |
Max. 100 µA*3 |
||||||
Max. capacitive load |
2.2 µF (with a load resistance of 100 Ω) |
||||||
Load wiring resistance |
Max. 2.5 Ω*4 |
||||||
Non safety-rel ated output |
AUX |
Output with automatic PNP/NPN switching function, 50 mA max. |
|||||
Interlock-reset-ready output |
|||||||
Alarm output |
|||||||
Clear/blocked output |
|||||||
State information output 1, 2 |
|||||||
Muting lamp output |
Incandescent lamp (24 VDC, 1 to 7 W) or LED lamp (load current: 10 to 300 mA)*5 can be connected |
||||||
Input |
EDM input |
Short-circuit current 10 mA |
|||||
Wait input |
Short-circuit current 2.5 mA |
||||||
Reset input |
|||||||
Muting input 1, 2 |
|||||||
Override input |
|||||||
Protection circuit |
Reverse current protection, short-circuit protection for each output, surge protection for each output |
||||||
Approved standards |
EMC |
EMS |
IEC61496-1, EN61496-1, UL61496-1 |
||||
EMI |
EN55011 Class A, FCC Part15B Class A |
||||||
Safety |
IEC61496-1, EN61496-1, UL61496-1 (Type 4 ESPE) |
||||||
Rating |
Power voltage |
24 VDC +10 %, -20 %, Ripple (P-P) 10 % or less |
|||||
Current consumption (mA) |
When the center indicator is ON |
Transmitter |
159*6 |
163*6 |
166*6 |
169*6 |
|
Receiver |
101*6 |
104*6 |
106*6 |
109*6 |
|||
When the center indicator is OFF |
Transmitter |
149*6 |
152*6 |
156*6 |
158*6 |
||
Receiver |
90*6 |
92*6 |
93*6 |
95*6 |
|||
Environmental resistance |
Enclosure rating |
IP65 (IEC60529) |
|||||
Overvoltage category |
II |
||||||
Ambient light |
Incandescent lamp: 5,000 lux max., Sunlight: 20,000 lux max. |
||||||
Operating ambient temperature |
-10 to +55 °C 14 to 131 °F (No freezing) |
||||||
Operating relative humidity |
15 to 85 % RH (No condensation) |
||||||
Storage temperature |
-25 to +60 °C -13 to 140 °F (No freezing) |
||||||
Storage relative humidity |
15 to 95 % RH |
||||||
Vibration resistance |
10 to 55 Hz, Double amplitude 0.7 mm 0.03", 20 sweeps in each of the X, Y, and Z directions |
||||||
Shock resistance |
100 m/s2 (Approx. 10 G), 16 ms pulse, 1,000 times in each of the X, Y, and Z directions |
||||||
Material |
Main unit case |
Aluminum |
|||||
Upper case/lower case |
Zinc die-cast |
||||||
Front cover |
Polycarbonate, SUS304 |
||||||
Weight |
Transmitter |
760 g |
810 g |
850 g |
890 g |
||
Receiver |
775 g |
815 g |
855 g |
895 g |
|||
*1 When connecting the SL-V units in series, the response time (ON to OFF) is the sum of the response times of al l the individual SL-V units, but the response time (OFF to ON) is the same as that of a singl e SL-V unit. |
Model |
SL-V23FM |
SL-V31FM |
SL-V39FM |
SL-V47FM |
SL-V55FM |
|||
Image |
|
|
|
|
|
|||
Detection capability |
ø0.55" ø14 mm |
|||||||
Beam axis spacing/Lens diameter |
10 mm/ø4 mm 0.39"/ø0.16" |
|||||||
Effective aperture angle |
Max. ±2.5 ° (When operating distance is 3 m 98.23' or more) |
|||||||
Working distance |
0.1 to 7 m |
|||||||
Response time (ms) |
ON→OFF |
9.1*1 |
10.2*1 |
11.3*1 |
12.4*1 |
13.5*1 |
||
OFF→ON |
49.1*1 |
50.2*1 |
51.3*1 |
52.4*1 |
53.5*1 |
|||
Light source |
Infrared LED (850 nm) |
|||||||
Operation mode |
Turns on when no interruptions are present in the detection zone (excluding when the muting function is used) |
|||||||
OSSD output |
Output |
2 outputs each for PNP and NPN. Can be changed by using the connector cable. |
||||||
Max. l oad current |
500 mA*2 |
|||||||
Residual vol tage (during ON) |
Max. 2.5 V (with a cable length of 7 m 22.97') |
|||||||
Leakage current |
Max. 100 µA*3 |
|||||||
Max. capacitive load |
2.2 µF (with a load resistance of 100 Ω) |
|||||||
Load wiring resistance |
Max. 2.5 Ω*4 |
|||||||
Non safety-rel ated output |
AUX |
Output with automatic PNP/NPN switching function, 50 mA max. |
||||||
Interlock-reset-ready output |
||||||||
Alarm output |
||||||||
Clear/blocked output |
||||||||
State information output 1, 2 |
||||||||
Muting lamp output |
Incandescent lamp (24 VDC, 1 to 7 W) or LED lamp (load current: 10 to 300 mA)*5 can be connected |
|||||||
Input |
EDM input |
Short-circuit current 10 mA |
||||||
Wait input |
Short-circuit current 2.5 mA |
|||||||
Reset input |
||||||||
Muting input 1, 2 |
||||||||
Override input |
||||||||
Protection circuit |
Reverse current protection, short-circuit protection for each output, surge protection for each output |
|||||||
Approved standards |
EMC |
EMS |
IEC61496-1, EN61496-1, UL61496-1 |
|||||
EMI |
EN55011 Class A, FCC Part15B Class A |
|||||||
Safety |
IEC61496-1, EN61496-1, UL61496-1 (Type 4 ESPE) |
|||||||
Rating |
Power voltage |
24 VDC +10 %, -20 %, Ripple (P-P) 10 % or less |
||||||
Current consumption (mA) |
When the center indicator is ON |
Transmitter |
83*6 |
93*6 |
103*6 |
112*6 |
121*6 |
|
Receiver |
78*6 |
80*6 |
82*6 |
85*6 |
87*6 |
|||
When the center indicator is OFF |
Transmitter |
80*6 |
90*6 |
99*6 |
107*6 |
115*6 |
||
Receiver |
74*6 |
75*6 |
77*6 |
78*6 |
80*6 |
|||
Environmental resistance |
Enclosure rating |
IP65/67 (IEC60529) |
||||||
Overvoltage category |
II |
|||||||
Ambient light |
Incandescent lamp: 5,000 lux max., Sunlight: 20,000 lux max. |
|||||||
Operating ambient temperature |
-10 to +55 °C 14 to 131 °F (No freezing) |
|||||||
Operating relative humidity |
15 to 85 % RH (No condensation) |
|||||||
Storage temperature |
-25 to +60 °C -13 to 140 °F (No freezing) |
|||||||
Storage relative humidity |
15 to 95 % RH |
|||||||
Vibration resistance |
10 to 55 Hz, Double amplitude 0.7 mm 0.03", 20 sweeps in each of the X, Y, and Z directions |
|||||||
Shock resistance |
100 m/s2 (Approx. 10 G), 16 ms pulse, 1,000 times in each of the X, Y, and Z directions |
|||||||
Material |
Main unit case |
Aluminum |
||||||
Upper case/lower case |
Zinc die-cast |
|||||||
Front cover |
Polycarbonate, SUS304 |
|||||||
Weight |
Transmitter |
670 g |
830 g |
990 g |
1,150 g |
1,300 g |
||
Receiver |
680 g |
840 g |
1,000 g |
1,160 g |
1,320 g |
|||
*1 When connecting the SL-V units in series, the response time (ON to OFF) is the sum of the response times of al l the individual SL-V units, but the response time (OFF to ON) is the same as that of a singl e SL-V unit. |
Model |
SL-V63FM |
SL-V71FM |
SL-V79FM |
SL-V87FM |
SL-V95FM |
|||
Image |
|
|
|
|
|
|||
Detection capability |
ø0.55" ø14 mm |
|||||||
Beam axis spacing/Lens diameter |
10 mm/ø4 mm 0.39"/ø0.16" |
|||||||
Effective aperture angle |
Max. ±2.5 ° (When operating distance is 3 m 98.23' or more) |
|||||||
Working distance |
0.1 to 7 m |
|||||||
Response time (ms) |
ON→OFF |
14.6*1 |
15.7*1 |
16.8*1 |
17.9*1 |
19*1 |
||
OFF→ON |
54.6*1 |
55.7*1 |
56.8*1 |
57.9*1 |
59*1 |
|||
Light source |
Infrared LED (850 nm) |
|||||||
Operation mode |
Turns on when no interruptions are present in the detection zone (excluding when the muting function is used) |
|||||||
OSSD output |
Output |
2 outputs each for PNP and NPN. Can be changed by using the connector cable. |
||||||
Max. l oad current |
500 mA*2 |
|||||||
Residual vol tage (during ON) |
Max. 2.5 V (with a cable length of 7 m 22.97') |
|||||||
Leakage current |
Max. 100 µA*3 |
|||||||
Max. capacitive load |
2.2 µF (with a load resistance of 100 Ω) |
|||||||
Load wiring resistance |
Max. 2.5 Ω*4 |
|||||||
Non safety-rel ated output |
AUX |
Output with automatic PNP/NPN switching function, 50 mA max. |
||||||
Interlock-reset-ready output |
||||||||
Alarm output |
||||||||
Clear/blocked output |
||||||||
State information output 1, 2 |
||||||||
Muting lamp output |
Incandescent lamp (24 VDC, 1 to 7 W) or LED lamp (load current: 10 to 300 mA)*5 can be connected |
|||||||
Input |
EDM input |
Short-circuit current 10 mA |
||||||
Wait input |
Short-circuit current 2.5 mA |
|||||||
Reset input |
||||||||
Muting input 1, 2 |
||||||||
Override input |
||||||||
Protection circuit |
Reverse current protection, short-circuit protection for each output, surge protection for each output |
|||||||
Approved standards |
EMC |
EMS |
IEC61496-1, EN61496-1, UL61496-1 |
|||||
EMI |
EN55011 Class A, FCC Part15B Class A |
|||||||
Safety |
IEC61496-1, EN61496-1, UL61496-1 (Type 4 ESPE) |
|||||||
Rating |
Power voltage |
24 VDC +10 %, -20 %, Ripple (P-P) 10 % or less |
||||||
Current consumption (mA) |
When the center indicator is ON |
Transmitter |
129*6 |
136*6 |
142*6 |
148*6 |
154*6 |
|
Receiver |
89*6 |
92*6 |
94*6 |
97*6 |
99*6 |
|||
When the center indicator is OFF |
Transmitter |
122*6 |
129*6 |
135*6 |
140*6 |
145*6 |
||
Receiver |
82*6 |
83*6 |
85*6 |
87*6 |
88*6 |
|||
Environmental resistance |
Enclosure rating |
IP65/67 (IEC60529) |
||||||
Overvoltage category |
II |
|||||||
Ambient light |
Incandescent lamp: 5,000 lux max., Sunlight: 20,000 lux max. |
|||||||
Operating ambient temperature |
-10 to +55 °C 14 to 131 °F (No freezing) |
|||||||
Operating relative humidity |
15 to 85 % RH (No condensation) |
|||||||
Storage temperature |
-25 to +60 °C -13 to 140 °F (No freezing) |
|||||||
Storage relative humidity |
15 to 95 % RH |
|||||||
Vibration resistance |
10 to 55 Hz, Double amplitude 0.7 mm 0.03", 20 sweeps in each of the X, Y, and Z directions |
|||||||
Shock resistance |
100 m/s2 (Approx. 10 G), 16 ms pulse, 1,000 times in each of the X, Y, and Z directions |
|||||||
Material |
Main unit case |
Aluminum |
||||||
Upper case/lower case |
Zinc die-cast |
|||||||
Front cover |
Polycarbonate, SUS304 |
|||||||
Weight |
Transmitter |
1,460 g |
1,610 g |
1,760 g |
1,900 g |
2,050 g |
||
Receiver |
1,470 g |
1,630 g |
1,770 g |
1,910 g |
2,060 g |
|||
*1 When connecting the SL-V units in series, the response time (ON to OFF) is the sum of the response times of al l the individual SL-V units, but the response time (OFF to ON) is the same as that of a singl e SL-V unit. |
Model |
SL-V103FM |
SL-V111FM |
SL-V119FM |
SL-V127FM |
|||
Image |
|
|
|
|
|||
Detection capability |
ø0.55" ø14 mm |
||||||
Beam axis spacing/Lens diameter |
10 mm/ø4 mm 0.39"/ø0.16" |
||||||
Effective aperture angle |
Max. ±2.5 ° (When operating distance is 3 m 98.23' or more) |
||||||
Working distance |
0.1 to 7 m |
||||||
Response time (ms) |
ON→OFF |
20.1*1 |
21.2*1 |
22.3*1 |
23.4*1 |
||
OFF→ON |
60.1*1 |
61.2*1 |
62.3*1 |
63.4*1 |
|||
Light source |
Infrared LED (850 nm) |
||||||
Operation mode |
Turns on when no interruptions are present in the detection zone (excluding when the muting function is used) |
||||||
OSSD output |
Output |
2 outputs each for PNP and NPN. Can be changed by using the connector cable. |
|||||
Max. l oad current |
500 mA*2 |
||||||
Residual vol tage (during ON) |
Max. 2.5 V (with a cable length of 7 m 22.97') |
||||||
Leakage current |
Max. 100 µA*3 |
||||||
Max. capacitive load |
2.2 µF (with a load resistance of 100 Ω) |
||||||
Load wiring resistance |
Max. 2.5 Ω*4 |
||||||
Non safety-rel ated output |
AUX |
Output with automatic PNP/NPN switching function, 50 mA max. |
|||||
Interlock-reset-ready output |
|||||||
Alarm output |
|||||||
Clear/blocked output |
|||||||
State information output 1, 2 |
|||||||
Muting lamp output |
Incandescent lamp (24 VDC, 1 to 7 W) or LED lamp (load current: 10 to 300 mA)*5 can be connected |
||||||
Input |
EDM input |
Short-circuit current 10 mA |
|||||
Wait input |
Short-circuit current 2.5 mA |
||||||
Reset input |
|||||||
Muting input 1, 2 |
|||||||
Override input |
|||||||
Protection circuit |
Reverse current protection, short-circuit protection for each output, surge protection for each output |
||||||
Approved standards |
EMC |
EMS |
IEC61496-1, EN61496-1, UL61496-1 |
||||
EMI |
EN55011 Class A, FCC Part15B Class A |
||||||
Safety |
IEC61496-1, EN61496-1, UL61496-1 (Type 4 ESPE) |
||||||
Rating |
Power voltage |
24 VDC +10 %, -20 %, Ripple (P-P) 10 % or less |
|||||
Current consumption (mA) |
When the center indicator is ON |
Transmitter |
159*6 |
163*6 |
166*6 |
169*6 |
|
Receiver |
101*6 |
104*6 |
106*6 |
109*6 |
|||
When the center indicator is OFF |
Transmitter |
149*6 |
152*6 |
156*6 |
158*6 |
||
Receiver |
90*6 |
92*6 |
93*6 |
95*6 |
|||
Environmental resistance |
Enclosure rating |
IP65/67 (IEC60529) |
|||||
Overvoltage category |
II |
||||||
Ambient light |
Incandescent lamp: 5,000 lux max., Sunlight: 20,000 lux max. |
||||||
Operating ambient temperature |
-10 to +55 °C 14 to 131 °F (No freezing) |
||||||
Operating relative humidity |
15 to 85 % RH (No condensation) |
||||||
Storage temperature |
-25 to +60 °C -13 to 140 °F (No freezing) |
||||||
Storage relative humidity |
15 to 95 % RH |
||||||
Vibration resistance |
10 to 55 Hz, Double amplitude 0.7 mm 0.03", 20 sweeps in each of the X, Y, and Z directions |
||||||
Shock resistance |
100 m/s2 (Approx. 10 G), 16 ms pulse, 1,000 times in each of the X, Y, and Z directions |
||||||
Material |
Main unit case |
Aluminum |
|||||
Upper case/lower case |
Zinc die-cast |
||||||
Front cover |
Polycarbonate, SUS304 |
||||||
Weight |
Transmitter |
2,190 g |
2,330 g |
2,470 g |
2,590 g |
||
Receiver |
2,200 g |
2,460 g |
2,600 g |
||||
*1 When connecting the SL-V units in series, the response time (ON to OFF) is the sum of the response times of al l the individual SL-V units, but the response time (OFF to ON) is the same as that of a singl e SL-V unit. |
Model |
SL-V08H |
SL-V12H |
SL-V16H |
SL-V20H |
SL-V24H |
|||
Image |
|
|
|
|
|
|||
Detection capability |
ø0.98" ø25 mm |
|||||||
Beam axis spacing/Lens diameter |
20 mm/ø5 mm 0.79"/ø0.20" |
|||||||
Effective aperture angle |
Max. ±2.5 ° (When operating distance is 3 m 98.23' or more) |
|||||||
Working distance |
0.1 to 9 m |
|||||||
Response time (ms) |
ON→OFF |
7*1 |
7.6*1 |
8.1*1 |
8.7*1 |
9.2*1 |
||
OFF→ON |
47*1 |
47.6*1 |
48.1*1 |
48.7*1 |
49.2*1 |
|||
Light source |
Infrared LED (850 nm) |
|||||||
Operation mode |
Turns on when no interruptions are present in the detection zone (excluding when the muting function is used) |
|||||||
OSSD output |
Output |
2 outputs each for PNP and NPN. Can be changed by using the connector cable. |
||||||
Max. l oad current |
500 mA*2 |
|||||||
Residual vol tage (during ON) |
Max. 2.5 V (with a cable length of 7 m 22.97') |
|||||||
Leakage current |
Max. 100 µA*3 |
|||||||
Max. capacitive load |
2.2 µF (with a load resistance of 100 Ω) |
|||||||
Load wiring resistance |
Max. 2.5 Ω*4 |
|||||||
Non safety-rel ated output |
AUX |
Output with automatic PNP/NPN switching function, 50 mA max. |
||||||
Interlock-reset-ready output |
||||||||
Alarm output |
||||||||
Clear/blocked output |
||||||||
State information output 1, 2 |
||||||||
Muting lamp output |
Incandescent lamp (24 VDC, 1 to 7 W) or LED lamp (load current: 10 to 300 mA)*5 can be connected |
|||||||
Input |
EDM input |
Short-circuit current 10 mA |
||||||
Wait input |
Short-circuit current 2.5 mA |
|||||||
Reset input |
||||||||
Muting input 1, 2 |
||||||||
Override input |
||||||||
Protection circuit |
Reverse current protection, short-circuit protection for each output, surge protection for each output |
|||||||
Approved standards |
EMC |
EMS |
IEC61496-1, EN61496-1, UL61496-1 |
|||||
EMI |
EN55011 Class A, FCC Part15B Class A |
|||||||
Safety |
IEC61496-1, EN61496-1, UL61496-1 (Type 4 ESPE) |
|||||||
Rating |
Power voltage |
24 VDC +10 %, -20 %, Ripple (P-P) 10 % or less |
||||||
Current consumption (mA) |
When the center indicator is ON |
Transmitter |
56*6 |
63*6 |
69*6 |
75*6 |
81*6 |
|
Receiver |
70*6 |
72*6 |
74*6 |
77*6 |
||||
When the center indicator is OFF |
Transmitter |
52*6 |
58*6 |
64*6 |
70*6 |
76*6 |
||
Receiver |
65*6 |
66*6 |
67*6 |
68*6 |
69*6 |
|||
Environmental resistance |
Enclosure rating |
IP65 (IEC60529) |
||||||
Overvoltage category |
II |
|||||||
Ambient light |
Incandescent lamp: 5,000 lux max., Sunlight: 20,000 lux max. |
|||||||
Operating ambient temperature |
-10 to +55 °C 14 to 131 °F (No freezing) |
|||||||
Operating relative humidity |
15 to 85 % RH (No condensation) |
|||||||
Storage temperature |
-25 to +60 °C -13 to 140 °F (No freezing) |
|||||||
Storage relative humidity |
15 to 95 % RH |
|||||||
Vibration resistance |
10 to 55 Hz, Double amplitude 0.7 mm 0.03", 20 sweeps in each of the X, Y, and Z directions |
|||||||
Shock resistance |
100 m/s2 (Approx. 10 G), 16 ms pulse, 1,000 times in each of the X, Y, and Z directions |
|||||||
Material |
Main unit case |
Aluminum |
||||||
Upper case/lower case |
Zinc die-cast |
|||||||
Front cover |
Polycarbonate, SUS304 |
|||||||
Weight |
Transmitter |
150 g |
200 g |
250 g |
300 g |
350 g |
||
Receiver |
155 g |
205 g |
265 g |
315 g |
365 g |
|||
*1 When connecting the SL-V units in series, the response time (ON to OFF) is the sum of the response times of al l the individual SL-V units, but the response time (OFF to ON) is the same as that of a singl e SL-V unit. |
Model |
SL-V28H |
SL-V32H |
SL-V36H |
SL-V40H |
SL-V44H |
|||
Image |
|
|
|
|
|
|||
Detection capability |
ø0.98" ø25 mm |
|||||||
Beam axis spacing/Lens diameter |
20 mm/ø5 mm 0.79"/ø0.20" |
|||||||
Effective aperture angle |
Max. ±2.5 ° (When operating distance is 3 m 98.23' or more) |
|||||||
Working distance |
0.1 to 9 m |
|||||||
Response time (ms) |
ON→OFF |
9.8*1 |
10.3*1 |
10.9*1 |
11.4*1 |
12*1 |
||
OFF→ON |
49.8*1 |
50.3*1 |
50.9*1 |
51.4*1 |
52*1 |
|||
Light source |
Infrared LED (850 nm) |
|||||||
Operation mode |
Turns on when no interruptions are present in the detection zone (excluding when the muting function is used) |
|||||||
OSSD output |
Output |
2 outputs each for PNP and NPN. Can be changed by using the connector cable. |
||||||
Max. l oad current |
500 mA*2 |
|||||||
Residual vol tage (during ON) |
Max. 2.5 V (with a cable length of 7 m 22.97') |
|||||||
Leakage current |
Max. 100 µA*3 |
|||||||
Max. capacitive load |
2.2 µF (with a load resistance of 100 Ω) |
|||||||
Load wiring resistance |
Max. 2.5 Ω*4 |
|||||||
Non safety-rel ated output |
AUX |
Output with automatic PNP/NPN switching function, 50 mA max. |
||||||
Interlock-reset-ready output |
||||||||
Alarm output |
||||||||
Clear/blocked output |
||||||||
State information output 1, 2 |
||||||||
Muting lamp output |
Incandescent lamp (24 VDC, 1 to 7 W) or LED lamp (load current: 10 to 300 mA)*5 can be connected |
|||||||
Input |
EDM input |
Short-circuit current 10 mA |
||||||
Wait input |
Short-circuit current 2.5 mA |
|||||||
Reset input |
||||||||
Muting input 1, 2 |
||||||||
Override input |
||||||||
Protection circuit |
Reverse current protection, short-circuit protection for each output, surge protection for each output |
|||||||
Approved standards |
EMC |
EMS |
IEC61496-1, EN61496-1, UL61496-1 |
|||||
EMI |
EN55011 Class A, FCC Part15B Class A |
|||||||
Safety |
IEC61496-1, EN61496-1, UL61496-1 (Type 4 ESPE) |
|||||||
Rating |
Power voltage |
24 VDC +10 %, -20 %, Ripple (P-P) 10 % or less |
||||||
Current consumption (mA) |
When the center indicator is ON |
Transmitter |
87*6 |
93*6 |
98*6 |
103*6 |
108*6 |
|
Receiver |
79*6 |
80*6 |
82*6 |
84*6 |
85*6 |
|||
When the center indicator is OFF |
Transmitter |
81*6 |
86*6 |
91*6 |
96*6 |
100*6 |
||
Receiver |
69*6 |
70*6 |
71*6 |
72*6 |
73*6 |
|||
Environmental resistance |
Enclosure rating |
IP65 (IEC60529) |
||||||
Overvoltage category |
II |
|||||||
Ambient light |
Incandescent lamp: 5,000 lux max., Sunlight: 20,000 lux max. |
|||||||
Operating ambient temperature |
-10 to +55 °C 14 to 131 °F (No freezing) |
|||||||
Operating relative humidity |
15 to 85 % RH (No condensation) |
|||||||
Storage temperature |
-25 to +60 °C -13 to 140 °F (No freezing) |
|||||||
Storage relative humidity |
15 to 95 % RH |
|||||||
Vibration resistance |
10 to 55 Hz, Double amplitude 0.7 mm 0.03", 20 sweeps in each of the X, Y, and Z directions |
|||||||
Shock resistance |
100 m/s2 (Approx. 10 G), 16 ms pulse, 1,000 times in each of the X, Y, and Z directions |
|||||||
Material |
Main unit case |
Aluminum |
||||||
Upper case/lower case |
Zinc die-cast |
|||||||
Front cover |
Polycarbonate, SUS304 |
|||||||
Weight |
Transmitter |
400 g |
450 g |
500 g |
550 g |
600 g |
||
Receiver |
415 g |
465 g |
515 g |
575 g |
625 g |
|||
*1 When connecting the SL-V units in series, the response time (ON to OFF) is the sum of the response times of al l the individual SL-V units, but the response time (OFF to ON) is the same as that of a singl e SL-V unit. |
Model |
SL-V48H |
SL-V52H |
SL-V56H |
SL-V60H |
|||
Image |
|
|
|
|
|||
Detection capability |
ø0.98" ø25 mm |
||||||
Beam axis spacing/Lens diameter |
20 mm/ø5 mm 0.79"/ø0.20" |
||||||
Effective aperture angle |
Max. ±2.5 ° (When operating distance is 3 m 98.23' or more) |
||||||
Working distance |
0.1 to 9 m |
||||||
Response time (ms) |
ON→OFF |
12.5*1 |
13.1*1 |
13.6*1 |
14.2*1 |
||
OFF→ON |
52.5*1 |
53.1*1 |
53.6*1 |
54.2*1 |
|||
Light source |
Infrared LED (850 nm) |
||||||
Operation mode |
Turns on when no interruptions are present in the detection zone (excluding when the muting function is used) |
||||||
OSSD output |
Output |
2 outputs each for PNP and NPN. Can be changed by using the connector cable. |
|||||
Max. l oad current |
500 mA*2 |
||||||
Residual vol tage (during ON) |
Max. 2.5 V (with a cable length of 7 m 22.97') |
||||||
Leakage current |
Max. 100 µA*3 |
||||||
Max. capacitive load |
2.2 µF (with a load resistance of 100 Ω) |
||||||
Load wiring resistance |
Max. 2.5 Ω*4 |
||||||
Non safety-rel ated output |
AUX |
Output with automatic PNP/NPN switching function, 50 mA max. |
|||||
Interlock-reset-ready output |
|||||||
Alarm output |
|||||||
Clear/blocked output |
|||||||
State information output 1, 2 |
|||||||
Muting lamp output |
Incandescent lamp (24 VDC, 1 to 7 W) or LED lamp (load current: 10 to 300 mA)*5 can be connected |
||||||
Input |
EDM input |
Short-circuit current 10 mA |
|||||
Wait input |
Short-circuit current 2.5 mA |
||||||
Reset input |
|||||||
Muting input 1, 2 |
|||||||
Override input |
|||||||
Protection circuit |
Reverse current protection, short-circuit protection for each output, surge protection for each output |
||||||
Approved standards |
EMC |
EMS |
IEC61496-1, EN61496-1, UL61496-1 |
||||
EMI |
EN55011 Class A, FCC Part15B Class A |
||||||
Safety |
IEC61496-1, EN61496-1, UL61496-1 (Type 4 ESPE) |
||||||
Rating |
Power voltage |
24 VDC +10 %, -20 %, Ripple (P-P) 10 % or less |
|||||
Current consumption (mA) |
When the center indicator is ON |
Transmitter |
113*6 |
117*6 |
122*6 |
126*6 |
|
Receiver |
87*6 |
88*6 |
90*6 |
91*6 |
|||
When the center indicator is OFF |
Transmitter |
104*6 |
109*6 |
112*6 |
116*6 |
||
Receiver |
74*6 |
75*6 |
76*6 |
||||
Environmental resistance |
Enclosure rating |
IP65 (IEC60529) |
|||||
Overvoltage category |
II |
||||||
Ambient light |
Incandescent lamp: 5,000 lux max., Sunlight: 20,000 lux max. |
||||||
Operating ambient temperature |
-10 to +55 °C 14 to 131 °F (No freezing) |
||||||
Operating relative humidity |
15 to 85 % RH (No condensation) |
||||||
Storage temperature |
-25 to +60 °C -13 to 140 °F (No freezing) |
||||||
Storage relative humidity |
15 to 95 % RH |
||||||
Vibration resistance |
10 to 55 Hz, Double amplitude 0.7 mm 0.03", 20 sweeps in each of the X, Y, and Z directions |
||||||
Shock resistance |
100 m/s2 (Approx. 10 G), 16 ms pulse, 1,000 times in each of the X, Y, and Z directions |
||||||
Material |
Main unit case |
Aluminum |
|||||
Upper case/lower case |
Zinc die-cast |
||||||
Front cover |
Polycarbonate, SUS304 |
||||||
Weight |
Transmitter |
650 g |
700 g |
750 g |
800 g |
||
Receiver |
675 g |
725 g |
775 g |
835 g |
|||
*1 When connecting the SL-V units in series, the response time (ON to OFF) is the sum of the response times of al l the individual SL-V units, but the response time (OFF to ON) is the same as that of a singl e SL-V unit. |
Model |
SL-V64H |
SL-V72H |
SL-V80H |
SL-V88H |
|||
Image |
|
|
|
|
|||
Detection capability |
ø0.98" ø25 mm |
||||||
Beam axis spacing/Lens diameter |
20 mm/ø5 mm 0.79"/ø0.20" |
||||||
Effective aperture angle |
Max. ±2.5 ° (When operating distance is 3 m 98.23' or more) |
||||||
Working distance |
0.1 to 9 m |
0.1 to 7 m |
|||||
Response time (ms) |
ON→OFF |
14.7*1 |
15.8*1 |
16.9*1 |
18*1 |
||
OFF→ON |
54.7*1 |
55.8*1 |
56.9*1 |
58*1 |
|||
Light source |
Infrared LED (850 nm) |
||||||
Operation mode |
Turns on when no interruptions are present in the detection zone (excluding when the muting function is used) |
||||||
OSSD output |
Output |
2 outputs each for PNP and NPN. Can be changed by using the connector cable. |
|||||
Max. l oad current |
500 mA*2 |
||||||
Residual vol tage (during ON) |
Max. 2.5 V (with a cable length of 7 m 22.97') |
||||||
Leakage current |
Max. 100 µA*3 |
||||||
Max. capacitive load |
2.2 µF (with a load resistance of 100 Ω) |
||||||
Load wiring resistance |
Max. 2.5 Ω*4 |
||||||
Non safety-rel ated output |
AUX |
Output with automatic PNP/NPN switching function, 50 mA max. |
|||||
Interlock-reset-ready output |
|||||||
Alarm output |
|||||||
Clear/blocked output |
|||||||
State information output 1, 2 |
|||||||
Muting lamp output |
Incandescent lamp (24 VDC, 1 to 7 W) or LED lamp (load current: 10 to 300 mA)*5 can be connected |
||||||
Input |
EDM input |
Short-circuit current 10 mA |
|||||
Wait input |
Short-circuit current 2.5 mA |
||||||
Reset input |
|||||||
Muting input 1, 2 |
|||||||
Override input |
|||||||
Protection circuit |
Reverse current protection, short-circuit protection for each output, surge protection for each output |
||||||
Approved standards |
EMC |
EMS |
IEC61496-1, EN61496-1, UL61496-1 |
||||
EMI |
EN55011 Class A, FCC Part15B Class A |
||||||
Safety |
IEC61496-1, EN61496-1, UL61496-1 (Type 4 ESPE) |
||||||
Rating |
Power voltage |
24 VDC +10 %, -20 %, Ripple (P-P) 10 % or less |
|||||
Current consumption (mA) |
When the center indicator is ON |
Transmitter |
130*6 |
137*6 |
144*6 |
149*6 |
|
Receiver |
93*6 |
96*6 |
98*6 |
101*6 |
|||
When the center indicator is OFF |
Transmitter |
120*6 |
126*6 |
132*6 |
136*6 |
||
Receiver |
77*6 |
78*6 |
80*6 |
81*6 |
|||
Environmental resistance |
Enclosure rating |
IP65 (IEC60529) |
|||||
Overvoltage category |
II |
||||||
Ambient light |
Incandescent lamp: 5,000 lux max., Sunlight: 20,000 lux max. |
||||||
Operating ambient temperature |
-10 to +55 °C 14 to 131 °F (No freezing) |
||||||
Operating relative humidity |
15 to 85 % RH (No condensation) |
||||||
Storage temperature |
-25 to +60 °C -13 to 140 °F (No freezing) |
||||||
Storage relative humidity |
15 to 95 % RH |
||||||
Vibration resistance |
10 to 55 Hz, Double amplitude 0.7 mm 0.03", 20 sweeps in each of the X, Y, and Z directions |
||||||
Shock resistance |
100 m/s2 (Approx. 10 G), 16 ms pulse, 1,000 times in each of the X, Y, and Z directions |
||||||
Material |
Main unit case |
Aluminum |
|||||
Upper case/lower case |
Zinc die-cast |
||||||
Front cover |
Polycarbonate, SUS304 |
||||||
Weight |
Transmitter |
860 g |
960 g |
1,060 g |
1,160 g |
||
Receiver |
885 g |
985 g |
1,095 g |
1,195 g |
|||
*1 When connecting the SL-V units in series, the response time (ON to OFF) is the sum of the response times of al l the individual SL-V units, but the response time (OFF to ON) is the same as that of a singl e SL-V unit. |
Model |
SL-V96H |
SL-V104H |
SL-V112H |
SL-V120H |
|||
Image |
|
|
|
|
|||
Detection capability |
ø0.98" ø25 mm |
||||||
Beam axis spacing/Lens diameter |
20 mm/ø5 mm 0.79"/ø0.20" |
||||||
Effective aperture angle |
Max. ±2.5 ° (When operating distance is 3 m 98.23' or more) |
||||||
Working distance |
0.1 to 7 m |
||||||
Response time (ms) |
ON→OFF |
19.1*1 |
20.2*1 |
21.3*1 |
22.4*1 |
||
OFF→ON |
59.1*1 |
60.2*1 |
61.3*1 |
62.4*1 |
|||
Light source |
Infrared LED (850 nm) |
||||||
Operation mode |
Turns on when no interruptions are present in the detection zone (excluding when the muting function is used) |
||||||
OSSD output |
Output |
2 outputs each for PNP and NPN. Can be changed by using the connector cable. |
|||||
Max. l oad current |
500 mA*2 |
||||||
Residual vol tage (during ON) |
Max. 2.5 V (with a cable length of 7 m 22.97') |
||||||
Leakage current |
Max. 100 µA*3 |
||||||
Max. capacitive load |
2.2 µF (with a load resistance of 100 Ω) |
||||||
Load wiring resistance |
Max. 2.5 Ω*4 |
||||||
Non safety-rel ated output |
AUX |
Output with automatic PNP/NPN switching function, 50 mA max. |
|||||
Interlock-reset-ready output |
|||||||
Alarm output |
|||||||
Clear/blocked output |
|||||||
State information output 1, 2 |
|||||||
Muting lamp output |
Incandescent lamp (24 VDC, 1 to 7 W) or LED lamp (load current: 10 to 300 mA)*5 can be connected |
||||||
Input |
EDM input |
Short-circuit current 10 mA |
|||||
Wait input |
Short-circuit current 2.5 mA |
||||||
Reset input |
|||||||
Muting input 1, 2 |
|||||||
Override input |
|||||||
Protection circuit |
Reverse current protection, short-circuit protection for each output, surge protection for each output |
||||||
Approved standards |
EMC |
EMS |
IEC61496-1, EN61496-1, UL61496-1 |
||||
EMI |
EN55011 Class A, FCC Part15B Class A |
||||||
Safety |
IEC61496-1, EN61496-1, UL61496-1 (Type 4 ESPE) |
||||||
Rating |
Power voltage |
24 VDC +10 %, -20 %, Ripple (P-P) 10 % or less |
|||||
Current consumption (mA) |
When the center indicator is ON |
Transmitter |
154*6 |
159*6 |
162*6 |
165*6 |
|
Receiver |
104*6 |
107*6 |
109*6 |
112*6 |
|||
When the center indicator is OFF |
Transmitter |
140*6 |
143*6 |
146*6 |
147*6 |
||
Receiver |
83*6 |
84*6 |
86*6 |
87*6 |
|||
Environmental resistance |
Enclosure rating |
IP65 (IEC60529) |
|||||
Overvoltage category |
II |
||||||
Ambient light |
Incandescent lamp: 5,000 lux max., Sunlight: 20,000 lux max. |
||||||
Operating ambient temperature |
-10 to +55 °C 14 to 131 °F (No freezing) |
||||||
Operating relative humidity |
15 to 85 % RH (No condensation) |
||||||
Storage temperature |
-25 to +60 °C -13 to 140 °F (No freezing) |
||||||
Storage relative humidity |
15 to 95 % RH |
||||||
Vibration resistance |
10 to 55 Hz, Double amplitude 0.7 mm 0.03", 20 sweeps in each of the X, Y, and Z directions |
||||||
Shock resistance |
100 m/s2 (Approx. 10 G), 16 ms pulse, 1,000 times in each of the X, Y, and Z directions |
||||||
Material |
Main unit case |
Aluminum |
|||||
Upper case/lower case |
Zinc die-cast |
||||||
Front cover |
Polycarbonate, SUS304 |
||||||
Weight |
Transmitter |
1,260 g |
1,360 g |
1,460 g |
1,570 g |
||
Receiver |
1,295 g |
1,405 g |
1,505 g |
1,615 g |
|||
*1 When connecting the SL-V units in series, the response time (ON to OFF) is the sum of the response times of al l the individual SL-V units, but the response time (OFF to ON) is the same as that of a singl e SL-V unit. |
Model |
SL-V12HM |
SL-V16HM |
SL-V20HM |
SL-V24HM |
SL-V28HM |
|||
Image |
|
|
|
|
|
|||
Detection capability |
ø0.98" ø25 mm |
|||||||
Beam axis spacing/Lens diameter |
20 mm/ø5 mm 0.79"/ø0.20" |
|||||||
Effective aperture angle |
Max. ±2.5 ° (When operating distance is 3 m 98.23' or more) |
|||||||
Working distance |
0.1 to 9 m |
|||||||
Response time (ms) |
ON→OFF |
7.6*1 |
8.1*1 |
8.7*1 |
9.2*1 |
9.8*1 |
||
OFF→ON |
47.6*1 |
48.1*1 |
48.7*1 |
49.2*1 |
49.8*1 |
|||
Light source |
Infrared LED (850 nm) |
|||||||
Operation mode |
Turns on when no interruptions are present in the detection zone (excluding when the muting function is used) |
|||||||
OSSD output |
Output |
2 outputs each for PNP and NPN. Can be changed by using the connector cable. |
||||||
Max. l oad current |
500 mA*2 |
|||||||
Residual vol tage (during ON) |
Max. 2.5 V (with a cable length of 7 m 22.97') |
|||||||
Leakage current |
Max. 100 µA*3 |
|||||||
Max. capacitive load |
2.2 µF (with a load resistance of 100 Ω) |
|||||||
Load wiring resistance |
Max. 2.5 Ω*4 |
|||||||
Non safety-rel ated output |
AUX |
Output with automatic PNP/NPN switching function, 50 mA max. |
||||||
Interlock-reset-ready output |
||||||||
Alarm output |
||||||||
Clear/blocked output |
||||||||
State information output 1, 2 |
||||||||
Muting lamp output |
Incandescent lamp (24 VDC, 1 to 7 W) or LED lamp (load current: 10 to 300 mA)*5 can be connected |
|||||||
Input |
EDM input |
Short-circuit current 10 mA |
||||||
Wait input |
Short-circuit current 2.5 mA |
|||||||
Reset input |
||||||||
Muting input 1, 2 |
||||||||
Override input |
||||||||
Protection circuit |
Reverse current protection, short-circuit protection for each output, surge protection for each output |
|||||||
Approved standards |
EMC |
EMS |
IEC61496-1, EN61496-1, UL61496-1 |
|||||
EMI |
EN55011 Class A, FCC Part15B Class A |
|||||||
Safety |
IEC61496-1, EN61496-1, UL61496-1 (Type 4 ESPE) |
|||||||
Rating |
Power voltage |
24 VDC +10 %, -20 %, Ripple (P-P) 10 % or less |
||||||
Current consumption (mA) |
When the center indicator is ON |
Transmitter |
63*6 |
69*6 |
75*6 |
81*6 |
87*6 |
|
Receiver |
72*6 |
74*6 |
77*6 |
79*6 |
||||
When the center indicator is OFF |
Transmitter |
58*6 |
64*6 |
70*6 |
76*6 |
81*6 |
||
Receiver |
66*6 |
67*6 |
68*6 |
69*6 |
||||
Environmental resistance |
Enclosure rating |
IP65/67 (IEC60529) |
||||||
Overvoltage category |
II |
|||||||
Ambient light |
Incandescent lamp: 5,000 lux max., Sunlight: 20,000 lux max. |
|||||||
Operating ambient temperature |
-10 to +55 °C 14 to 131 °F (No freezing) |
|||||||
Operating relative humidity |
15 to 85 % RH (No condensation) |
|||||||
Storage temperature |
-25 to +60 °C -13 to 140 °F (No freezing) |
|||||||
Storage relative humidity |
15 to 95 % RH |
|||||||
Vibration resistance |
10 to 55 Hz, Double amplitude 0.7 mm 0.03", 20 sweeps in each of the X, Y, and Z directions |
|||||||
Shock resistance |
100 m/s2 (Approx. 10 G), 16 ms pulse, 1,000 times in each of the X, Y, and Z directions |
|||||||
Material |
Main unit case |
Aluminum |
||||||
Upper case/lower case |
Zinc die-cast |
|||||||
Front cover |
Polycarbonate, SUS304 |
|||||||
Weight |
Transmitter |
670 g |
810 g |
960 g |
1,110 g |
1,250 g |
||
Receiver |
680 g |
830 g |
970 g |
1,120 g |
1,270 g |
|||
*1 When connecting the SL-V units in series, the response time (ON to OFF) is the sum of the response times of al l the individual SL-V units, but the response time (OFF to ON) is the same as that of a singl e SL-V unit. |
Model |
SL-V32HM |
SL-V36HM |
SL-V40HM |
SL-V44HM |
SL-V48HM |
|||
Image |
|
|
|
|
|
|||
Detection capability |
ø0.98" ø25 mm |
|||||||
Beam axis spacing/Lens diameter |
20 mm/ø5 mm 0.79"/ø0.20" |
|||||||
Effective aperture angle |
Max. ±2.5 ° (When operating distance is 3 m 98.23' or more) |
|||||||
Working distance |
0.1 to 9 m |
|||||||
Response time (ms) |
ON→OFF |
10.3*1 |
10.9*1 |
11.4*1 |
12*1 |
12.5*1 |
||
OFF→ON |
50.3*1 |
50.9*1 |
51.4*1 |
52*1 |
52.5*1 |
|||
Light source |
Infrared LED (850 nm) |
|||||||
Operation mode |
Turns on when no interruptions are present in the detection zone (excluding when the muting function is used) |
|||||||
OSSD output |
Output |
2 outputs each for PNP and NPN. Can be changed by using the connector cable. |
||||||
Max. l oad current |
500 mA*2 |
|||||||
Residual vol tage (during ON) |
Max. 2.5 V (with a cable length of 7 m 22.97') |
|||||||
Leakage current |
Max. 100 µA*3 |
|||||||
Max. capacitive load |
2.2 µF (with a load resistance of 100 Ω) |
|||||||
Load wiring resistance |
Max. 2.5 Ω*4 |
|||||||
Non safety-rel ated output |
AUX |
Output with automatic PNP/NPN switching function, 50 mA max. |
||||||
Interlock-reset-ready output |
||||||||
Alarm output |
||||||||
Clear/blocked output |
||||||||
State information output 1, 2 |
||||||||
Muting lamp output |
Incandescent lamp (24 VDC, 1 to 7 W) or LED lamp (load current: 10 to 300 mA)*5 can be connected |
|||||||
Input |
EDM input |
Short-circuit current 10 mA |
||||||
Wait input |
Short-circuit current 2.5 mA |
|||||||
Reset input |
||||||||
Muting input 1, 2 |
||||||||
Override input |
||||||||
Protection circuit |
Reverse current protection, short-circuit protection for each output, surge protection for each output |
|||||||
Approved standards |
EMC |
EMS |
IEC61496-1, EN61496-1, UL61496-1 |
|||||
EMI |
EN55011 Class A, FCC Part15B Class A |
|||||||
Safety |
IEC61496-1, EN61496-1, UL61496-1 (Type 4 ESPE) |
|||||||
Rating |
Power voltage |
24 VDC +10 %, -20 %, Ripple (P-P) 10 % or less |
||||||
Current consumption (mA) |
When the center indicator is ON |
Transmitter |
93*6 |
98*6 |
103*6 |
108*6 |
113*6 |
|
Receiver |
80*6 |
82*6 |
84*6 |
85*6 |
87*6 |
|||
When the center indicator is OFF |
Transmitter |
86*6 |
91*6 |
96*6 |
100*6 |
104*6 |
||
Receiver |
70*6 |
71*6 |
72*6 |
73*6 |
74*6 |
|||
Environmental resistance |
Enclosure rating |
IP65/67 (IEC60529) |
||||||
Overvoltage category |
II |
|||||||
Ambient light |
Incandescent lamp: 5,000 lux max., Sunlight: 20,000 lux max. |
|||||||
Operating ambient temperature |
-10 to +55 °C 14 to 131 °F (No freezing) |
|||||||
Operating relative humidity |
15 to 85 % RH (No condensation) |
|||||||
Storage temperature |
-25 to +60 °C -13 to 140 °F (No freezing) |
|||||||
Storage relative humidity |
15 to 95 % RH |
|||||||
Vibration resistance |
10 to 55 Hz, Double amplitude 0.7 mm 0.03", 20 sweeps in each of the X, Y, and Z directions |
|||||||
Shock resistance |
100 m/s2 (Approx. 10 G), 16 ms pulse, 1,000 times in each of the X, Y, and Z directions |
|||||||
Material |
Main unit case |
Aluminum |
||||||
Upper case/lower case |
Zinc die-cast |
|||||||
Front cover |
Polycarbonate, SUS304 |
|||||||
Weight |
Transmitter |
1,400 g |
1,540 g |
1,690 g |
1,830 g |
1,980 g |
||
Receiver |
1,410 g |
1,560 g |
1,710 g |
1,850 g |
2,000 g |
|||
*1 When connecting the SL-V units in series, the response time (ON to OFF) is the sum of the response times of al l the individual SL-V units, but the response time (OFF to ON) is the same as that of a singl e SL-V unit. |
Model |
SL-V52HM |
SL-V56HM |
SL-V60HM |
SL-V64HM |
|||
Image |
|
|
|
|
|||
Detection capability |
ø0.98" ø25 mm |
||||||
Beam axis spacing/Lens diameter |
20 mm/ø5 mm 0.79"/ø0.20" |
||||||
Effective aperture angle |
Max. ±2.5 ° (When operating distance is 3 m 98.23' or more) |
||||||
Working distance |
0.1 to 9 m |
||||||
Response time (ms) |
ON→OFF |
13.1*1 |
13.6*1 |
14.2*1 |
14.7*1 |
||
OFF→ON |
53.1*1 |
53.6*1 |
54.2*1 |
54.7*1 |
|||
Light source |
Infrared LED (850 nm) |
||||||
Operation mode |
Turns on when no interruptions are present in the detection zone (excluding when the muting function is used) |
||||||
OSSD output |
Output |
2 outputs each for PNP and NPN. Can be changed by using the connector cable. |
|||||
Max. l oad current |
500 mA*2 |
||||||
Residual vol tage (during ON) |
Max. 2.5 V (with a cable length of 7 m 22.97') |
||||||
Leakage current |
Max. 100 µA*3 |
||||||
Max. capacitive load |
2.2 µF (with a load resistance of 100 Ω) |
||||||
Load wiring resistance |
Max. 2.5 Ω*4 |
||||||
Non safety-rel ated output |
AUX |
Output with automatic PNP/NPN switching function, 50 mA max. |
|||||
Interlock-reset-ready output |
|||||||
Alarm output |
|||||||
Clear/blocked output |
|||||||
State information output 1, 2 |
|||||||
Muting lamp output |
Incandescent lamp (24 VDC, 1 to 7 W) or LED lamp (load current: 10 to 300 mA)*5 can be connected |
||||||
Input |
EDM input |
Short-circuit current 10 mA |
|||||
Wait input |
Short-circuit current 2.5 mA |
||||||
Reset input |
|||||||
Muting input 1, 2 |
|||||||
Override input |
|||||||
Protection circuit |
Reverse current protection, short-circuit protection for each output, surge protection for each output |
||||||
Approved standards |
EMC |
EMS |
IEC61496-1, EN61496-1, UL61496-1 |
||||
EMI |
EN55011 Class A, FCC Part15B Class A |
||||||
Safety |
IEC61496-1, EN61496-1, UL61496-1 (Type 4 ESPE) |
||||||
Rating |
Power voltage |
24 VDC +10 %, -20 %, Ripple (P-P) 10 % or less |
|||||
Current consumption (mA) |
When the center indicator is ON |
Transmitter |
117*6 |
122*6 |
126*6 |
130*6 |
|
Receiver |
88*6 |
90*6 |
91*6 |
93*6 |
|||
When the center indicator is OFF |
Transmitter |
109*6 |
112*6 |
116*6 |
120*6 |
||
Receiver |
74*6 |
75*6 |
76*6 |
77*6 |
|||
Environmental resistance |
Enclosure rating |
IP65/67 (IEC60529) |
|||||
Overvoltage category |
II |
||||||
Ambient light |
Incandescent lamp: 5,000 lux max., Sunlight: 20,000 lux max. |
||||||
Operating ambient temperature |
-10 to +55 °C 14 to 131 °F (No freezing) |
||||||
Operating relative humidity |
15 to 85 % RH (No condensation) |
||||||
Storage temperature |
-25 to +60 °C -13 to 140 °F (No freezing) |
||||||
Storage relative humidity |
15 to 95 % RH |
||||||
Vibration resistance |
10 to 55 Hz, Double amplitude 0.7 mm 0.03", 20 sweeps in each of the X, Y, and Z directions |
||||||
Shock resistance |
100 m/s2 (Approx. 10 G), 16 ms pulse, 1,000 times in each of the X, Y, and Z directions |
||||||
Material |
Main unit case |
Aluminum |
|||||
Upper case/lower case |
Zinc die-cast |
||||||
Front cover |
Polycarbonate, SUS304 |
||||||
Weight |
Transmitter |
2,130 g |
2,270 g |
2,420 g |
2,560 g |
||
Receiver |
2,150 g |
2,290 g |
2,440 g |
2,590 g |
|||
*1 When connecting the SL-V units in series, the response time (ON to OFF) is the sum of the response times of al l the individual SL-V units, but the response time (OFF to ON) is the same as that of a singl e SL-V unit. |
Model |
SL-V72HM |
SL-V80HM |
SL-V88HM |
SL-V96HM |
|||
Image |
|
|
|
|
|||
Detection capability |
ø0.98" ø25 mm |
||||||
Beam axis spacing/Lens diameter |
20 mm/ø5 mm 0.79"/ø0.20" |
||||||
Effective aperture angle |
Max. ±2.5 ° (When operating distance is 3 m 98.23' or more) |
||||||
Working distance |
0.1 to 7 m |
||||||
Response time (ms) |
ON→OFF |
15.8*1 |
16.9*1 |
18*1 |
19.1*1 |
||
OFF→ON |
55.8*1 |
56.9*1 |
58*1 |
59.1*1 |
|||
Light source |
Infrared LED (850 nm) |
||||||
Operation mode |
Turns on when no interruptions are present in the detection zone (excluding when the muting function is used) |
||||||
OSSD output |
Output |
2 outputs each for PNP and NPN. Can be changed by using the connector cable. |
|||||
Max. l oad current |
500 mA*2 |
||||||
Residual vol tage (during ON) |
Max. 2.5 V (with a cable length of 7 m 22.97') |
||||||
Leakage current |
Max. 100 µA*3 |
||||||
Max. capacitive load |
2.2 µF (with a load resistance of 100 Ω) |
||||||
Load wiring resistance |
Max. 2.5 Ω*4 |
||||||
Non safety-rel ated output |
AUX |
Output with automatic PNP/NPN switching function, 50 mA max. |
|||||
Interlock-reset-ready output |
|||||||
Alarm output |
|||||||
Clear/blocked output |
|||||||
State information output 1, 2 |
|||||||
Muting lamp output |
Incandescent lamp (24 VDC, 1 to 7 W) or LED lamp (load current: 10 to 300 mA)*5 can be connected |
||||||
Input |
EDM input |
Short-circuit current 10 mA |
|||||
Wait input |
Short-circuit current 2.5 mA |
||||||
Reset input |
|||||||
Muting input 1, 2 |
|||||||
Override input |
|||||||
Protection circuit |
Reverse current protection, short-circuit protection for each output, surge protection for each output |
||||||
Approved standards |
EMC |
EMS |
IEC61496-1, EN61496-1, UL61496-1 |
||||
EMI |
EN55011 Class A, FCC Part15B Class A |
||||||
Safety |
IEC61496-1, EN61496-1, UL61496-1 (Type 4 ESPE) |
||||||
Rating |
Power voltage |
24 VDC +10 %, -20 %, Ripple (P-P) 10 % or less |
|||||
Current consumption (mA) |
When the center indicator is ON |
Transmitter |
137*6 |
144*6 |
149*6 |
154*6 |
|
Receiver |
96*6 |
98*6 |
101*6 |
104*6 |
|||
When the center indicator is OFF |
Transmitter |
126*6 |
132*6 |
136*6 |
140*6 |
||
Receiver |
78*6 |
80*6 |
81*6 |
83*6 |
|||
Environmental resistance |
Enclosure rating |
IP65/67 (IEC60529) |
|||||
Overvoltage category |
II |
||||||
Ambient light |
Incandescent lamp: 5,000 lux max., Sunlight: 20,000 lux max. |
||||||
Operating ambient temperature |
-10 to +55 °C 14 to 131 °F (No freezing) |
||||||
Operating relative humidity |
15 to 85 % RH (No condensation) |
||||||
Storage temperature |
-25 to +60 °C -13 to 140 °F (No freezing) |
||||||
Storage relative humidity |
15 to 95 % RH |
||||||
Vibration resistance |
10 to 55 Hz, Double amplitude 0.7 mm 0.03", 20 sweeps in each of the X, Y, and Z directions |
||||||
Shock resistance |
100 m/s2 (Approx. 10 G), 16 ms pulse, 1,000 times in each of the X, Y, and Z directions |
||||||
Material |
Main unit case |
Aluminum |
|||||
Upper case/lower case |
Zinc die-cast |
||||||
Front cover |
Polycarbonate, SUS304 |
||||||
Weight |
Transmitter |
2,850 g |
3,140 g |
3,440 g |
3,730 g |
||
Receiver |
2,880 g |
3,170 g |
3,470 g |
3,760 g |
|||
*1 When connecting the SL-V units in series, the response time (ON to OFF) is the sum of the response times of al l the individual SL-V units, but the response time (OFF to ON) is the same as that of a singl e SL-V unit. |
Model |
SL-T11R |
|||
Image |
|
|||
Combined light curtain |
SL-V Series |
|||
Output |
FSD1、2 |
230 VAC/4 A, 30 VDC/2 A (Resistance load) |
||
Life-span |
Mechanical life: 10 million cycles or more/Electrical life: 0.1 million cycle or more*1 |
|||
Response time (ms) |
ON→OFF |
+6 ms |
||
OFF→ON |
+15 ms |
|||
Approved standards |
EMC |
EMS |
UL61496-1, IEC61496-1, EN61496-1 |
|
EMI |
FCC Part15B Class A, ICES-003 Class A, EN55011 Class A |
|||
Safety |
UL61496-1, IEC61496-1, EN61496-1 (Type 4 ESPE), ISO 13849-1: 2015 (Cat 4 PLe), UL508, EN50178 |
|||
Rating |
Power voltage |
24 VDC ±10 %, Ripple (P-P) 10 % or less |
||
Current consumption |
100 mA or less (at 24 VDC, SL-T11R alone) |
|||
Environmental resistance |
Enclosure rating |
IP20 (IEC60529), Set inside control panel with IP54 or more |
||
Pollution degree |
2 |
|||
Overvoltage category |
III |
|||
Ambient temperature |
-10 to +55 °C 14 to 131 °F (No freezing) |
|||
Relative humidity |
15 to 85 % RH (No condensation) |
|||
Storage temperature |
-25 to +60 °C -13 to 140 °F (No freezing) |
|||
Storage relative humidity |
15 to 95 % RH |
|||
Vibration resistance |
10 to 55 Hz, Double amplitude 0.7 mm 0.03", 20 sweeps in each of the X, Y, and Z directions |
|||
Shock resistance |
100 m/s2 (Approx. 10 G), 16 ms pulse, 1,000 times in each of the X, Y, and Z directions |
|||
Material |
Polycarbonate |
|||
Weight |
Approx. 330 g |
|||
*1 For the specifications for the outputs other than FSD and for each input, refer to the SL-V Instruction Manual. |
Model |
SL-U2 |
|||
Image |
|
|||
System |
Switching type |
|||
Input power supply voltage |
100 to 240 VAC ±10 % (50/60 Hz) |
|||
Ripple/noise |
240 mV p-p or less |
|||
Output capacity |
1.8 A |
|||
Supply voltage interruption |
10 ms max. |
|||
Approved standards |
EMC |
EMI |
EN61000-6-2, EN55011 Class A, FCC Part15 Class A |
|
Safety |
EN62368-1, EN62477-1, UL 60950-1, CSA 60950-1 |
|||
Rating |
Power voltage |
24 VDC ±10 %, Class 2 |
||
Power consumption |
135 VA |
|||
Environmental resistance |
Pollution degree |
2 |
||
Overvoltage category |
II |
|||
Insulation resistance |
At least 50 MΩ (500 VDC mega, between all external terminals and case) |
|||
Ambient temperature |
-10 to +55 °C 14 to 131 °F (No freezing) |
|||
Relative humidity |
35 to 85 % RH (No condensation) |
|||
Withstand voltage |
1,500 VAC, 1 min. (between all external terminals and case) |
|||
Vibration resistance |
10 to 55 Hz, Double amplitude 0.7 mm 0.03", 20 sweeps in each of the X, Y, and Z directions |
|||
Shock resistance |
100 m/s2 (Approx. 10 G), 16 ms pulse, 1,000 times in each of the X, Y, and Z directions |
|||
Weight |
Approx. 240 g |