Main Unit Connection Cable, for Relay, Main Unit Plug on One Side and M14 on the Other Side, 0.3-m, PNP SL-VPC03PM

SL-VPC03PM - Main Unit Connection Cable, for Relay, Main Unit Plug on One Side and M14 on the Other Side, 0.3-m, PNP

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Data Sheet (PDF)

Manuals

Software

Specifications

Model

SL-VPC03PM

Applicable product

SL-V Series

Length

0.3 m 0.98'

Note

12-core shielded cable, brown and blue: 24 AWG (nominal cross section: 0.22 mm2), other: 26 AWG (nominal cross section: 0.14 mm2)

Data Sheet (PDF) Other Models