Safety Light Curtain
SL-V series
Main Unit Connection Cable, for Relay, Main Unit Plug on One Side and M12 on the Other Side, 0.3-m, PNP SL-VPC03P
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | SL-VPC03P | |||
Applicable product | SL-V Series | |||
Length | 0.3 m 0.98' | |||
Note | 8-core shielded cable, brown and blue: 24 AWG (nominal cross section: 0.22 mm2), other: 26 AWG (nominal cross section: 0.14 mm2) |