Relay Cable M14-M14 10-m NPN SL-VCC10NM

SL-VCC10NM - Relay Cable M14-M14 10-m NPN

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Data Sheet (PDF)

Manuals

Software

Specifications

Model

SL-VCC10NM

Applicable product

SL-V Series

Length

10 m 32.81'

Note

12-core shielded cable, brown and blue: 24 AWG (nominal cross section: 0.22 mm2), other: 26 AWG (nominal cross section: 0.14 mm2)

Data Sheet (PDF) Other Models