Safety Light Curtain
SL-V series
Main Unit, General-purpose Type, 4 Optical Axes SL-V04L
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | SL-V04L | |||
Detection capability | ø1.77" ø45 mm | |||
Beam axis spacing/Lens diameter | 40 mm/ø5 mm 1.57"/ø0.20" | |||
Effective aperture angle | Max. ±2.5 ° (When operating distance is 3 m 98.23' or more) | |||
Working distance | 0.1 to 9 m | |||
Response time (ms) | ON→OFF | 6.5*1 | ||
OFF→ON | 46.5*1 | |||
Light source | Infrared LED (850 nm) | |||
Operation mode | Turns on when no interruptions are present in the detection zone (excluding when the muting function is used) | |||
OSSD output | Output | 2 outputs each for PNP and NPN. Can be changed by using the connector cable. | ||
Max. l oad current | 500 mA*2 | |||
Residual vol tage (during ON) | Max. 2.5 V (with a cable length of 7 m 22.97') | |||
Leakage current | Max. 100 µA*3 | |||
Max. capacitive load | 2.2 µF (with a load resistance of 100 Ω) | |||
Load wiring resistance | Max. 2.5 Ω*4 | |||
Non safety-rel ated output | AUX | Output with automatic PNP/NPN switching function, 50 mA max. | ||
Interlock-reset-ready output | ||||
Alarm output | ||||
Clear/blocked output | ||||
State information output 1, 2 | ||||
Muting lamp output | Incandescent lamp (24 VDC, 1 to 7 W) or LED lamp (load current: 10 to 300 mA)*5 can be connected | |||
Input | EDM input | Short-circuit current 10 mA | ||
Wait input | Short-circuit current 2.5 mA | |||
Reset input | ||||
Muting input 1, 2 | ||||
Override input | ||||
Protection circuit | Reverse current protection, short-circuit protection for each output, surge protection for each output | |||
Approved standards | EMC | EMS | IEC61496-1, EN61496-1, UL61496-1 | |
EMI | EN55011 ClassA, FCC Part15B ClassA, ICES-003 ClassA | |||
Safety | IEC61496-1, EN61496-1, UL61496-1 (Type 4 ESPE) | |||
Rating | Power voltage | 24 VDC +10 %, -20 %, Ripple (P-P) 10 % or less | ||
Current consumption (mA) | When the center indicator is ON | Transmitter | 48*6 | |
Receiver | 70*6 | |||
When the center indicator is OFF | Transmitter | 451.77"*6 | ||
Receiver | 66*6 | |||
Environmental resistance | Enclosure rating | IP65 (IEC60529) | ||
Overvoltage category | II | |||
Ambient light | Incandescent lamp: 5,000 lux max., Sunlight: 20,000 lux max. | |||
Operating ambient temperature | -10 to +55 °C 14 to 131 °F (No freezing) | |||
Operating relative humidity | 15 to 85 % RH (No condensation) | |||
Storage temperature | -25 to +60 °C -13 to 140 °F (No freezing) | |||
Storage relative humidity | 15 to 95 % RH | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 0.7 mm 0.03", 20 sweeps in each of the X, Y, and Z directions | |||
Shock resistance | 100 m/s2 (Approx. 10 G), 16 ms pulse, 1,000 times in each of the X, Y, and Z directions | |||
Material | Main unit case | Aluminum | ||
Upper case/lower case | Zinc die-cast | |||
Front cover | Polycarbonate, SUS304 | |||
Weight | Transmitter | 150 g | ||
Receiver | 155 g | |||
*1 When connecting the SL-V units in series, the response time (ON to OFF) is the sum of the response times of al l the individual SL-V units, but the response time (OFF to ON) is the same as that of a singl e SL-V unit. |