Safety Light Curtain
SL-V series
Relay Terminal SL-T11R
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | SL-T11R | |||
Combined light curtain | SL-V Series | |||
Output | FSD1、2 | 230 VAC/4 A, 30 VDC/2 A (Resistance load) | ||
Life-span | Mechanical life: 10 million cycles or more/Electrical life: 0.1 million cycle or more*1 | |||
Response time (ms) | ON→OFF | +6 ms | ||
OFF→ON | +15 ms | |||
Approved standards | EMC | EMS | UL61496-1, IEC61496-1, EN61496-1 | |
EMI | FCC Part15B Class A, ICES-003 Class A, EN55011 Class A | |||
Safety | UL61496-1, IEC61496-1, EN61496-1 (Type 4 ESPE), ISO 13849-1: 2015 (Cat 4 PLe), UL508, EN50178 | |||
Rating | Power voltage | 24 VDC ±10 %, Ripple (P-P) 10 % or less | ||
Current consumption | 100 mA or less (at 24 VDC, SL-T11R alone) | |||
Environmental resistance | Enclosure rating | IP20 (IEC60529), Set inside control panel with IP54 or more | ||
Pollution degree | 2 | |||
Overvoltage category | III | |||
Ambient temperature | -10 to +55 °C 14 to 131 °F (No freezing) | |||
Relative humidity | 15 to 85 % RH (No condensation) | |||
Storage temperature | -25 to +60 °C -13 to 140 °F (No freezing) | |||
Storage relative humidity | 15 to 95 % RH | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 0.7 mm 0.03", 20 sweeps in each of the X, Y, and Z directions | |||
Shock resistance | 100 m/s2 (Approx. 10 G), 16 ms pulse, 1,000 times in each of the X, Y, and Z directions | |||
Material | Polycarbonate | |||
Weight | Approx. 330 g | |||
*1 For the specifications for the outputs other than FSD and for each input, refer to the SL-V Instruction Manual. |