Safety Light Curtain
SL-V series
Contact Us: 1-888-539-3623 Inquiry form
Robust Dimming Filter with Total Length of 1926 mm for SL OP-84258
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-84258 | |||
Type | Robust Dimming Filter | |||
Applicable product | SL-V96HM, SL-V48LM | |||
Number included | 1 pcs. | |||
Length | Total Length of 1,926 mm | |||
Note | This can reduce the effect of mutual interference by reducing the amount of transmitted light. Use this together with the front protection cover. |