Safety Light Curtain
SL-V series
Front Protection Cover with Total Length of 1286 mm for SL OP-84251
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-84251 | |||
Overview | Front protective cover protecting detection side of light curtain. | |||
Applicable product | SL-V127FM, SL-V64HM, SL-V32LM | |||
Number included | 1 pcs. | |||
Length | 1,285 mm 50.59" | |||
Material | Translucent plastic: Polycarbonate Black plastic: ABS |