Safety Light Curtain
SL-V series
Front Protection Cover with Total Length of 886 mm for SL OP-84246
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-84246 | |||
Overview | Front protective cover protecting detection side of light curtain. | |||
Applicable product | SL-V87FM, SL-V44HM, SL-V22LM | |||
Number included | 1 pcs. | |||
Length | 885 mm 34.84" | |||
Material | Translucent plastic: Polycarbonate Black plastic: ABS |