Safety Light Curtain
SL-C series
Power Supply Unit SL-U2
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | SL-U2 | |||
System | Switching type | |||
Input power supply voltage | 100 to 240 VAC ±10 % (50/60 Hz) | |||
Ripple/noise | 240 mV p-p or less | |||
Output capacity | 1.8 A | |||
Supply voltage interruption | 10 ms max. | |||
Approved standards | EMC | EMI | EN61000-6-2, EN55011 Class A, FCC Part15 Class A | |
Safety | EN62368-1, EN62477-1, UL 60950-1, CSA 60950-1 | |||
Rating | Power voltage | 24 VDC ±10 %, Class 2 | ||
Power consumption | 135 VA | |||
Environmental resistance | Pollution degree | 2 | ||
Overvoltage category | II | |||
Insulation resistance | At least 50 MΩ (500 VDC mega, between all external terminals and case) | |||
Ambient temperature | -10 to +55 °C 14 to 131 °F (No freezing) | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Withstand voltage | 1,500 VAC, 1 min. (between all external terminals and case) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 0.7 mm 0.03", 20 sweeps in each of the X, Y, and Z directions | |||
Shock resistance | 100 m/s2 (Approx. 10 G), 16 ms pulse, 1,000 times in each of the X, Y, and Z directions | |||
Weight | Approx. 240 g |