Safety Light Curtain
SL-C series
Recommended Replaceable Products: Safety Light Curtain - GL-V series
Contact Us: 1-888-539-3623 Inquiry form
Serial Connection Cable 80 mm SL-S0
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | SL-S0 | |||
Overview | Series connection expansion cable for the SL-CF/CH/CL. | |||
Applicable product | SL-CF/CH/CL Series | |||
Length | 0.08 m 0.26' | |||
Note | Transmitter/receiver set. |