Safety Light Curtain
SL-C series
Contact Us: 1-888-539-3623 Inquiry form
Application Unit SL-R12EX
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | SL-R12EX | |||
Power supply | Supplied by SL-R11 or SL-U2 | |||
Input | Muting input | Maximum input voltage | 26.4 VDC | |
Input rating | 24 VDC 2.3 mA | |||
Threshold voltage (ON) | 19 V | |||
Threshold current (OFF) | 0.5 mA | |||
Common ground | A common for A1 and A2, a common for B1 and B2 | |||
Bank selection input | Maximum input voltage | 26.4 VDC | ||
Input rating | 24 VDC 1.6 mA | |||
Threshold voltage (ON) | 19 V | |||
Threshold current (OFF) | 0.5 mA | |||
Common ground | A common for A1, A2 and A3, a common for B1, B2 and B3 | |||
Allowance for 2 inputs timing gap | 200 ms max. | |||
Output for muting lamp | 24 VDC 15 mA to 300 mA | |||
Rating | Current consumption | 110 mA or less (including 24 VDC, SL-R12D) | ||
Environmental resistance | Enclosure rating | IP20 (IEC60529) | ||
Ambient temperature | -10 to +55 °C 14 to 131 °F (No freezing) | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 0.7 mm 0.03", 20 sweeps in each of the X, Y, and Z directions | |||
Shock resistance | 100 m/s2 (Approx. 10 G), 16 ms pulse, 1,000 times in each of the X, Y, and Z directions | |||
Material | Polycarbonate | |||
Weight | Approx. 300 g |