Safety Light Curtain
SL-C series
Contact Us: 1-888-539-3623 Inquiry form
Safety Control Unit SL-R11G
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | SL-R11G | |||
Response speed FSD1, 2 AUX | 24 ms (including the sensor response speed) | |||
Safety light curtain | SL-C Series | |||
FSD 1,2 | 230 VAC 4 A 30 VDC 2 A (resistive load)230 VAC 2 A (cos Ø = 0.3) (inductive load)30 VDC 1 A (cos Ø = 0.3) (inductive load) | |||
SL-R11 output | Lifespan | Mechanical life: 10 million times min.Electrical life: 100000 times min. | ||
Response speed when E-STOP is input | 20 ms | |||
AUX | 125 VAC 0.5 A 30 VDC 2 A (resistive load)125 VAC 0.25 A (cos Ø = 0.3) (inductive load)30 VDC 1 A (cos Ø = 0.3) (inductive load) | |||
Rating | Power voltage | 24 VDC ±10 %, Ripple (P-P) 10 % or less | ||
Current consumption | 150 mA or less (24 VDC, when the SL-R11G is used in a standalone manner) | |||
Environmental resistance | Enclosure rating | IP20 (IEC60529) | ||
Operating ambient temperature | -10 to +55 °C 14 to 131 °F (No freezing) | |||
Operating relative humidity | 35 to 85 % RH (No condensation) | |||
Storage temperature | -10 to +60 °C 14 to 140 °F (No freezing) | |||
Storage relative humidity | 35 to 95 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 0.7 mm 0.03", 20 sweeps in each of the X, Y, and Z directions | |||
Shock resistance | 100 m/s2 (Approx. 10 G), 16 ms pulse, 1,000 times in each of the X, Y, and Z directions | |||
Material | Polycarbonate | |||
Weight | Approx. 380 g |