Safety Light Curtain
SL-C series
Recommended Replaceable Products: Safety Light Curtain - GL-V series
Contact Us: 1-888-539-3623 Inquiry form
Safety Control Unit SL-R11
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | SL-R11 | |||
Response speed FSD1, 2 AUX | 24 ms (including sensor response time)*1 | |||
Safety light curtain | SL-C Series | |||
FSD 1,2 | 230 VAC 4 A 30 VDC 2 A (resistive load) | |||
SL-R11 output | Lifespan | Mechanical life: 10 million times min. | ||
Response speed when E-STOP is input | 20 ms | |||
AUX | 125 VAC 0.5 A 30 VDC 2 A (resistive load) | |||
Approved standards | EMC | EMS | UL61496-1*2 | |
EMI | FCC Part 15 Class A*2 | |||
Safety | UL61496-1 (type 4 ESPE) | |||
Rating | Power voltage | 24 VDC ±10 %, Ripple (P-P) 10 % or less | ||
Current consumption | 150 mA or less (for SL-R11 only) | |||
Environmental resistance | Enclosure rating | IP20 (IEC60529) | ||
Operating ambient temperature | -10 to +55 °C 14 to 131 °F (No freezing) | |||
Operating relative humidity | 35 to 85 % RH (No condensation) | |||
Storage temperature | -10 to +60 °C 14 to 140 °F (No freezing) | |||
Storage relative humidity | 35 to 95 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 0.7 mm 0.03", 20 sweeps in each of the X, Y, and Z directions | |||
Shock resistance | 100 m/s2 (Approx. 10 G), 16 ms pulse, 1,000 times in each of the X, Y, and Z directions | |||
Material | Polycarbonate | |||
Weight | Approx. 380 g | |||
*1 The OFF → ON return time is 150 ms. |