Safety Light Curtain
SL-C series
Recommended Replaceable Products: Safety Light Curtain - GL-V series
Contact Us: 1-888-539-3623 Inquiry form
Main Unit Connection Cable, for Relay, Main Unit Plug on One Side and M12 on the Other Side, 5-m, PNP SL-PC5P
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | SL-PC5P | |||
Type | Main Unit Connection Cable, for Relay | |||
Applicable product | SL-CF/CH/CL Series | |||
Cable end | Main unit plug - M12 female connector | |||
Length | 5 m 16.40' |