Safety Light Curtain
SL-C series
Recommended Replaceable Products: Safety Light Curtain - GL-V series
Contact Us: 1-888-539-3623 Inquiry form
Main Unit Connection Cable, Main Unit Plug on One Side and Discrete Wires on the Other Side, 7-m, NPN SL-P7N
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | SL-P7N | |||
Type | Main Unit Connection Cable | |||
Applicable product | SL-CF/CH/CL Series | |||
Cable end | Main unit plug - Loose wires | |||
Length | 7 m 22.97' | |||
Note | Transmitter/receiver set. |