Safety Light Curtain
SL-C series
Recommended Replaceable Products: Safety Light Curtain - GL-V series
Contact Us: 1-888-539-3623 Inquiry form
Main Unit Connection Cable, for Relay, Main Unit Plug on One Side and M12 on the Other Side, 10-m, PNP SL-MP10P
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | SL-MP10P | |||
Type | Main Unit Connection Cable, for Relay | |||
Applicable product | SL-CHM Series | |||
Cable end | Transmitter side: M12 female connector - loose wires | |||
Length | 10 m 32.81' | |||
Note | This is a transmitter and receiver set. * A cable protection tube with an external diameter of 20 mm is included. Be sure to attach this protection tube. |