Safety Light Curtain

SL-C series

Corner Mirror, 420 mm SL-M20H

SL-M20H - Corner Mirror, 420 mm

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Data Sheet (PDF)

Manuals

CAD Data

360°view (3D PDF)

Software

Specifications

Model

SL-M20H

Detecting distance when using the SL-C Series

When using SL-CH

With 1 mirror: 8.1 m, with 2 mirrors: 7.2 m, with 3 mirrors: 6.5 m, with 4 mirrors: 5.9 m

When using SL-CL

When using SL-CF

With 1 mirror: 6.3 m, with 2 mirrors: 5.6 m, with 3 mirrors: 5.1 m, with 4 mirrors: 4.6 m

Reflective surface length

438 mm

Supported: SL-C Series

SL-C Series units that have a total length shorter than that of the reflective surface

Environmental resistance

Ambient temperature

-10 to +55 °C 14 to 131 °F (No freezing)

Relative humidity

35 to 95 % RH (No condensation)

Material

Main unit case

Aluminum

Mirror

Back-side mirror

Mounting bracket

SUS304

Accessories

Mounting bracket (2-piece set)

Weight

Approx. 1.8 kg (including mounting bracket)

Data Sheet (PDF) Other Models