Safety Light Curtain
SL-C series
Recommended Replaceable Products: Safety Light Curtain - GL-V series
Contact Us: 1-888-539-3623 Inquiry form
Extension Cable, M12 on One Side and Discrete Wires on the Other Side, 5-m, PNP SL-C5P
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | SL-C5P | |||
Type | Extension Cable | |||
Applicable product | SL-CF/CH/CL/CHM Series | |||
Cable end | M12 female connector - Loose wires | |||
Length | 5 m 16.40' |