Safety Light Curtain
SL-C series
Recommended Replaceable Products: Main Unit, Hand-protection Type, 32 Optical Axes - GL-R32H
Contact Us: 1-888-539-3623 Inquiry form
Main Unit, Robust Type, 32 Optical Axes SL-C32HM
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | SL-C32HM | |||
Effective aperture angle | Max. ±2.5° (when operating distance is at least 3 m 9.8') | |||
Response time | 15 ms *1 | |||
Light source | Infrared LED (850 nm) | |||
Detection capability | ø25 mm (when the blanking function is not used) | |||
Operation mode | Turned on when light is being applied to all optical axes (excluding when the blanking function is used) | |||
No. of beam axes | 32 | |||
Detection zone | 620 mm 24.41" | |||
Protection area | 665 mm26.181" | |||
DetectingdistanceTransmitter lens: Norbornene plasticReceiver lens cover: Polyarylate | 0.25 to 9 m | |||
Beam axis interval | 20 mm 0.79" | |||
Lens diameter | ― | |||
OSSD output | Output type | 2 outputs each for PNP and NPN, Can be switched using the connection connector cable | ||
Max. load current | 300 mA *2 | |||
OFF-state voltage | 2.5 V (with a cable length of 7 m 23.0') | |||
Leakage current | 100 µA maximum*3 | |||
Max. capacitive load | 2.2 µF (with a load resistance of 100 Ω) | |||
Load wiring resistance | 2.5 Ω maximum*4 | |||
Approved standards | EMC | EMS | IEC61496-1, EN61496-1, UL61496-1 | |
EMI | EN55011 Class A, FCC Part15 Class A | |||
Safety | IEC61496-1, EN61496-1, UL61496-1 (type 4 ESPE),IEC61496-2, EN61496-2, UL61496-2 (type 4 AOPD),UL508 | |||
Current consumption | Transmitter | 74 mA | ||
Receiver | 81 mA | |||
Rating | Power voltage | 24 VDC ±10 %, Ripple (P-P) 10 % or less | ||
Environmental resistance | Enclosure rating | IP65 (IEC60529)*5 | ||
Ambient light | Incandescent lamp: 5,000 lux or less, Sunlight: 20,000 lux or less | |||
Operating ambient temperature | -10 to +55 °C 14 to 131 °F (No freezing) | |||
Operating relative humidity | 35 to 85 % RH (No condensation) | |||
Storage temperature | -10 to +60 °C 14 to 140 °F (No freezing) | |||
Storage relative humidity | 35 to 95 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 0.7 mm 0.03", 20 sweeps in each of the X, Y, and Z directions | |||
Shock resistance | 100 m/s2 (Approx. 10 G), 16 ms pulse, 1,000 times in each of the X, Y, and Z directions | |||
Weight | Transmitter | Approx 2.2 kg | ||
Receiver | Approx 2.3 kg | |||
*1 OFF→ON return time is 125 ms. |