Safety Light Curtain
SL-C series
Contact Us: 1-888-539-3623 Inquiry form
Dimming Filter with Total Length of 150 mm or less for SL OP-51469
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-51469 | |||
Type | Dimming Filter | |||
Applicable product | SL-V08H, SL-V04L, SL-C08H | |||
Number included | 1 pcs. | |||
Length | Total Length of 150 mm or less | |||
Material | Translucent plastic: Polycarbonate (t=Approx. 1.20mm), Black plastic: ABS | |||
Note | This can reduce the effect of mutual interference by reducing the amount of transmitted light. Use this together with the front protection cover. |