Safety Light Curtain
SL-C series
Contact Us: 1-888-539-3623 Inquiry form
Protect Bar with Total Length of 230 mm for SL-C OP-42351
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-42351 | |||
Overview | Protection bar of light curtain main body from collision with workpiece. | |||
Applicable product | SL-C12H | |||
Number included | 1 pcs. | |||
Length | 230 mm | |||
Material | Aluminum | |||
Note | 2 sets are required to install protection on both the transmitter and receiver. |