Series connection cable GL-VS01S

GL-VS01S - Series connection cable

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Data Sheet (PDF)

Manuals

CAD Data

360°view (3D PDF)

Software

  • CE Marking

Specifications

Model

GL-VS01S

Type

Series connection cable

Number included

2 pc.

Cable end

Female side: M12 connector 5 pin
Male side: Connector series connection

Length

0.12 m 0.39'

Material

connector 1: PPS GF40%/PBT GF30%
connector 2: PVC/Nickel-plated brass
cable: PVC

Weight

60 g

Data Sheet (PDF) Other Models