Safety Light Curtain
GL-V series
Main unit connection cable 5 m GL-VP5S
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | GL-VP5S | |||
Type | Main unit connection cable | |||
Number included | Transmitter and Receiver cable set | |||
Cable end | Female side: Both transmitter/receiver M12 connector 5 pin | |||
Number of cores | 2-core and 5-core set | |||
Length | 5 m 16.4' | |||
Material | connector: PVC/Nickel-plated brass | |||
Weight | 470 g |