GC-Link connection cable 0.32 m GL-VCG03

GL-VCG03 - GC-Link connection cable 0.32 m

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Data Sheet (PDF)

Manuals

CAD Data

360°view (3D PDF)

Software

  • CE Marking

Specifications

Model

GL-VCG03

Type

GC-Link connection cable

Number included

1 pc.

Cable end

Male side: GC-Link connector
Female side: M12 connector 5 pin

Length

0.32 m 1.05'

Material

connector 1: PBT GF30%
connector 2: PC
cable: PVC

Weight

40 g

Data Sheet (PDF) Other Models