Safety Light Curtain
GL-V series
Extension cable 0.5 m GL-VCC05
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | GL-VCC05 | |||
Type | Extension cable | |||
Number included | 1 pc. | |||
Cable end | Female side: M12 connector 5 pin | |||
Number of cores | 5 | |||
Length | 0.5 m 1.6' | |||
Material | connector: PVC/Nickel-plated brass | |||
Weight | 70 g |