Compact no dead zone metal mounting bracket GL-VB23

GL-VB23 - Compact no dead zone metal mounting bracket

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Data Sheet (PDF)

Manuals

CAD Data

360°view (3D PDF)

Software

Specifications

Model

GL-VB23

Number included

Installed bracket: 2
Hexagon socket head cap screw (low head, M5, L8, across flats 3 mm): 5
Hexagon socket head cap screw (low head, M5, L12, across flats 3 mm): 5

Material

Installed bracket: Aluminum alloy, SUS304, SUSXM7
Hexagon socket head cap screw (low head, M5, L8, across flats 3 mm): SUSXM7
Hexagon socket head cap screw (low head, M5, L12, across flats 3 mm): SUSXM7

Weight

140 g 4.94 oz *1

*1 GL-V Mounting includes two mounting brackets. The weight stated is for both items.

Data Sheet (PDF) Other Models