Safety Light Curtain
GL-V series
Front protection cover Total length 160 mm GL-VA160
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | GL-VA160 | |||
Compatible with GL-V models | GL-VM15F, GL-VM08H,GL-VM04L (both PNP/NPN) | |||
Total length | 160 mm 6.30" | |||
Material | Polycarbonate | |||
Weight | 20 g |