Safety Light Curtain
GL-V series
Front protection cover Total length 1120 mm GL-VA1120
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | GL-VA1120 | |||
Compatible with GL-V models | GL-VM111F, GL-VM56H, GL-VM28L (both PNP/NPN) | |||
Total length | 1120 mm 44.09" | |||
Material | Polycarbonate | |||
Weight | 120 g |