Safety Light Curtain
GL-V series
Safety Light Curtain GL-V series
New Simple Functionality and Easy to Understand
- Full Length Indicator Lights
- Shadow Feature
- Built-in Alignment
- Standard M12 5-pin Connector
- High Speed Response Time
- Edge-to-Edge Protection
- Small Profile
- Network Compatible
The GL-V Series features full length, highly visible indicators to easily understand the light curtain's status at a glance. These indicators also provide built-in alignment assistance, making installation quick and easy. Wiring is simplified with standard M12 5-pin connectors and optional Y-connector, requiring only one cable back to the control panel. This series also has an incredibly fast response time, reducing the necessary mounting distance from the hazard. Additional features include network compatibility, no dead zones, high environmental resistance, and a durable, slim housing.
Features
Easy to Understand Full Length Indicators
Equipped with Full Length Indicator Lights, Shadow Feature, and Built-In Alignment, the GL-V gives clear visibility for anyone to understand status, location of broken beams, and streamlines any troubleshooting efforts.
During Setup
The indicator shows if there are any abnormalities during setup, such as miswiring or beam axis misalignment.
Miswiring
Flashing red
Beam Axis Misalignment
Green lit at intervals
Adjusting
The light curtain can be easily aligned in three steps. The indicator changes with each step, facilitating easy alignment.
1. Align the Top
Red at the top
2. Align the Bottom
Green intervals
3. Rotate to Full Strength
Full green
Operating
In addition to confirmation that enough light is being received, the GL-V also indicates if the transmitter or receiver is dirty, or if the beam axis is misaligned.
Light Received
Green
Dirty or Beam Axis Misaligned
Lit in green (Partial lighting)
Blocked
Blocked areas are not illuminated red
Quick Installation
Adjustable Mounting Bracket
The adjustable mounting bracket allows for swift installation by simply snapping into place, aligning, and securing with a tightening screw. Any adjustments necessary once installed, can easily be achieved.
Simplified Wiring
The GL-V is standardized with an M12 5-Pin connector. This connection makes integration simple. Any cable replacements or extensions that are necessary can be done easily.
Unmatched Reliability
Slim and Durable Housing
The GL-V has a slim profile while maintaining a robust structure that’s approximately 3 mm (0.12″) thick, making it impact resistant and minimizes twisting of the main body.
IP65/IP67 Environmental Resistance
The GL-V design complies with IEC IP65/IP67 standards. It is not only dustproof and waterproof but also oil-resistant, ensuring reliability in diverse environments.
Stable Detection In Any Industry
Steam and washdown environments
Dust and particulates
Oil and lubricant
Weld spatter