Specs Safety Light Curtain GL-S series

Model

GL-S08FH

GL-S12FH

GL-S16FH

GL-S20FH

Image

Type

Flat type

Detection capability

ø25 mm ø0.98"

Total length

179.5 mm 7.07"

259.5 mm 10.22"

339.5 mm 13.37"

419.5 mm 16.52"

No. of beam

8

12

16

20

Detection height

140mm 5.51"

220mm 8.66"

300mm 11.81"

380mm 14.96"

Protection height

186 mm 7.32"

266mm 10.47"

346mm 13.62"

426mm 16.77"

Beam axis spacing

20 mm 0.79"

Operating distance

0.1 to 2 m 0.3' to 6.6'

Effective aperture angle

Max. ±3.75° (when the operating distance is 2 m 6.6')

Light source

Infrared LED (870 nm)

Response time(ms)

Wire synchronization, one-line, or optical synchronization system (channel 0)

ON→OFF

6.6 *1

OFF→ON

48.7 *1 *2

All blocked→ON

63.1 *1 *3

Optical synchronization system (channel A or B)

ON→OFF

6.9 *1

7.4 *1

8.1 *1

8.8 *1

OFF→ON

49.1 *1 *2

49.9 *1 *2

50.9 *1 *2

52.0 *1 *2

All blocked→ON

64.2 *1 *3

66.3 *1 *3

69.1 *1 *3

71.9 *1 *3

OSSD operation

Turns on when no interruptions are present in the detection zone

Synchronization between the transmitter and receiver

Optical synchronization or wire synchronization
(determined by the wiring)

Light interference prevention function

Optical synchronization: prevented by Channel A and B with setting switch
Wire synchronization: prevented automatically

Control output (OSSD output)

Output type

2 transistor outputs
(PNP or NPN output is determined by the cable type.)

Max. load current

Max. 300 mA

Residual voltage (when ON)

Max. 2.5 V (with a cable length of 5 m 16.4')

OFF state voltage

Max. 2.0 V (with a cable length of 5 m 16.4')

Leakage current

Max. 200 µA

Max. load capacitance

2.2 µF

Load wiring resistance

Max. 2.5 Ω

Inputs 1 and 2

Short-circuit current: approx. 1 mA

Power supply

Current consumption(mA)

When the center indicator is ON

Transmitter

31*4

34*4

36*4

39*4

Receiver

52*4

56*4

59*4

62*4

When the center indicator is OFF

Transmitter

26*4

27*4

28*4

Receiver

47*4

48*4

49*4

50*4

Power voltage

24 VDC ±20%, ripple (P-P) 10% or less, Class 2

Protection circuit

Reverse current protection, short-circuit protection and surge protection for each output

Approved standards

EMC

EMS

IEC61496-1, EN61496-1, UL61496-1

EMI

EN55011 ClassA, FCC Part15B ClassA, ICES-003 ClassA

Safety

IEC61496-1, EN61496-1, UL61496-1 (Type 4 ESPE)
IEC61496-2, EN61496-2, UL61496-2 (Type 4 AOPD)
IEC61508, EN61508 (SIL3), IEC62061, EN62061 (SIL CL3)
EN ISO13849-1: 2015 (Category 4, PLe)
UL508, UL1998
GB/T4584

Environmental resistance

Enclosure rating

IP65/IP67 (IEC60529)

Overvoltage category

II

Ambient light

Incandescent lamp: 3,000 lux or less, Sunlight: 20,000 lux or less

Operating ambient temperature

-10 to +50 °C 14 to 122 °F (No freezing)

Operating relative humidity

15 to 85 % RH (no condensation)

Storage temperature

-25 to +60 °C -13 to 140 °F (No freezing)

Storage relative humidity

15 to 95 % RH

Vibration resistance

10 to 55 Hz, Double amplitude 0.7 mm 0.03", 20 sweeps in each of the X, Y, and Z directions

Shock resistance

100 m/s2 (Approx. 10 G), 16 ms pulse, 1,000 times in each of the X, Y, and Z directions

Material

Main unit case

Polyarylate

Weight

Transmitter

95 g

125 g

155 g

185 g

Receiver

130 g

160 g

190 g

*1 If the response time (ON to OFF) exceeds 18 ms, this unit cannot be used as a certified product based on the Chinese standard GB/T4584 “压力机用光电保护装置技术条件”.
In the case of series connection, if the total number of beam axes exceeds 100, the response time must be limited to 30 ms or less.
When the GL-S units are connected in series, the response time is calculated according to the following steps;
1. Sum up the response time of all unit.
2. Subtract the following time from the result of previous step.
(ON → OFF)
One sub unit connected: 2 ms
Two sub units connected: 4.2 ms
(When using Optical synchronization system and Channel A or B)
One sub unit connected: 2.7 ms
Two sub units connected: 5.7 ms
(OFF → ON)
One sub unit connected: 42 ms
Two sub units connected: 84 ms
*2 If the interruption is present in the detection zone for less than 80 ms, the response time (OFF to ON) will be 80 ms or more to ensure that the OSSD maintains the OFF state for more than 80 ms.
*3 “All blocked” means the situation where the GL-S operates in optical synchronization system and the transmitter and receiver is not synchronized (top and bottom beam axes are both blocked).
In this situation, the response time is longer because the GL-S synchronizes the transmitter and receiver first and then determines the clear or blocked.
*4 The control output (OSSD) current is not included. When inputs are turned ON, the current consumption increases by 1 mA per input.

Back to top

Model

GL-S24FH

GL-S28FH

GL-S32FH

GL-S36FH

GL-S40FH

Image

Type

Flat type

Detection capability

ø25 mm ø0.98"

Total length

499.5 mm 19.67"

579.5 mm 22.81"

659.5 mm 25.96"

739.5 mm 29.11"

819.5 mm 32.26"

No. of beam

24

28

32

36

40

Detection height

460mm 18.11"

540mm 21.26"

620mm 24.41"

700mm 27.56"

780mm 30.71"

Protection height

506mm 19.92"

586mm 23.07"

666mm 26.22"

746mm 29.37"

826mm 32.52"

Beam axis spacing

20 mm 0.79"

Operating distance

0.1 to 2 m 0.3' to 6.6'

Effective aperture angle

Max. ±3.75° (when the operating distance is 2 m 6.6')

Light source

Infrared LED (870 nm)

Response time(ms)

Wire synchronization, one-line, or optical synchronization system (channel 0)

ON→OFF

7.0 *1

7.4 *1

7.9 *1

8.3 *1

8.7 *1

OFF→ON

49.3 *1 *2

50.0 *1 *2

50.6 *1 *2

51.3 *1 *2

51.9 *1 *2

All blocked→ON

64.9 *1 *3

66.6 *1 *3

68.3 *1 *3

70.0 *1 *3

71.8 *1 *3

Optical synchronization system (channel A or B)

ON→OFF

9.5 *1

10.2 *1

10.9 *1

11.6 *1

12.3 *1

OFF→ON

53.0 *1 *2

54.0 *1 *2

55.1 *1 *2

56.1 *1 *2

57.2 *1 *2

All blocked→ON

74.7 *1 *3

77.5 *1 *3

80.2 *1 *3

83.0 *1 *3

85.8 *1 *3

OSSD operation

Turns on when no interruptions are present in the detection zone

Synchronization between the transmitter and receiver

Optical synchronization or wire synchronization
(determined by the wiring)

Light interference prevention function

Optical synchronization: prevented by Channel A and B with setting switch
Wire synchronization: prevented automatically

Control output (OSSD output)

Output type

2 transistor outputs
(PNP or NPN output is determined by the cable type.)

Max. load current

Max. 300 mA

Residual voltage (when ON)

Max. 2.5 V (with a cable length of 5 m 16.4')

OFF state voltage

Max. 2.0 V (with a cable length of 5 m 16.4')

Leakage current

Max. 200 µA

Max. load capacitance

2.2 µF

Load wiring resistance

Max. 2.5 Ω

Inputs 1 and 2

Short-circuit current: approx. 1 mA

Power supply

Current consumption(mA)

When the center indicator is ON

Transmitter

41*4

44*4

45*4

48*4

50*4

Receiver

64*4

67*4

70*4

73*4

76*4

When the center indicator is OFF

Transmitter

28*4

29*4

30*4

Receiver

51*4

52*4

53*4

54*4

55*4

Power voltage

24 VDC ±20%, ripple (P-P) 10% or less, Class 2

Protection circuit

Reverse current protection, short-circuit protection and surge protection for each output

Approved standards

EMC

EMS

IEC61496-1, EN61496-1, UL61496-1

EMI

EN55011 ClassA, FCC Part15B ClassA, ICES-003 ClassA

Safety

IEC61496-1, EN61496-1, UL61496-1 (Type 4 ESPE)
IEC61496-2, EN61496-2, UL61496-2 (Type 4 AOPD)
IEC61508, EN61508 (SIL3), IEC62061, EN62061 (SIL CL3)
EN ISO13849-1: 2015 (Category 4, PLe)
UL508, UL1998
GB/T4584

Environmental resistance

Enclosure rating

IP65/IP67 (IEC60529)

Overvoltage category

II

Ambient light

Incandescent lamp: 3,000 lux or less, Sunlight: 20,000 lux or less

Operating ambient temperature

-10 to +50 °C 14 to 122 °F (No freezing)

Operating relative humidity

15 to 85 % RH (no condensation)

Storage temperature

-25 to +60 °C -13 to 140 °F (No freezing)

Storage relative humidity

15 to 95 % RH

Vibration resistance

10 to 55 Hz, Double amplitude 0.7 mm 0.03", 20 sweeps in each of the X, Y, and Z directions

Shock resistance

100 m/s2 (Approx. 10 G), 16 ms pulse, 1,000 times in each of the X, Y, and Z directions

Material

Main unit case

Polyarylate

Weight

Transmitter

220 g

255 g

290 g

325 g

360g

Receiver

225 g

260 g

295 g

330 g

365

*1 If the response time (ON to OFF) exceeds 18 ms, this unit cannot be used as a certified product based on the Chinese standard GB/T4584 “压力机用光电保护装置技术条件”.
In the case of series connection, if the total number of beam axes exceeds 100, the response time must be limited to 30 ms or less.
When the GL-S units are connected in series, the response time is calculated according to the following steps;
1. Sum up the response time of all unit.
2. Subtract the following time from the result of previous step.
(ON → OFF)
One sub unit connected: 2 ms
Two sub units connected: 4.2 ms
(When using Optical synchronization system and Channel A or B)
One sub unit connected: 2.7 ms
Two sub units connected: 5.7 ms
(OFF → ON)
One sub unit connected: 42 ms
Two sub units connected: 84 ms
*2 If the interruption is present in the detection zone for less than 80 ms, the response time (OFF to ON) will be 80 ms or more to ensure that the OSSD maintains the OFF state for more than 80 ms.
*3 “All blocked” means the situation where the GL-S operates in optical synchronization system and the transmitter and receiver is not synchronized (top and bottom beam axes are both blocked).
In this situation, the response time is longer because the GL-S synchronizes the transmitter and receiver first and then determines the clear or blocked.
*4 The control output (OSSD) current is not included. When inputs are turned ON, the current consumption increases by 1 mA per input.

Back to top

Model

GL-S08SH

GL-S12SH

GL-S16SH

GL-S20SH

Image

Type

Slim type

Detection capability

ø25 mm ø0.98"

Total length

179.5 mm 7.07"

259.5 mm 10.22"

339.5 mm 13.37"

419.5 mm 16.52"

No. of beam

8

12

16

20

Detection height

140mm 5.51"

220mm 8.66"

300mm 11.81"

380mm 14.96"

Protection height

186mm 7.32"

266mm 10.47"

346mm 13.62"

426mm 16.77"

Beam axis spacing

20 mm 0.79"

Operating distance

0.1 to 2 m 0.3' to 6.6'

Effective aperture angle

Max. ±3.75° (when the operating distance is 2 m 6.6')

Light source

Infrared LED (870 nm)

Response time(ms)

Wire synchronization, one-line, or optical synchronization system (channel 0)

ON→OFF

6.6 *1

OFF→ON

48.7 *1 *2

All blocked→ON

63.1 *1 *3

Optical synchronization system (channel A or B)

ON→OFF

6.9 *1

7.4 *1

8.1 *1

8.8 *1

OFF→ON

49.1 *1 *2

49.9 *1 *2

50.9 *1 *2

52.0 *1 *2

All blocked→ON

64.2 *1 *3

66.3 *1 *3

69.1 *1 *3

71.9 *1 *3

OSSD operation

Turns on when no interruptions are present in the detection zone

Synchronization between the transmitter and receiver

Optical synchronization or wire synchronization
(determined by the wiring)

Light interference prevention function

Optical synchronization: prevented by Channel A and B with setting switch
Wire synchronization: prevented automatically

Control output (OSSD output)

Output type

2 transistor outputs
(PNP or NPN output is determined by the cable type.)

Max. load current

Max. 300 mA

Residual voltage (when ON)

Max. 2.5 V (with a cable length of 5 m 16.4')

OFF state voltage

Max. 2.0 V (with a cable length of 5 m 16.4')

Leakage current

Max. 200 µA

Max. load capacitance

2.2 µF

Load wiring resistance

Max. 2.5 Ω

Inputs 1 and 2

Short-circuit current: approx. 1 mA

Power supply

Current consumption(mA)

When the center indicator is ON

Transmitter

31*4

34*4

36*4

39*4

Receiver

52*4

56*4

59*4

62*4

When the center indicator is OFF

Transmitter

26*4

27*4

28*4

Receiver

47*4

48*4

49*4

50*4

Power voltage

24 VDC ±20%, ripple (P-P) 10% or less, Class 2

Protection circuit

Reverse current protection, short-circuit protection and surge protection for each output

Approved standards

EMC

EMS

IEC61496-1, EN61496-1, UL61496-1

EMI

EN55011 ClassA, FCC Part15B ClassA, ICES-003 ClassA

Safety

IEC61496-1, EN61496-1, UL61496-1 (Type 4 ESPE)
IEC61496-2, EN61496-2, UL61496-2 (Type 4 AOPD)
IEC61508, EN61508 (SIL3), IEC62061, EN62061 (SIL CL3)
EN ISO13849-1: 2015 (Category 4, PLe)
UL508, UL1998
GB/T4584

Environmental resistance

Enclosure rating

IP65/IP67 (IEC60529)

Overvoltage category

II

Ambient light

Incandescent lamp: 3,000 lux or less, Sunlight: 20,000 lux or less

Operating ambient temperature

-10 to +50 °C 14 to 122 °F (No freezing)

Operating relative humidity

15 to 85 % RH (no condensation)

Storage temperature

-25 to +60 °C -13 to 140 °F (No freezing)

Storage relative humidity

15 to 95 % RH

Vibration resistance

10 to 55 Hz, Double amplitude 0.7 mm 0.03", 20 sweeps in each of the X, Y, and Z directions

Shock resistance

100 m/s2 (Approx. 10 G), 16 ms pulse, 1,000 times in each of the X, Y, and Z directions

Material

Main unit case

Polyarylate

Weight

Transmitter

90 g

110 g

135 g

160 g

Receiver

115 g

140 g

165 g

*1 If the response time (ON to OFF) exceeds 18 ms, this unit cannot be used as a certified product based on the Chinese standard GB/T4584 “压力机用光电保护装置技术条件”.
In the case of series connection, if the total number of beam axes exceeds 100, the response time must be limited to 30 ms or less.
When the GL-S units are connected in series, the response time is calculated according to the following steps;
1. Sum up the response time of all unit.
2. Subtract the following time from the result of previous step.
(ON → OFF)
One sub unit connected: 2 ms
Two sub units connected: 4.2 ms
(When using Optical synchronization system and Channel A or B)
One sub unit connected: 2.7 ms
Two sub units connected: 5.7 ms
(OFF → ON)
One sub unit connected: 42 ms
Two sub units connected: 84 ms
*2 If the interruption is present in the detection zone for less than 80 ms, the response time (OFF to ON) will be 80 ms or more to ensure that the OSSD maintains the OFF state for more than 80 ms.
*3 “All blocked” means the situation where the GL-S operates in optical synchronization system and the transmitter and receiver is not synchronized (top and bottom beam axes are both blocked).
In this situation, the response time is longer because the GL-S synchronizes the transmitter and receiver first and then determines the clear or blocked.
*4 The control output (OSSD) current is not included. When inputs are turned ON, the current consumption increases by 1 mA per input.

Back to top

Model

GL-S24SH

GL-S28SH

GL-S32SH

GL-S36SH

GL-S40SH

Image

Type

Slim type

Detection capability

ø25 mm ø0.98"

Total length

499.5 mm 19.67"

579.5 mm 22.81"

659.5 mm 25.96"

739.5 mm 29.11"

819.5 mm 32.26"

No. of beam

24

28

32

36

40

Detection height

460mm 18.11"

540mm 21.26"

620mm 24.41"

700mm 27.56"

780mm 30.71"

Protection height

506mm 19.92"

586mm 23.07"

666mm 26.22"

746mm 29.37"

826mm 32.52"

Beam axis spacing

20 mm 0.79"

Operating distance

0.1 to 2 m 0.3' to 6.6'

Effective aperture angle

Max. ±3.75° (when the operating distance is 2 m 6.6')

Light source

Infrared LED (870 nm)

Response time(ms)

Wire synchronization, one-line, or optical synchronization system (channel 0)

ON→OFF

7.0 *1

7.4 *1

7.9 *1

8.3 *1

8.7 *1

OFF→ON

49.3 *1 *2

50.0 *1 *2

50.6 *1 *2

51.3 *1 *2

51.9 *1 *2

All blocked→ON

64.9 *1 *3

66.6 *1 *3

68.3 *1 *3

70.0 *1 *3

71.8 *1 *3

Optical synchronization system (channel A or B)

ON→OFF

9.5 *1

10.2 *1

10.9 *1

11.6 *1

12.3 *1

OFF→ON

53.0 *1 *2

54.0 *1 *2

55.1 *1 *2

56.1 *1 *2

57.2 *1 *2

All blocked→ON

74.7 *1 *3

77.5 *1 *3

80.2 *1 *3

83.0 *1 *3

85.8 *1 *3

OSSD operation

Turns on when no interruptions are present in the detection zone

Synchronization between the transmitter and receiver

Optical synchronization or wire synchronization
(determined by the wiring)

Light interference prevention function

Optical synchronization: prevented by Channel A and B with setting switch
Wire synchronization: prevented automatically

Control output (OSSD output)

Output type

2 transistor outputs
(PNP or NPN output is determined by the cable type.)

Max. load current

Max. 300 mA

Residual voltage (when ON)

Max. 2.5 V (with a cable length of 5 m 16.4')

OFF state voltage

Max. 2.0 V (with a cable length of 5 m 16.4')

Leakage current

Max. 200 µA

Max. load capacitance

2.2 µF

Load wiring resistance

Max. 2.5 Ω

Inputs 1 and 2

Short-circuit current: approx. 1 mA

Power supply

Current consumption(mA)

When the center indicator is ON

Transmitter

41*4

44*4

45*4

48*4

50*4

Receiver

64*4

67*4

70*4

73*4

76*4

When the center indicator is OFF

Transmitter

28*4

29*4

30*4

Receiver

51*4

52*4

53*4

54*4

55*4

Power voltage

24 VDC ±20%, ripple (P-P) 10% or less, Class 2

Protection circuit

Reverse current protection, short-circuit protection and surge protection for each output

Approved standards

EMC

EMS

IEC61496-1, EN61496-1, UL61496-1

EMI

EN55011 ClassA, FCC Part15B ClassA, ICES-003 ClassA

Safety

IEC61496-1, EN61496-1, UL61496-1 (Type 4 ESPE)
IEC61496-2, EN61496-2, UL61496-2 (Type 4 AOPD)
IEC61508, EN61508 (SIL3), IEC62061, EN62061 (SIL CL3)
EN ISO13849-1: 2015 (Category 4, PLe)
UL508, UL1998
GB/T4584

Environmental resistance

Enclosure rating

IP65/IP67 (IEC60529)

Overvoltage category

II

Ambient light

Incandescent lamp: 3,000 lux or less, Sunlight: 20,000 lux or less

Operating ambient temperature

-10 to +50 °C 14 to 122 °F (No freezing)

Operating relative humidity

15 to 85 % RH (no condensation)

Storage temperature

-25 to +60 °C -13 to 140 °F (No freezing)

Storage relative humidity

15 to 95 % RH

Vibration resistance

10 to 55 Hz, Double amplitude 0.7 mm 0.03", 20 sweeps in each of the X, Y, and Z directions

Shock resistance

100 m/s2 (Approx. 10 G), 16 ms pulse, 1,000 times in each of the X, Y, and Z directions

Material

Main unit case

Polyarylate

Weight

Transmitter

185 g

215 g

245 g

275 g

305 g

Receiver

190 g

220 g

250 g

280 g

310 g

*1 If the response time (ON to OFF) exceeds 18 ms, this unit cannot be used as a certified product based on the Chinese standard GB/T4584 “压力机用光电保护装置技术条件”.
In the case of series connection, if the total number of beam axes exceeds 100, the response time must be limited to 30 ms or less.
When the GL-S units are connected in series, the response time is calculated according to the following steps;
1. Sum up the response time of all unit.
2. Subtract the following time from the result of previous step.
(ON → OFF)
One sub unit connected: 2 ms
Two sub units connected: 4.2 ms
(When using Optical synchronization system and Channel A or B)
One sub unit connected: 2.7 ms
Two sub units connected: 5.7 ms
(OFF → ON)
One sub unit connected: 42 ms
Two sub units connected: 84 ms
*2 If the interruption is present in the detection zone for less than 80 ms, the response time (OFF to ON) will be 80 ms or more to ensure that the OSSD maintains the OFF state for more than 80 ms.
*3 “All blocked” means the situation where the GL-S operates in optical synchronization system and the transmitter and receiver is not synchronized (top and bottom beam axes are both blocked).
In this situation, the response time is longer because the GL-S synchronizes the transmitter and receiver first and then determines the clear or blocked.
*4 The control output (OSSD) current is not included. When inputs are turned ON, the current consumption increases by 1 mA per input.

Back to top