Safety Light Curtain
GL-S series
Safety Relay Terminal GL-T11R
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | GL-T11R | |||
Applicable model | GL-R Series | |||
Relay output | FSD1,2 | 250 VAC 6 A 30 VDC 6 A (Resistance load) | ||
Life-span | Electrical life-span | 100,000 cycles or more with 250 VAC 6 A resistance load | ||
Response time | ON→OFF | GL-R +10 ms | ||
OFF→ON | GL-R +32 ms | |||
Supplemental output | AUX | Transistor output (PNP/NPN input device can be connected.)*1 | ||
Error output | ||||
Muting lamp output | Incandescent lamp (24 VDC, 1 to 5.5 W) | |||
External input | EDM input | ON voltage: [Power supply voltage - 5 V] to [Power supply voltage] | ||
Power supply | Power voltage | 24 VDC ±10%, ripple (P-P) 10% or less, Class 2 | ||
Current consumption. | 100 mA max. (24 VDC, GL-T11R only) | |||
Approved standards | EMC | EMS | EN61496-1, UL61496-1, IEC61496-1 | |
EMI | EN55011 ClassA, FCC Part15B ClassA, ICES-003 ClassA | |||
Safety | EN61496-1, UL61496-1, IEC61496-1 (Type4 ESPE) | |||
Environmental resistance | Enclosure rating | IP20 (IEC60529) | ||
Pollution degree | 2 | |||
Overvoltage category | III | |||
Operating ambient temperature | -10 to +55 °C 14 to 131 °F (No freezing) | |||
Operating relative humidity | 15 to 85 % RH (No condensation) | |||
Storage temperature | -25 to +60 °C -13 to 140 °F (No freezing) | |||
Storage relative humidity | 15 to 95 % RH | |||
Altitude | 2,000 m or less | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 0.7 mm 0.03", 20 sweeps in each of the X, Y, and Z directions | |||
Shock resistance | 100 m/s2 (Approx. 10 G), 16 ms pulse, 1,000 times in each of the X, Y, and Z directions | |||
Material | Main unit case | Polycarbonate | ||
Weight | Approx. 310 g | |||
*1 The output operation is the same as that when the PNP output type cable is used. |