Safety Light Curtain
GL-S series
Direct Mounting Brackets GL-SB01
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | GL-SB01 | |||
Type | Direct mountingbracket | |||
Applicable product | GL-S Series main unit | |||
Number included | One each for bilateral symmetry | |||
Material | PPS, NBR, SUS304 | |||
Note | This is included with the main unit. | |||
Weight | 10 g |