Safety Light Curtain GL-S series

Maximum safety standard. Type4 / SIL3 / PLe

Compact Protection!
Safety Light Curtain

Two types to select from

  • Slim type GL-SS
  • Flat type GL-SF

GL-S series - Safety Light Curtain

This series has an ultra-thin housing with multiple wiring options and highly visible indicators. Ideal for tight spaces and easy to integrate.

Features

Seamless Integration Into Equipment

Seamless Integration Into Equipment

The GL-S Series offers a slim or flat body style to make integration into equipment seamless. Additionally, these light curtains are half the size of conventional curtains.

Quick and Easy Installation

Quick and Easy Installation

Built-in mounting brackets and simplified wiring make installation quick and easy.

Easily Identify Operation Status

Easily Identify Operation Status

The status indicators can be illuminated in three different colors by activating an external input. This allows them to be used as work instruction lights.

Built-in Durability and Functionality

Built-in Durability and Functionality

The GL-S Series is environmentally resistant and features built-in series connection ability and interference prevention.