Specs Safety Light Curtain GL-R series

GL-RF Detection capability ø14mm:Total length 240 to 560mm (9.45" to 22.05")

Model

GL-R23F

GL-R31F

GL-R39F

GL-R47F

GL-R55F

Image

Detection capability

ø0.55" ø14 mm

Total length

9.45" 240mm

12.60" 320mm

15.75" 400mm

18.90" 480mm

22.05" 560mm

No. of beam

23

31

39

47

55

Detection height

8.66" 220mm

11.81" 300mm

14.96" 380mm

18.11" 460mm

21.26" 540mm

Protection height

9.61" 244mm

12.76" 324mm

15.91" 404mm

19.06" 484mm

22.20" 564mm

Beam axis spacing/Lens diameter

10 mm 0.39" / ø4 ø0.16"

Detecting distance

0.66 to 32.81' 0.2 to 10 m*1

Effective aperture angle

Max. ±2.5° (When operating distance is 9.84' 3 m or more)

Light source

Infrared LED (870 nm)

Response time (OSSD) (ms)

Wire synchronization, One-line or
Optical synchronization system (Channel 0)

ON→OFF

6.9

7.8

8.6

9.5

10.4

OFF→ON

49.2*2

50.5*2

51.8*2

53.1*2

54.3*2

All blocked→ON

64.4*3

67.9*3

71.3*3

74.8*3

78.3*3

Optical synchronization system
(Channel A or B)

ON→OFF

9.3

10.7

12.1

13.5

14.9

OFF→ON

52.7*2

54.8*2

56.9*2

59*2

61.1*2

All blocked→ON

74*3

79.5*3

85.1*3

90.7*3

96.3*3

Detection mode

Turns on when no interruptions are present in the detection zone

Synchronization between the transmitter and receiver

Optical synchronization or Wire synchronization (Determined by wiring)

Light interference prevention function

Prevents mutual interference in up to two GL-R systems.
Optical synchronization: prevented by Channel A and B with setting switch
Wire synchronization: prevented automatically

Control output
(OSSD output)

Output

2 transistor outputs. (PNP or NPN is determined by the cable type)

Max. load current

500 mA*4

Residual voltage (during ON)

Max. 2.5 V (with a cable length of 16.40' 5 m)

OFF state voltage

Max. 2.0 V (with a cable length of 16.40' 5 m)

Leakage current

Max. 200 µA

Max. capacitive load

2.2 µF

Load wiring resistance

Max. 2.5 Ω

Supplemental output
(Non-safety-related output)

AUX

transistor outputs. (PNP or NPN is determined by the cable type)
Load current: Max. 50 mA, Residual voltage: Max. 2.5 V (with a cable length of 16.40' 5 m)

Error output

Muting lamp output

Incandescent lamp (24 VDC, 1 to 5.5 W)
LED lamp (load current: 10 to 230 mA) can be connected.

External input

When using a PNP output cable

EDM input
Wait input
Reset input
Muting input 1, 2
Override input

ON voltage: 10 to 30 V
OFF voltage: Open or 0 to 3 V
Short circuit current: Approx. 2.5 mA (Approx. 10 mA with EDM input only)

When using an NPN output cable

EDM input
Wait input
Reset input
Muting input 1, 2
Override input

ON voltage: 0 to 3 V
OFF voltage: Open or 10 V or more
Up to the power voltage
Short circuit current: Approx. 2.5 mA (Approx. 10 mA with EDM input only)

Power supply

Power voltage

24 VDC ±20%, ripple (P-P) 10% or less, Class 2

Current
consumption
(Max.) (mA)

Transmitter

50

54

57

60

62

Receiver

70

71

72

74

75

Protection circuit

Reverse current protection, short-circuit protection for each output, surge protection for each output

Approved standards

EMC

EMS

IEC61496-1, EN61496-1, UL61496-1

EMI

EN55011 ClassA, FCC Part15B ClassA, ICES-003 ClassA

Safety

IEC61496-1, EN61496-1, UL61496-1 (Type 4 ESPE)
IEC61496-2, EN61496-2, UL61496-2 (Type 4 AOPD)
IEC61508, EN61508 (SIL3), IEC62061, EN62061 (SIL CL3)
EN ISO13849-1:2015 (Category 4, PLe)
UL508
UL1998

Environmental resistance

Enclosure rating

IP65/IP67 (IEC60529)

Overvoltage category

II

Ambient light

Incandescent lamp: 3,000 lux or less., Sunlight: 20,000 lux or less

Operating ambient temperature

-10 to +55 °C 14 to 131 °F (No freezing)

Operating relative humidity

15 to 85 % RH (No condensation)

Storage temperature

-25 to +60 °C -13 to 140 °F (No freezing)

Storage relative humidity

15 to 95 % RH

Vibration resistance

10 to 55 Hz, Double amplitude 0.7 mm 0.03", 20 sweeps in each of the X, Y, and Z directions

Shock resistance

100 m/s2 (Approx. 10 G), 16 ms pulse, 1,000 times in each of the X, Y, and Z directions

Material

Main unit case

Aluminum

Upper case/lower case

Nylon (GF 30%)

Front cover

Polycarbonate, SUS304

Weight

Transmitter

320 g

430 g

550 g

660 g

780 g

Receiver

330 g

440 g

670 g

*1 When the option front protection cover is installed on the one of transmitter or receiver, the Operating distance is shorten by 1.64' 0.5 m. When the front covers are installed on both of the transmitter and receiver, the Operating distance is shorten by 3.28' 1.0 m.
*2 If the interruption is present in the detection zone for less than 80 ms, the response time (OFF to ON) will be 80 ms or more to ensure that the OSSD maintains the OFF state for more than 80 ms.
*3 “All blocked” means the situation where the GL-R operates in optical synchronization system and the
transmitter and receiver is not synchronized (top and bottom beam axes are both blocked). In this situation,
the response time is longer because the GL-R synchronizes the transmitter and receiver fi rst and then
determines the clear or blocked.
*4 When the GL-R is used under surrounding air temperatures between 50 to 55°C 122°F to 131°F, the Maximum load current should not exceed 350 mA.

Back to top

GL-RF Detection capability ø14mm:Total length 640 to 960mm (25.20" to 37.80")

Model

GL-R63F

GL-R71F

GL-R79F

GL-R87F

GL-R95F

Image

Detection capability

ø0.55" ø14 mm

Total length

25.20" 640mm

28.35" 720mm

31.50" 800mm

34.65" 880mm

37.80" 960mm

No. of beam

63

71

79

87

95

Detection height

24.41" 620mm

27.56" 700mm

30.71" 780mm

33.86" 860mm

37.01" 940mm

Protection height

25.35" 644mm

28.50" 724mm

31.65" 804mm

34.80" 884mm

37.95" 964mm

Beam axis spacing/Lens diameter

10 mm 0.39" / ø4 ø0.16"

Detecting distance

0.66 to 32.81' 0.2 to 10 m*1

Effective aperture angle

Max. ±2.5° (When operating distance is 9.84' 3 m or more)

Light source

Infrared LED (870 nm)

Response time (OSSD) (ms)

Wire synchronization, One-line or
Optical synchronization system (Channel 0)

ON→OFF

11.2

12.1

13

13.8

14.7

OFF→ON

55.6*2

56.9*2

58.2*2

59.5*2

60.8*2

All blocked→ON

81.7*3

85.2*3

88.6*3

92.1*3

95.5*3

Optical synchronization system
(Channel A or B)

ON→OFF

16.3

17.6

19

20.4

21.8

OFF→ON

63.2*2

65.3*2

67.4*2

69.4*2

71.5*2

All blocked→ON

101.8*3

107.4*3

113*3

118.5*3

124.1*3

Detection mode

Turns on when no interruptions are present in the detection zone

Synchronization between the transmitter and receiver

Optical synchronization or Wire synchronization (Determined by wiring)

Light interference prevention function

Prevents mutual interference in up to two GL-R systems.
Optical synchronization: prevented by Channel A and B with setting switch
Wire synchronization: prevented automatically

Control output
(OSSD output)

Output

2 transistor outputs. (PNP or NPN is determined by the cable type)

Max. load current

500 mA*4

Residual voltage (during ON)

Max. 2.5 V (with a cable length of 16.40' 5 m)

OFF state voltage

Max. 2.0 V (with a cable length of 16.40' 5 m)

Leakage current

Max. 200 µA

Max. capacitive load

2.2 µF

Load wiring resistance

Max. 2.5 Ω

Supplemental output
(Non-safety-related output)

AUX

transistor outputs. (PNP or NPN is determined by the cable type)
Load current: Max. 50 mA, Residual voltage: Max. 2.5 V (with a cable length of 16.40' 5 m)

Error output

Muting lamp output

Incandescent lamp (24 VDC, 1 to 5.5 W)
LED lamp (load current: 10 to 230 mA) can be connected.

External input

When using a PNP output cable

EDM input
Wait input
Reset input
Muting input 1, 2
Override input

ON voltage: 10 to 30 V
OFF voltage: Open or 0 to 3 V
Short circuit current: Approx. 2.5 mA (Approx. 10 mA with EDM input only)

When using an NPN output cable

EDM input
Wait input
Reset input
Muting input 1, 2
Override input

ON voltage: 0 to 3 V
OFF voltage: Open or 10 V or more
Up to the power voltage
Short circuit current: Approx. 2.5 mA (Approx. 10 mA with EDM input only)

Power supply

Power voltage

24 VDC ±20%, ripple (P-P) 10% or less, Class 2

Current
consumption
(Max.) (mA)

Transmitter

64

66

67

69

71

Receiver

77

78

80

81

83

Protection circuit

Reverse current protection, short-circuit protection for each output, surge protection for each output

Approved standards

EMC

EMS

IEC61496-1, EN61496-1, UL61496-1

EMI

EN55011 ClassA, FCC Part15B ClassA, ICES-003 ClassA

Safety

IEC61496-1, EN61496-1, UL61496-1 (Type 4 ESPE)
IEC61496-2, EN61496-2, UL61496-2 (Type 4 AOPD)
IEC61508, EN61508 (SIL3), IEC62061, EN62061 (SIL CL3)
EN ISO13849-1:2015 (Category 4, PLe)
UL508
UL1998

Environmental resistance

Enclosure rating

IP65/IP67 (IEC60529)

Overvoltage category

II

Ambient light

Incandescent lamp: 3,000 lux or less., Sunlight: 20,000 lux or less

Operating ambient temperature

-10 to +55 °C 14 to 131 °F (No freezing)

Operating relative humidity

15 to 85 % RH (No condensation)

Storage temperature

-25 to +60 °C -13 to 140 °F (No freezing)

Storage relative humidity

15 to 95 % RH

Vibration resistance

10 to 55 Hz, Double amplitude 0.7 mm 0.03", 20 sweeps in each of the X, Y, and Z directions

Shock resistance

100 m/s2 (Approx. 10 G), 16 ms pulse, 1,000 times in each of the X, Y, and Z directions

Material

Main unit case

Aluminum

Upper case/lower case

Nylon (GF 30%)

Front cover

Polycarbonate, SUS304

Weight

Transmitter

890 g

1000 g

1200 g

1300 g

1400 g

Receiver

900 g

1010 g

*1 When the option front protection cover is installed on the one of transmitter or receiver, the Operating distance is shorten by 1.64' 0.5 m. When the front covers are installed on both of the transmitter and receiver, the Operating distance is shorten by 3.28' 1.0 m.
*2 If the interruption is present in the detection zone for less than 80 ms, the response time (OFF to ON) will be 80 ms or more to ensure that the OSSD maintains the OFF state for more than 80 ms.
*3 “All blocked” means the situation where the GL-R operates in optical synchronization system and the
transmitter and receiver is not synchronized (top and bottom beam axes are both blocked). In this situation,
the response time is longer because the GL-R synchronizes the transmitter and receiver fi rst and then
determines the clear or blocked.
*4 When the GL-R is used under surrounding air temperatures between 50 to 55°C 122°F to 131°F, the Maximum load current should not exceed 350 mA.

Back to top

GL-RF Detection capability ø14mm:Total length 1040 to 1280mm (40.94" to 50.39")

Model

GL-R103F

GL-R111F

GL-R119F

GL-R127F

Image

Detection capability

ø0.55" ø14 mm

Total length

40.94" 1040mm

44.09" 1120mm

47.24" 1200mm

50.39" 1280mm

No. of beam

103

111

119

127

Detection height

40.16" 1020mm

43.31" 1100mm

46.46" 1180mm

49.61" 1260mm

Protection height

41.10" 1044mm

44.25" 1124mm

47.40" 1204mm

50.55" 1284mm

Beam axis spacing/Lens diameter

10 mm 0.39" / ø4 ø0.16"

Detecting distance

0.66 to 32.81' 0.2 to 10 m*1

Effective aperture angle

Max. ±2.5° (When operating distance is 9.84' 3 m or more)

Light source

Infrared LED (870 nm)

Response time (OSSD) (ms)

Wire synchronization, One-line or
Optical synchronization system (Channel 0)

ON→OFF

15.5

16.4

17.3

18.1

OFF→ON

62.1*2

63.4*2

64.7*2

66*2

All blocked→ON

99*3

102.4*3

105.9*3

109.4*3

Optical synchronization system
(Channel A or B)

ON→OFF

23.2

24.6

26

27.4

OFF→ON

73.6*2

75.7*2

77.8*2

79.9*2

All blocked→ON

129.7*3

135.2*3

140.8*3

146.4*3

Detection mode

Turns on when no interruptions are present in the detection zone

Synchronization between the transmitter and receiver

Optical synchronization or Wire synchronization (Determined by wiring)

Light interference prevention function

Prevents mutual interference in up to two GL-R systems.
Optical synchronization: prevented by Channel A and B with setting switch
Wire synchronization: prevented automatically

Control output
(OSSD output)

Output

2 transistor outputs. (PNP or NPN is determined by the cable type)

Max. load current

500 mA*4

Residual voltage (during ON)

Max. 2.5 V (with a cable length of 16.40' 5 m)

OFF state voltage

Max. 2.0 V (with a cable length of 16.40' 5 m)

Leakage current

Max. 200 µA

Max. capacitive load

2.2 µF

Load wiring resistance

Max. 2.5 Ω

Supplemental output
(Non-safety-related output)

AUX

transistor outputs. (PNP or NPN is determined by the cable type)
Load current: Max. 50 mA, Residual voltage: Max. 2.5 V (with a cable length of 16.40' 5 m)

Error output

Muting lamp output

Incandescent lamp (24 VDC, 1 to 5.5 W)
LED lamp (load current: 10 to 230 mA) can be connected.

External input

When using a PNP output cable

EDM input
Wait input
Reset input
Muting input 1, 2
Override input

ON voltage: 10 to 30 V
OFF voltage: Open or 0 to 3 V
Short circuit current: Approx. 2.5 mA (Approx. 10 mA with EDM input only)

When using an NPN output cable

EDM input
Wait input
Reset input
Muting input 1, 2
Override input

ON voltage: 0 to 3 V
OFF voltage: Open or 10 V or more
Up to the power voltage
Short circuit current: Approx. 2.5 mA (Approx. 10 mA with EDM input only)

Power supply

Power voltage

24 VDC ±20%, ripple (P-P) 10% or less, Class 2

Current
consumption
(Max.) (mA)

Transmitter

72

74

76

78

Receiver

84

85

87

89

Protection circuit

Reverse current protection, short-circuit protection for each output, surge protection for each output

Approved standards

EMC

EMS

IEC61496-1, EN61496-1, UL61496-1

EMI

EN55011 ClassA, FCC Part15B ClassA, ICES-003 ClassA

Safety

IEC61496-1, EN61496-1, UL61496-1 (Type 4 ESPE)
IEC61496-2, EN61496-2, UL61496-2 (Type 4 AOPD)
IEC61508, EN61508 (SIL3), IEC62061, EN62061 (SIL CL3)
EN ISO13849-1:2015 (Category 4, PLe)
UL508
UL1998

Environmental resistance

Enclosure rating

IP65/IP67 (IEC60529)

Overvoltage category

II

Ambient light

Incandescent lamp: 3,000 lux or less., Sunlight: 20,000 lux or less

Operating ambient temperature

-10 to +55 °C 14 to 131 °F (No freezing)

Operating relative humidity

15 to 85 % RH (No condensation)

Storage temperature

-25 to +60 °C -13 to 140 °F (No freezing)

Storage relative humidity

15 to 95 % RH

Vibration resistance

10 to 55 Hz, Double amplitude 0.7 mm 0.03", 20 sweeps in each of the X, Y, and Z directions

Shock resistance

100 m/s2 (Approx. 10 G), 16 ms pulse, 1,000 times in each of the X, Y, and Z directions

Material

Main unit case

Aluminum

Upper case/lower case

Nylon (GF 30%)

Front cover

Polycarbonate, SUS304

Weight

Transmitter

1500 g

1600 g

1700 g

1800 g

Receiver

1900 g

*1 When the option front protection cover is installed on the one of transmitter or receiver, the Operating distance is shorten by 1.64' 0.5 m. When the front covers are installed on both of the transmitter and receiver, the Operating distance is shorten by 3.28' 1.0 m.
*2 If the interruption is present in the detection zone for less than 80 ms, the response time (OFF to ON) will be 80 ms or more to ensure that the OSSD maintains the OFF state for more than 80 ms.
*3 “All blocked” means the situation where the GL-R operates in optical synchronization system and the
transmitter and receiver is not synchronized (top and bottom beam axes are both blocked). In this situation,
the response time is longer because the GL-R synchronizes the transmitter and receiver fi rst and then
determines the clear or blocked.
*4 When the GL-R is used under surrounding air temperatures between 50 to 55°C 122°F to 131°F, the Maximum load current should not exceed 350 mA.

Back to top

GL-RF Detection capability ø14mm:Total length 1440 to 2080mm (56.69" to 81.89")

Model

GL-R143F

GL-R159F

GL-R175F

GL-R191F

GL-R207F

Image

Detection capability

ø0.55" ø14 mm

Total length

56.69” 1440mm

62.99" 1600mm

69.29" 1760mm

75.59" 1920mm

81.89" 2080mm

No. of beam

143

159

175

191

207

Detection height

55.91” 1420mm

62.20" 1580mm

68.50" 1740mm

74.80" 1900mm

81.10" 2060mm

Protection height

56.85” 1444mm

63.15" 1604mm

69.45" 1764mm

75.75" 1924mm

82.05" 2084mm

Beam axis spacing/Lens diameter

10 mm 0.39" / ø4 ø0.16"

Detecting distance

0.66 to 32.81' 0.2 to 10 m*1

Effective aperture angle

Max. ±2.5° (When operating distance is 9.84' 3 m or more)

Light source

Infrared LED (870 nm)

Response time (OSSD) (ms)

Wire synchronization, One-line or
Optical synchronization system (Channel 0)

ON→OFF

19.9

21.6

23.3

25.0

26.8

OFF→ON

68.6*2

71.2*2

73.8*2

76.4*2

79.0*2

All blocked→ON

116.4*3

123.3*3

130.2*3

137.1*3

144.1*3

Optical synchronization system
(Channel A or B)

ON→OFF

30.2

33.0

35.8

38.6

41.4

OFF→ON

84.1*2

88.3*2

92.5*2

96.7*2

100.9*2

All blocked→ON

157.6*3

168.7*3

179.9*3

191.0*3

202.1*3

Detection mode

Turns on when no interruptions are present in the detection zone

Synchronization between the transmitter and receiver

Optical synchronization or Wire synchronization (Determined by wiring)

Light interference prevention function

Prevents mutual interference in up to two GL-R systems.
Optical synchronization: prevented by Channel A and B with setting switch
Wire synchronization: prevented automatically

Control output
(OSSD output)

Output

2 transistor outputs. (PNP or NPN is determined by the cable type)

Max. load current

500 mA*4

Residual voltage (during ON)

Max. 2.5 V (with a cable length of 16.40' 5 m)

OFF state voltage

Max. 2.0 V (with a cable length of 16.40' 5 m)

Leakage current

Max. 200 µA

Max. capacitive load

2.2 µF

Load wiring resistance

Max. 2.5 Ω

Supplemental output
(Non-safety-related output)

AUX

transistor outputs. (PNP or NPN is determined by the cable type)
Load current: Max. 50 mA, Residual voltage: Max. 2.5 V (with a cable length of 16.40' 5 m)

Error output

Muting lamp output

Incandescent lamp (24 VDC, 1 to 5.5 W)
LED lamp (load current: 10 to 230 mA) can be connected.

External input

When using a PNP output cable

EDM input
Wait input
Reset input
Muting input 1, 2
Override input

ON voltage: 10 to 30 V
OFF voltage: Open or 0 to 3 V
Short circuit current: Approx. 2.5 mA (Approx. 10 mA with EDM input only)

When using an NPN output cable

EDM input
Wait input
Reset input
Muting input 1, 2
Override input

ON voltage: 0 to 3 V
OFF voltage: Open or 10 V or more
Up to the power voltage
Short circuit current: Approx. 2.5 mA (Approx. 10 mA with EDM input only)

Power supply

Power voltage

24 VDC ±20%, ripple (P-P) 10% or less, Class 2

Current
consumption
(Max.) (mA)

Transmitter

81

85

88

92

95

Receiver

98

102

105

108

111

Protection circuit

Reverse current protection, short-circuit protection for each output, surge protection for each output

Approved standards

EMC

EMS

IEC61496-1, EN61496-1, UL61496-1

EMI

EN55011 ClassA, FCC Part15B ClassA, ICES-003 ClassA

Safety

IEC61496-1, EN61496-1, UL61496-1 (Type 4 ESPE)
IEC61496-2, EN61496-2, UL61496-2 (Type 4 AOPD)
IEC61508, EN61508 (SIL3), IEC62061, EN62061 (SIL CL3)
EN ISO13849-1:2015 (Category 4, PLe)
UL508
UL1998

Environmental resistance

Enclosure rating

IP65/IP67 (IEC60529)

Overvoltage category

II

Ambient light

Incandescent lamp: 3,000 lux or less., Sunlight: 20,000 lux or less

Operating ambient temperature

-10 to +55 °C 14 to 131 °F (No freezing)

Operating relative humidity

15 to 85 % RH (No condensation)

Storage temperature

-25 to +60 °C -13 to 140 °F (No freezing)

Storage relative humidity

15 to 95 % RH

Vibration resistance

10 to 55 Hz, Double amplitude 0.7 mm 0.03", 20 sweeps in each of the X, Y, and Z directions

Shock resistance

100 m/s2 (Approx. 10 G), 16 ms pulse, 1,000 times in each of the X, Y, and Z directions

Material

Main unit case

Aluminum

Upper case/lower case

Nylon (GF 30%)

Front cover

Polycarbonate, SUS304

Weight

Transmitter

2100 g

2300 g

2500 g

2700 g

3000 g

Receiver

2800 g

*1 When the option front protection cover is installed on the one of transmitter or receiver, the Operating distance is shorten by 1.64' 0.5 m. When the front covers are installed on both of the transmitter and receiver, the Operating distance is shorten by 3.28' 1.0 m.
*2 If the interruption is present in the detection zone for less than 80 ms, the response time (OFF to ON) will be 80 ms or more to ensure that the OSSD maintains the OFF state for more than 80 ms.
*3 “All blocked” means the situation where the GL-R operates in optical synchronization system and the
transmitter and receiver is not synchronized (top and bottom beam axes are both blocked). In this situation,
the response time is longer because the GL-R synchronizes the transmitter and receiver fi rst and then
determines the clear or blocked.
*4 When the GL-R is used under surrounding air temperatures between 50 to 55°C 122°F to 131°F, the Maximum load current should not exceed 350 mA.

Back to top

GL-RH Detection capability ø25mm:Total length 160 to 480mm (6.30" to 18.90")

Model

GL-R08H

GL-R12H

GL-R16H

GL-R20H

GL-R24H

Image

Detection capability

ø0.98" ø25 mm

Total length

6.30" 160mm

9.45" 240mm

12.60" 320mm

15.75" 400mm

18.90" 480mm

No. of beam

8

12

16

20

24

Detection height

5.51" 140mm

8.66" 220mm

11.81" 300mm

14.96" 380mm

18.11" 460mm

Protection height

7.28" 185mm

10.43" 265mm

13.58" 345mm

16.73" 425mm

19.88" 505mm

Beam axis spacing/Lens diameter

20 mm / ø5 0.79" / ø0.20"

Detecting distance

0.66 to 49.21' 0.2 to 15 m*1

Effective aperture angle

Max. ±2.5° (When operating distance is 9.84' 3 m or more)

Light source

Infrared LED (870 nm)

Response time (OSSD) (ms)

Wire synchronization, One-line or
Optical synchronization system (Channel 0)

ON→OFF

6.6

7

OFF→ON

48.7*2

49.3*2

All blocked→ON

63.1*3

64.9*3

Optical synchronization system
(Channel A or B)

ON→OFF

6.9

7.4

8.1

8.8

9.5

OFF→ON

49.1*2

49.9*2

50.9*2

52*2

53*2

All blocked→ON

64.2*3

66.3*3

69.1*3

71.9*3

74.7*3

Detection mode

Turns on when no interruptions are present in the detection zone

Synchronization between the transmitter and receiver

Optical synchronization or Wire synchronization (Determined by wiring)

Light interference prevention function

Prevents mutual interference in up to two GL-R systems.
Optical synchronization: prevented by Channel A and B with setting switch
Wire synchronization: prevented automatically

Control output
(OSSD output)

Output

2 transistor outputs. (PNP or NPN is determined by the cable type)

Max. load current

500 mA*4

Residual voltage (during ON)

Max. 2.5 V (with a cable length of 16.40' 5 m)

OFF state voltage

Max. 2.0 V (with a cable length of 16.40' 5 m)

Leakage current

Max. 200 µA

Max. capacitive load

2.2 µF

Load wiring resistance

Max. 2.5 Ω

Supplemental output
(Non-safety-related output)

AUX

transistor outputs. (PNP or NPN is determined by the cable type)
Load current: Max. 50 mA, Residual voltage: Max. 2.5 V (with a cable length of 16.40' 5 m)

Error output

Muting lamp output

Incandescent lamp (24 VDC, 1 to 5.5 W)
LED lamp (load current: 10 to 230 mA) can be connected.

External input

When using a PNP output cable

EDM input
Wait input
Reset input
Muting input 1, 2
Override input

ON voltage: 10 to 30 V
OFF voltage: Open or 0 to 3 V
Short circuit current: Approx. 2.5 mA (Approx. 10 mA with EDM input only)

When using an NPN output cable

EDM input
Wait input
Reset input
Muting input 1, 2
Override input

ON voltage: 0 to 3 V
OFF voltage: Open or 10 V or more
Up to the power voltage
Short circuit current: Approx. 2.5 mA (Approx. 10 mA with EDM input only)

Power supply

Power voltage

24 VDC ±20%, ripple (P-P) 10% or less, Class 2

Current
consumption
(Max.) (mA)

Transmitter

43

46

50

53

57

Receiver

66

68

69

71

72

Protection circuit

Reverse current protection, short-circuit protection for each output, surge protection for each output

Approved standards

EMC

EMS

IEC61496-1, EN61496-1, UL61496-1

EMI

EN55011 ClassA, FCC Part15B ClassA, ICES-003 ClassA

Safety

IEC61496-1, EN61496-1, UL61496-1 (Type 4 ESPE)
IEC61496-2, EN61496-2, UL61496-2 (Type 4 AOPD)
IEC61508, EN61508 (SIL3), IEC62061, EN62061 (SIL CL3)
EN ISO13849-1:2015 (Category 4, PLe)
UL508
UL1998

Environmental resistance

Enclosure rating

IP65/IP67 (IEC60529)

Overvoltage category

II

Ambient light

Incandescent lamp: 3,000 lux or less., Sunlight: 20,000 lux or less

Operating ambient temperature

-10 to +55 °C 14 to 131 °F (No freezing)

Operating relative humidity

15 to 85 % RH (No condensation)

Storage temperature

-25 to +60 °C -13 to 140 °F (No freezing)

Storage relative humidity

15 to 95 % RH

Vibration resistance

10 to 55 Hz, Double amplitude 0.7 mm 0.03", 20 sweeps in each of the X, Y, and Z directions

Shock resistance

100 m/s2 (Approx. 10 G), 16 ms pulse, 1,000 times in each of the X, Y, and Z directions

Material

Main unit case

Aluminum

Upper case/lower case

Nylon (GF 30%)

Front cover

Polycarbonate, SUS304

Weight

Transmitter

210 g

320 g

430 g

550 g

660 g

Receiver

330 g

440 g

*1 When the option front protection cover is installed on the one of transmitter or receiver, the Operating distance is shorten by 1.64' 0.5 m. When the front covers are installed on both of the transmitter and receiver, the Operating distance is shorten by 3.28' 1.0 m.
*2 If the interruption is present in the detection zone for less than 80 ms, the response time (OFF to ON) will be 80 ms or more to ensure that the OSSD maintains the OFF state for more than 80 ms.
*3 “All blocked” means the situation where the GL-R operates in optical synchronization system and the
transmitter and receiver is not synchronized (top and bottom beam axes are both blocked). In this situation,
the response time is longer because the GL-R synchronizes the transmitter and receiver fi rst and then
determines the clear or blocked.
*4 When the GL-R is used under surrounding air temperatures between 50 to 55°C 122°F to 131°F, the Maximum load current should not exceed 350 mA.

Back to top

GL-RH Detection capability ø25mm:Total length 560 to 880mm (22.05" to 34.65")

Model

GL-R28H

GL-R32H

GL-R36H

GL-R40H

GL-R44H

Image

Detection capability

ø0.98" ø25 mm

Total length

22.05" 560mm

25.20" 640mm

28.35" 720mm

31.50" 800mm

34.65" 880mm

No. of beam

28

32

36

40

44

Detection height

21.26" 540mm

24.41" 620mm

27.56" 700mm

30.71" 780mm

33.86" 860mm

Protection height

23.03" 585mm

26.18" 665mm

29.33" 745mm

32.48" 825mm

35.63" 905mm

Beam axis spacing/Lens diameter

20 mm / ø5 0.79" / ø0.20"

Detecting distance

0.66 to 49.21' 0.2 to 15 m*1

Effective aperture angle

Max. ±2.5° (When operating distance is 9.84' 3 m or more)

Light source

Infrared LED (870 nm)

Response time (OSSD) (ms)

Wire synchronization, One-line or
Optical synchronization system (Channel 0)

ON→OFF

7.4

7.9

8.3

8.7

9.2

OFF→ON

50*2

50.6*2

51.3*2

51.9*2

52.6*2

All blocked→ON

66.6*3

68.3*3

70*3

71.8*3

73.5*3

Optical synchronization system
(Channel A or B)

ON→OFF

10.2

10.9

11.6

12.3

12.9

OFF→ON

54*2

55.1*2

56.1*2

57.2*2

58.2*2

All blocked→ON

77.5*3

80.2*3

83*3

85.8*3

88.6*3

Detection mode

Turns on when no interruptions are present in the detection zone

Synchronization between the transmitter and receiver

Optical synchronization or Wire synchronization (Determined by wiring)

Light interference prevention function

Prevents mutual interference in up to two GL-R systems.
Optical synchronization: prevented by Channel A and B with setting switch
Wire synchronization: prevented automatically

Control output
(OSSD output)

Output

2 transistor outputs. (PNP or NPN is determined by the cable type)

Max. load current

500 mA*4

Residual voltage (during ON)

Max. 2.5 V (with a cable length of 16.40' 5 m)

OFF state voltage

Max. 2.0 V (with a cable length of 16.40' 5 m)

Leakage current

Max. 200 µA

Max. capacitive load

2.2 µF

Load wiring resistance

Max. 2.5 Ω

Supplemental output
(Non-safety-related output)

AUX

transistor outputs. (PNP or NPN is determined by the cable type)
Load current: Max. 50 mA, Residual voltage: Max. 2.5 V (with a cable length of 16.40' 5 m)

Error output

Muting lamp output

Incandescent lamp (24 VDC, 1 to 5.5 W)
LED lamp (load current: 10 to 230 mA) can be connected.

External input

When using a PNP output cable

EDM input
Wait input
Reset input
Muting input 1, 2
Override input

ON voltage: 10 to 30 V
OFF voltage: Open or 0 to 3 V
Short circuit current: Approx. 2.5 mA (Approx. 10 mA with EDM input only)

When using an NPN output cable

EDM input
Wait input
Reset input
Muting input 1, 2
Override input

ON voltage: 0 to 3 V
OFF voltage: Open or 10 V or more
Up to the power voltage
Short circuit current: Approx. 2.5 mA (Approx. 10 mA with EDM input only)

Power supply

Power voltage

24 VDC ±20%, ripple (P-P) 10% or less, Class 2

Current
consumption
(Max.) (mA)

Transmitter

59

61

63

65

66

Receiver

73

74

75

76

77

Protection circuit

Reverse current protection, short-circuit protection for each output, surge protection for each output

Approved standards

EMC

EMS

IEC61496-1, EN61496-1, UL61496-1

EMI

EN55011 ClassA, FCC Part15B ClassA, ICES-003 ClassA

Safety

IEC61496-1, EN61496-1, UL61496-1 (Type 4 ESPE)
IEC61496-2, EN61496-2, UL61496-2 (Type 4 AOPD)
IEC61508, EN61508 (SIL3), IEC62061, EN62061 (SIL CL3)
EN ISO13849-1:2015 (Category 4, PLe)
UL508
UL1998

Environmental resistance

Enclosure rating

IP65/IP67 (IEC60529)

Overvoltage category

II

Ambient light

Incandescent lamp: 3,000 lux or less., Sunlight: 20,000 lux or less

Operating ambient temperature

-10 to +55 °C 14 to 131 °F (No freezing)

Operating relative humidity

15 to 85 % RH (No condensation)

Storage temperature

-25 to +60 °C -13 to 140 °F (No freezing)

Storage relative humidity

15 to 95 % RH

Vibration resistance

10 to 55 Hz, Double amplitude 0.7 mm 0.03", 20 sweeps in each of the X, Y, and Z directions

Shock resistance

100 m/s2 (Approx. 10 G), 16 ms pulse, 1,000 times in each of the X, Y, and Z directions

Material

Main unit case

Aluminum

Upper case/lower case

Nylon (GF 30%)

Front cover

Polycarbonate, SUS304

Weight

Transmitter

770 g

880 g

1000 g

1110 g

1220 g

Receiver

890 g

*1 When the option front protection cover is installed on the one of transmitter or receiver, the Operating distance is shorten by 1.64' 0.5 m. When the front covers are installed on both of the transmitter and receiver, the Operating distance is shorten by 3.28' 1.0 m.
*2 If the interruption is present in the detection zone for less than 80 ms, the response time (OFF to ON) will be 80 ms or more to ensure that the OSSD maintains the OFF state for more than 80 ms.
*3 “All blocked” means the situation where the GL-R operates in optical synchronization system and the
transmitter and receiver is not synchronized (top and bottom beam axes are both blocked). In this situation,
the response time is longer because the GL-R synchronizes the transmitter and receiver fi rst and then
determines the clear or blocked.
*4 When the GL-R is used under surrounding air temperatures between 50 to 55°C 122°F to 131°F, the Maximum load current should not exceed 350 mA.

Back to top

GL-RH Detection capability ø25mm:Total length 960 to 1280mm (37.80" to 50.39")

Model

GL-R48H

GL-R52H

GL-R56H

GL-R60H

GL-R64H

Image

Detection capability

ø0.98" ø25 mm

Total length

37.80" 960mm

40.94" 1040mm

44.09" 1120mm

47.24" 1200mm

50.39" 1280mm

No. of beam

48

52

56

60

64

Detection height

37.01" 940mm

40.16" 1020mm

43.31" 1100mm

46.46" 1180mm

49.61" 1260mm

Protection height

38.78" 985mm

41.93" 1065mm

45.08" 1145mm

48.23" 1225mm

51.38" 1305mm

Beam axis spacing/Lens diameter

20 mm / ø5 0.79" / ø0.20"

Detecting distance

0.66 to 49.21' 0.2 to 15 m*1

Effective aperture angle

Max. ±2.5° (When operating distance is 9.84' 3 m or more)

Light source

Infrared LED (870 nm)

Response time (OSSD) (ms)

Wire synchronization, One-line or
Optical synchronization system (Channel 0)

ON→OFF

9.6

10

10.5

10.9

11.3

OFF→ON

53.2*2

53.9*2

54.5*2

55.2*2

55.8*2

All blocked→ON

75.2*3

77*3

78.7*3

80.4*3

82.1*3

Optical synchronization system
(Channel A or B)

ON→OFF

13.6

14.3

15

15.7

16.4

OFF→ON

59.3*2

60.3*2

61.4*2

62.4*2

63.4*2

All blocked→ON

91.4*3

94.2*3

96.9*3

99.7*3

102.5*3

Detection mode

Turns on when no interruptions are present in the detection zone

Synchronization between the transmitter and receiver

Optical synchronization or Wire synchronization (Determined by wiring)

Light interference prevention function

Prevents mutual interference in up to two GL-R systems.
Optical synchronization: prevented by Channel A and B with setting switch
Wire synchronization: prevented automatically

Control output
(OSSD output)

Output

2 transistor outputs. (PNP or NPN is determined by the cable type)

Max. load current

500 mA*4

Residual voltage (during ON)

Max. 2.5 V (with a cable length of 16.40' 5 m)

OFF state voltage

Max. 2.0 V (with a cable length of 16.40' 5 m)

Leakage current

Max. 200 µA

Max. capacitive load

2.2 µF

Load wiring resistance

Max. 2.5 Ω

Supplemental output
(Non-safety-related output)

AUX

transistor outputs. (PNP or NPN is determined by the cable type)
Load current: Max. 50 mA, Residual voltage: Max. 2.5 V (with a cable length of 16.40' 5 m)

Error output

Muting lamp output

Incandescent lamp (24 VDC, 1 to 5.5 W)
LED lamp (load current: 10 to 230 mA) can be connected.

External input

When using a PNP output cable

EDM input
Wait input
Reset input
Muting input 1, 2
Override input

ON voltage: 10 to 30 V
OFF voltage: Open or 0 to 3 V
Short circuit current: Approx. 2.5 mA (Approx. 10 mA with EDM input only)

When using an NPN output cable

EDM input
Wait input
Reset input
Muting input 1, 2
Override input

ON voltage: 0 to 3 V
OFF voltage: Open or 10 V or more
Up to the power voltage
Short circuit current: Approx. 2.5 mA (Approx. 10 mA with EDM input only)

Power supply

Power voltage

24 VDC ±20%, ripple (P-P) 10% or less, Class 2

Current
consumption
(Max.) (mA)

Transmitter

68

69

71

72

73

Receiver

79

80

81

82

83

Protection circuit

Reverse current protection, short-circuit protection for each output, surge protection for each output

Approved standards

EMC

EMS

IEC61496-1, EN61496-1, UL61496-1

EMI

EN55011 ClassA, FCC Part15B ClassA, ICES-003 ClassA

Safety

IEC61496-1, EN61496-1, UL61496-1 (Type 4 ESPE)
IEC61496-2, EN61496-2, UL61496-2 (Type 4 AOPD)
IEC61508, EN61508 (SIL3), IEC62061, EN62061 (SIL CL3)
EN ISO13849-1:2015 (Category 4, PLe)
UL508
UL1998

Environmental resistance

Enclosure rating

IP65/IP67 (IEC60529)

Overvoltage category

II

Ambient light

Incandescent lamp: 3,000 lux or less., Sunlight: 20,000 lux or less

Operating ambient temperature

-10 to +55 °C 14 to 131 °F (No freezing)

Operating relative humidity

15 to 85 % RH (No condensation)

Storage temperature

-25 to +60 °C -13 to 140 °F (No freezing)

Storage relative humidity

15 to 95 % RH

Vibration resistance

10 to 55 Hz, Double amplitude 0.7 mm 0.03", 20 sweeps in each of the X, Y, and Z directions

Shock resistance

100 m/s2 (Approx. 10 G), 16 ms pulse, 1,000 times in each of the X, Y, and Z directions

Material

Main unit case

Aluminum

Upper case/lower case

Nylon (GF 30%)

Front cover

Polycarbonate, SUS304

Weight

Transmitter

1330 g

1440 g

1560 g

1670 g

1780 g

Receiver

1340 g

1450 g

1680 g

1790 g

*1 When the option front protection cover is installed on the one of transmitter or receiver, the Operating distance is shorten by 1.64' 0.5 m. When the front covers are installed on both of the transmitter and receiver, the Operating distance is shorten by 3.28' 1.0 m.
*2 If the interruption is present in the detection zone for less than 80 ms, the response time (OFF to ON) will be 80 ms or more to ensure that the OSSD maintains the OFF state for more than 80 ms.
*3 “All blocked” means the situation where the GL-R operates in optical synchronization system and the
transmitter and receiver is not synchronized (top and bottom beam axes are both blocked). In this situation,
the response time is longer because the GL-R synchronizes the transmitter and receiver fi rst and then
determines the clear or blocked.
*4 When the GL-R is used under surrounding air temperatures between 50 to 55°C 122°F to 131°F, the Maximum load current should not exceed 350 mA.

Back to top

GL-RH Detection capability ø25mm:Total length 1440 to 1920mm (56.69" to 75.59")

Model

GL-R72H

GL-R80H

GL-R88H

GL-R96H

Image

Detection capability

ø0.98" ø25 mm

Total length

56.69" 1440mm

62.99" 1600mm

69.29" 1760mm

75.59" 1920mm

No. of beam

72

80

88

96

Detection height

55.91" 1420mm

62.20" 1580mm

68.50" 1740mm

74.80" 1900mm

Protection height

57.68" 1465mm

63.98" 1625mm

70.28" 1785mm

76.57" 1945mm

Beam axis spacing/Lens diameter

20 mm / ø5 0.79" / ø0.20"

Detecting distance

0.66 to 49.21' 0.2 to 15 m*1

Effective aperture angle

Max. ±2.5° (When operating distance is 9.84' 3 m or more)

Light source

Infrared LED (870 nm)

Response time (OSSD) (ms)

Wire synchronization, One-line or
Optical synchronization system (Channel 0)

ON→OFF

12.2

13.1

13.9

14.8

OFF→ON

57.1*2

58.4*2

59.7*2

61*2

All blocked→ON

85.6*3

89.1*3

92.5*3

96*3

Optical synchronization system
(Channel A or B)

ON→OFF

17.8

19.2

20.6

22

OFF→ON

65.5*2

67.6*2

69.7*2

71.8*2

All blocked→ON

108.1*3

113.7*3

119.2*3

124.8*3

Detection mode

Turns on when no interruptions are present in the detection zone

Synchronization between the transmitter and receiver

Optical synchronization or Wire synchronization (Determined by wiring)

Light interference prevention function

Prevents mutual interference in up to two GL-R systems.
Optical synchronization: prevented by Channel A and B with setting switch
Wire synchronization: prevented automatically

Control output
(OSSD output)

Output

2 transistor outputs. (PNP or NPN is determined by the cable type)

Max. load current

500 mA*4

Residual voltage (during ON)

Max. 2.5 V (with a cable length of 16.40' 5 m)

OFF state voltage

Max. 2.0 V (with a cable length of 16.40' 5 m)

Leakage current

Max. 200 µA

Max. capacitive load

2.2 µF

Load wiring resistance

Max. 2.5 Ω

Supplemental output
(Non-safety-related output)

AUX

transistor outputs. (PNP or NPN is determined by the cable type)
Load current: Max. 50 mA, Residual voltage: Max. 2.5 V (with a cable length of 16.40' 5 m)

Error output

Muting lamp output

Incandescent lamp (24 VDC, 1 to 5.5 W)
LED lamp (load current: 10 to 230 mA) can be connected.

External input

When using a PNP output cable

EDM input
Wait input
Reset input
Muting input 1, 2
Override input

ON voltage: 10 to 30 V
OFF voltage: Open or 0 to 3 V
Short circuit current: Approx. 2.5 mA (Approx. 10 mA with EDM input only)

When using an NPN output cable

EDM input
Wait input
Reset input
Muting input 1, 2
Override input

ON voltage: 0 to 3 V
OFF voltage: Open or 10 V or more
Up to the power voltage
Short circuit current: Approx. 2.5 mA (Approx. 10 mA with EDM input only)

Power supply

Power voltage

24 VDC ±20%, ripple (P-P) 10% or less, Class 2

Current
consumption
(Max.) (mA)

Transmitter

75

77

79

81

Receiver

85

87

89

91

Protection circuit

Reverse current protection, short-circuit protection for each output, surge protection for each output

Approved standards

EMC

EMS

IEC61496-1, EN61496-1, UL61496-1

EMI

EN55011 ClassA, FCC Part15B ClassA, ICES-003 ClassA

Safety

IEC61496-1, EN61496-1, UL61496-1 (Type 4 ESPE)
IEC61496-2, EN61496-2, UL61496-2 (Type 4 AOPD)
IEC61508, EN61508 (SIL3), IEC62061, EN62061 (SIL CL3)
EN ISO13849-1:2015 (Category 4, PLe)
UL508
UL1998

Environmental resistance

Enclosure rating

IP65/IP67 (IEC60529)

Overvoltage category

II

Ambient light

Incandescent lamp: 3,000 lux or less., Sunlight: 20,000 lux or less

Operating ambient temperature

-10 to +55 °C 14 to 131 °F (No freezing)

Operating relative humidity

15 to 85 % RH (No condensation)

Storage temperature

-25 to +60 °C -13 to 140 °F (No freezing)

Storage relative humidity

15 to 95 % RH

Vibration resistance

10 to 55 Hz, Double amplitude 0.7 mm 0.03", 20 sweeps in each of the X, Y, and Z directions

Shock resistance

100 m/s2 (Approx. 10 G), 16 ms pulse, 1,000 times in each of the X, Y, and Z directions

Material

Main unit case

Aluminum

Upper case/lower case

Nylon (GF 30%)

Front cover

Polycarbonate, SUS304

Weight

Transmitter

2010 g

2230 g

2450 g

2680 g

Receiver

2240 g

2460 g

2690 g

*1 When the option front protection cover is installed on the one of transmitter or receiver, the Operating distance is shorten by 1.64' 0.5 m. When the front covers are installed on both of the transmitter and receiver, the Operating distance is shorten by 3.28' 1.0 m.
*2 If the interruption is present in the detection zone for less than 80 ms, the response time (OFF to ON) will be 80 ms or more to ensure that the OSSD maintains the OFF state for more than 80 ms.
*3 “All blocked” means the situation where the GL-R operates in optical synchronization system and the
transmitter and receiver is not synchronized (top and bottom beam axes are both blocked). In this situation,
the response time is longer because the GL-R synchronizes the transmitter and receiver fi rst and then
determines the clear or blocked.
*4 When the GL-R is used under surrounding air temperatures between 50 to 55°C 122°F to 131°F, the Maximum load current should not exceed 350 mA.

Back to top

GL-RL Detection capability ø45mm:Total length 160 to 480mm (6.30" to 18.90")

Model

GL-R04L

GL-R06L

GL-R08L

GL-R10L

GL-R12L

Image

Detection capability

ø1.77" ø45 mm

Total length

6.30" 160mm

9.45" 240mm

12.60" 320mm

15.75" 400mm

18.90" 480mm

No. of beam

4

6

8

10

12

Detection height

4.72" 120mm

7.87" 200mm

11.02" 280mm

14.17" 360mm

17.32" 440mm

Protection height

8.07" 205mm

11.22" 285mm

14.37" 365mm

17.52" 445mm

20.67" 525mm

Beam axis spacing/Lens diameter

40 mm / ø5 1.57" / ø0.20"

Detecting distance

0.66 to 49.21' 0.2 to 15 m*1

Effective aperture angle

Max. ±2.5° (When operating distance is 9.84' 3 m or more)

Light source

Infrared LED (870 nm)

Response time (OSSD) (ms)

Wire synchronization, One-line or
Optical synchronization system (Channel 0)

ON→OFF

6.6

OFF→ON

48.7*2

All blocked→ON

63.1*3

Optical synchronization system
(Channel A or B)

ON→OFF

6.9

7

7.4

OFF→ON

49.1*2

49.3*2

49.9*2

All blocked→ON

64.2*3

64.9*3

66.3*3

Detection mode

Turns on when no interruptions are present in the detection zone

Synchronization between the transmitter and receiver

Optical synchronization or Wire synchronization (Determined by wiring)

Light interference prevention function

Prevents mutual interference in up to two GL-R systems.
Optical synchronization: prevented by Channel A and B with setting switch
Wire synchronization: prevented automatically

Control output
(OSSD output)

Output

2 transistor outputs. (PNP or NPN is determined by the cable type)

Max. load current

500 mA*4

Residual voltage (during ON)

Max. 2.5 V (with a cable length of 16.40' 5 m)

OFF state voltage

Max. 2.0 V (with a cable length of 16.40' 5 m)

Leakage current

Max. 200 µA

Max. capacitive load

2.2 µF

Load wiring resistance

Max. 2.5 Ω

Supplemental output
(Non-safety-related output)

AUX

transistor outputs. (PNP or NPN is determined by the cable type)
Load current: Max. 50 mA, Residual voltage: Max. 2.5 V (with a cable length of 16.40' 5 m)

Error output

Muting lamp output

Incandescent lamp (24 VDC, 1 to 5.5 W)
LED lamp (load current: 10 to 230 mA) can be connected.

External input

When using a PNP output cable

EDM input
Wait input
Reset input
Muting input 1, 2
Override input

ON voltage: 10 to 30 V
OFF voltage: Open or 0 to 3 V
Short circuit current: Approx. 2.5 mA (Approx. 10 mA with EDM input only)

When using an NPN output cable

EDM input
Wait input
Reset input
Muting input 1, 2
Override input

ON voltage: 0 to 3 V
OFF voltage: Open or 10 V or more
Up to the power voltage
Short circuit current: Approx. 2.5 mA (Approx. 10 mA with EDM input only)

Power supply

Power voltage

24 VDC ±20%, ripple (P-P) 10% or less, Class 2

Current
consumption
(Max.) (mA)

Transmitter

37

39

41

43

46

Receiver

66

67

68

69

70

Protection circuit

Reverse current protection, short-circuit protection for each output, surge protection for each output

Approved standards

EMC

EMS

IEC61496-1, EN61496-1, UL61496-1

EMI

EN55011 ClassA, FCC Part15B ClassA, ICES-003 ClassA

Safety

IEC61496-1, EN61496-1, UL61496-1 (Type 4 ESPE)
IEC61496-2, EN61496-2, UL61496-2 (Type 4 AOPD)
IEC61508, EN61508 (SIL3), IEC62061, EN62061 (SIL CL3)
EN ISO13849-1:2015 (Category 4, PLe)
UL508
UL1998

Environmental resistance

Enclosure rating

IP65/IP67 (IEC60529)

Overvoltage category

II

Ambient light

Incandescent lamp: 3,000 lux or less., Sunlight: 20,000 lux or less

Operating ambient temperature

-10 to +55 °C 14 to 131 °F (No freezing)

Operating relative humidity

15 to 85 % RH (No condensation)

Storage temperature

-25 to +60 °C -13 to 140 °F (No freezing)

Storage relative humidity

15 to 95 % RH

Vibration resistance

10 to 55 Hz, Double amplitude 0.7 mm 0.03", 20 sweeps in each of the X, Y, and Z directions

Shock resistance

100 m/s2 (Approx. 10 G), 16 ms pulse, 1,000 times in each of the X, Y, and Z directions

Material

Main unit case

Aluminum

Upper case/lower case

Nylon (GF 30%)

Front cover

Polycarbonate, SUS304

Weight

Transmitter

210 g

320 g

430 g

550 g

660 g

Receiver

330 g

440 g

*1 When the option front protection cover is installed on the one of transmitter or receiver, the Operating distance is shorten by 1.64' 0.5 m. When the front covers are installed on both of the transmitter and receiver, the Operating distance is shorten by 3.28' 1.0 m.
*2 If the interruption is present in the detection zone for less than 80 ms, the response time (OFF to ON) will be 80 ms or more to ensure that the OSSD maintains the OFF state for more than 80 ms.
*3 “All blocked” means the situation where the GL-R operates in optical synchronization system and the
transmitter and receiver is not synchronized (top and bottom beam axes are both blocked). In this situation,
the response time is longer because the GL-R synchronizes the transmitter and receiver fi rst and then
determines the clear or blocked.
*4 When the GL-R is used under surrounding air temperatures between 50 to 55°C 122°F to 131°F, the Maximum load current should not exceed 350 mA.

Back to top

GL-RL Detection capability ø45mm:Total length 560 to 880mm (22.05" to 34.65")

Model

GL-R14L

GL-R16L

GL-R18L

GL-R20L

GL-R22L

Image

Detection capability

ø1.77" ø45 mm

Total length

22.05" 560mm

25.20" 640mm

28.35" 720mm

31.50" 800mm

34.65" 880mm

No. of beam

14

16

18

20

22

Detection height

20.47" 520mm

23.62" 600mm

26.77" 680mm

29.92" 760mm

33.07" 840mm

Protection height

23.82" 605mm

26.97" 685mm

30.12" 765mm

33.27" 845mm

36.42" 925mm

Beam axis spacing/Lens diameter

40 mm / ø5 1.57" / ø0.20"

Detecting distance

0.66 to 49.21' 0.2 to 15 m*1

Effective aperture angle

Max. ±2.5° (When operating distance is 9.84' 3 m or more)

Light source

Infrared LED (870 nm)

Response time (OSSD) (ms)

Wire synchronization, One-line or
Optical synchronization system (Channel 0)

ON→OFF

6.6

6.8

OFF→ON

48.7*2

49*2

All blocked→ON

63.1*3

64*3

Optical synchronization system
(Channel A or B)

ON→OFF

7.7

8.1

8.4

8.8

9.1

OFF→ON

50.4*2

50.9*2

51.4*2

52*2

52.5*2

All blocked→ON

67.7*3

69.1*3

70.5*3

71.9*3

73.3*3

Detection mode

Turns on when no interruptions are present in the detection zone

Synchronization between the transmitter and receiver

Optical synchronization or Wire synchronization (Determined by wiring)

Light interference prevention function

Prevents mutual interference in up to two GL-R systems.
Optical synchronization: prevented by Channel A and B with setting switch
Wire synchronization: prevented automatically

Control output
(OSSD output)

Output

2 transistor outputs. (PNP or NPN is determined by the cable type)

Max. load current

500 mA*4

Residual voltage (during ON)

Max. 2.5 V (with a cable length of 16.40' 5 m)

OFF state voltage

Max. 2.0 V (with a cable length of 16.40' 5 m)

Leakage current

Max. 200 µA

Max. capacitive load

2.2 µF

Load wiring resistance

Max. 2.5 Ω

Supplemental output
(Non-safety-related output)

AUX

transistor outputs. (PNP or NPN is determined by the cable type)
Load current: Max. 50 mA, Residual voltage: Max. 2.5 V (with a cable length of 16.40' 5 m)

Error output

Muting lamp output

Incandescent lamp (24 VDC, 1 to 5.5 W)
LED lamp (load current: 10 to 230 mA) can be connected.

External input

When using a PNP output cable

EDM input
Wait input
Reset input
Muting input 1, 2
Override input

ON voltage: 10 to 30 V
OFF voltage: Open or 0 to 3 V
Short circuit current: Approx. 2.5 mA (Approx. 10 mA with EDM input only)

When using an NPN output cable

EDM input
Wait input
Reset input
Muting input 1, 2
Override input

ON voltage: 0 to 3 V
OFF voltage: Open or 10 V or more
Up to the power voltage
Short circuit current: Approx. 2.5 mA (Approx. 10 mA with EDM input only)

Power supply

Power voltage

24 VDC ±20%, ripple (P-P) 10% or less, Class 2

Current
consumption
(Max.) (mA)

Transmitter

48

50

52

54

56

Receiver

71

72

73

75

Protection circuit

Reverse current protection, short-circuit protection for each output, surge protection for each output

Approved standards

EMC

EMS

IEC61496-1, EN61496-1, UL61496-1

EMI

EN55011 ClassA, FCC Part15B ClassA, ICES-003 ClassA

Safety

IEC61496-1, EN61496-1, UL61496-1 (Type 4 ESPE)
IEC61496-2, EN61496-2, UL61496-2 (Type 4 AOPD)
IEC61508, EN61508 (SIL3), IEC62061, EN62061 (SIL CL3)
EN ISO13849-1:2015 (Category 4, PLe)
UL508
UL1998

Environmental resistance

Enclosure rating

IP65/IP67 (IEC60529)

Overvoltage category

II

Ambient light

Incandescent lamp: 3,000 lux or less., Sunlight: 20,000 lux or less

Operating ambient temperature

-10 to +55 °C 14 to 131 °F (No freezing)

Operating relative humidity

15 to 85 % RH (No condensation)

Storage temperature

-25 to +60 °C -13 to 140 °F (No freezing)

Storage relative humidity

15 to 95 % RH

Vibration resistance

10 to 55 Hz, Double amplitude 0.7 mm 0.03", 20 sweeps in each of the X, Y, and Z directions

Shock resistance

100 m/s2 (Approx. 10 G), 16 ms pulse, 1,000 times in each of the X, Y, and Z directions

Material

Main unit case

Aluminum

Upper case/lower case

Nylon (GF 30%)

Front cover

Polycarbonate, SUS304

Weight

Transmitter

770 g

880 g

1000 g

1110 g

1220 g

Receiver

890 g

*1 When the option front protection cover is installed on the one of transmitter or receiver, the Operating distance is shorten by 1.64' 0.5 m. When the front covers are installed on both of the transmitter and receiver, the Operating distance is shorten by 3.28' 1.0 m.
*2 If the interruption is present in the detection zone for less than 80 ms, the response time (OFF to ON) will be 80 ms or more to ensure that the OSSD maintains the OFF state for more than 80 ms.
*3 “All blocked” means the situation where the GL-R operates in optical synchronization system and the
transmitter and receiver is not synchronized (top and bottom beam axes are both blocked). In this situation,
the response time is longer because the GL-R synchronizes the transmitter and receiver fi rst and then
determines the clear or blocked.
*4 When the GL-R is used under surrounding air temperatures between 50 to 55°C 122°F to 131°F, the Maximum load current should not exceed 350 mA.

Back to top

GL-RL Detection capability ø45mm:Total length 960 to 1280mm (37.80" to 50.39")

Model

GL-R24L

GL-R26L

GL-R28L

GL-R30L

GL-R32L

Image

Detection capability

ø1.77" ø45 mm

Total length

37.80" 960mm

40.94" 1040mm

44.09" 1120mm

47.24" 1200mm

50.39" 1280mm

No. of beam

24

26

28

30

32

Detection height

36.22" 920mm

39.37" 1000mm

42.52" 1080mm

45.67" 1160mm

48.82" 1240mm

Protection height

39.57" 1005mm

42.72" 1085mm

45.87" 1165mm

49.02" 1245mm

52.17" 1325mm

Beam axis spacing/Lens diameter

40 mm / ø5 1.57" / ø0.20"

Detecting distance

0.66 to 49.21' 0.2 to 15 m*1

Effective aperture angle

Max. ±2.5° (When operating distance is 9.84' 3 m or more)

Light source

Infrared LED (870 nm)

Response time (OSSD) (ms)

Wire synchronization, One-line or
Optical synchronization system (Channel 0)

ON→OFF

7

7.2

7.4

7.7

7.9

OFF→ON

49.3*2

49.6*2

50*2

50.3*2

50.6*2

All blocked→ON

64.9*3

65.7*3

66.6*3

67.5*3

68.3*3

Optical synchronization system
(Channel A or B)

ON→OFF

9.5

9.8

10.2

10.5

10.9

OFF→ON

53*2

53.5*2

54*2

54.6*2

55.1*2

All blocked→ON

74.7*3

76.1*3

77.5*3

78.9*3

80.2*3

Detection mode

Turns on when no interruptions are present in the detection zone

Synchronization between the transmitter and receiver

Optical synchronization or Wire synchronization (Determined by wiring)

Light interference prevention function

Prevents mutual interference in up to two GL-R systems.
Optical synchronization: prevented by Channel A and B with setting switch
Wire synchronization: prevented automatically

Control output
(OSSD output)

Output

2 transistor outputs. (PNP or NPN is determined by the cable type)

Max. load current

500 mA*4

Residual voltage (during ON)

Max. 2.5 V (with a cable length of 16.40' 5 m)

OFF state voltage

Max. 2.0 V (with a cable length of 16.40' 5 m)

Leakage current

Max. 200 µA

Max. capacitive load

2.2 µF

Load wiring resistance

Max. 2.5 Ω

Supplemental output
(Non-safety-related output)

AUX

transistor outputs. (PNP or NPN is determined by the cable type)
Load current: Max. 50 mA, Residual voltage: Max. 2.5 V (with a cable length of 16.40' 5 m)

Error output

Muting lamp output

Incandescent lamp (24 VDC, 1 to 5.5 W)
LED lamp (load current: 10 to 230 mA) can be connected.

External input

When using a PNP output cable

EDM input
Wait input
Reset input
Muting input 1, 2
Override input

ON voltage: 10 to 30 V
OFF voltage: Open or 0 to 3 V
Short circuit current: Approx. 2.5 mA (Approx. 10 mA with EDM input only)

When using an NPN output cable

EDM input
Wait input
Reset input
Muting input 1, 2
Override input

ON voltage: 0 to 3 V
OFF voltage: Open or 10 V or more
Up to the power voltage
Short circuit current: Approx. 2.5 mA (Approx. 10 mA with EDM input only)

Power supply

Power voltage

24 VDC ±20%, ripple (P-P) 10% or less, Class 2

Current
consumption
(Max.) (mA)

Transmitter

57

59

60

61

62

Receiver

76

77

78

79

80

Protection circuit

Reverse current protection, short-circuit protection for each output, surge protection for each output

Approved standards

EMC

EMS

IEC61496-1, EN61496-1, UL61496-1

EMI

EN55011 ClassA, FCC Part15B ClassA, ICES-003 ClassA

Safety

IEC61496-1, EN61496-1, UL61496-1 (Type 4 ESPE)
IEC61496-2, EN61496-2, UL61496-2 (Type 4 AOPD)
IEC61508, EN61508 (SIL3), IEC62061, EN62061 (SIL CL3)
EN ISO13849-1:2015 (Category 4, PLe)
UL508
UL1998

Environmental resistance

Enclosure rating

IP65/IP67 (IEC60529)

Overvoltage category

II

Ambient light

Incandescent lamp: 3,000 lux or less., Sunlight: 20,000 lux or less

Operating ambient temperature

-10 to +55 °C 14 to 131 °F (No freezing)

Operating relative humidity

15 to 85 % RH (No condensation)

Storage temperature

-25 to +60 °C -13 to 140 °F (No freezing)

Storage relative humidity

15 to 95 % RH

Vibration resistance

10 to 55 Hz, Double amplitude 0.7 mm 0.03", 20 sweeps in each of the X, Y, and Z directions

Shock resistance

100 m/s2 (Approx. 10 G), 16 ms pulse, 1,000 times in each of the X, Y, and Z directions

Material

Main unit case

Aluminum

Upper case/lower case

Nylon (GF 30%)

Front cover

Polycarbonate, SUS304

Weight

Transmitter

1330 g

1440 g

1560 g

1670 g

1780 g

Receiver

1340 g

1450 g

1680 g

1790 g

*1 When the option front protection cover is installed on the one of transmitter or receiver, the Operating distance is shorten by 1.64' 0.5 m. When the front covers are installed on both of the transmitter and receiver, the Operating distance is shorten by 3.28' 1.0 m.
*2 If the interruption is present in the detection zone for less than 80 ms, the response time (OFF to ON) will be 80 ms or more to ensure that the OSSD maintains the OFF state for more than 80 ms.
*3 “All blocked” means the situation where the GL-R operates in optical synchronization system and the
transmitter and receiver is not synchronized (top and bottom beam axes are both blocked). In this situation,
the response time is longer because the GL-R synchronizes the transmitter and receiver fi rst and then
determines the clear or blocked.
*4 When the GL-R is used under surrounding air temperatures between 50 to 55°C 122°F to 131°F, the Maximum load current should not exceed 350 mA.

Back to top