Safety Light Curtain
GL-R series
Corner Mirror, 1620 mm SL-M80H
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | SL-M80H | |||
Type | Corner Mirror | |||
Overview | This mirror reflects the light beam from the transmitter to an angle between 45° and 95°. Up to 4 mirrors can be used. | |||
Applicable product | GL-R72H, GL-R80H | |||
Number included | Mirror: 1, bracket: 8, hexagon socket bolt (M6, width across flat: 5 mm): 24, angle nut (M6): 8 | |||
Material | Mirror: back-side mirror, case: aluminum, bracket: SUS304, hexagon socket bolt (M6, width across flat: 5 mm): SUS304, angle nut (M6): SUS304 | |||
Note | For each single corner mirror, the detection distance will decrease by 10%. | |||
Weight | Approx. 5.4 kg (including mounting brackets) |