Safety Light Curtain
GL-R series
Corner Mirror, 340 mm SL-M16H
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | SL-M16H | |||
Detecting distance when using the SL-C Series | When using SL-CH | With 1 mirror: 8.1 m, with 2 mirrors: 7.2 m, with 3 mirrors: 6.5 m, with 4 mirrors: 5.9 m | ||
When using SL-CL | ||||
When using SL-CF | With 1 mirror: 6.3 m, with 2 mirrors: 5.6 m, with 3 mirrors: 5.1 m, with 4 mirrors: 4.6 m | |||
Reflective surface length | 358 mm 14.09" | |||
Supported: SL-C Series | SL-C Series units that have a total length shorter than that of the reflective surface | |||
Environmental resistance | Ambient temperature | -10 to +55 °C 14 to 131 °F (No freezing) | ||
Relative humidity | 35 to 95 % RH (No condensation) | |||
Material | Main unit case | Aluminum | ||
Mirror | Back-side mirror | |||
Mounting bracket | SUS304 | |||
Accessories | Mounting bracket (2-piece set) | |||
Weight | Approx. 1.6 kg (including mounting bracket) |