Safety Light Curtain
GL-R series
Main Unit Connection Cable, for Extension, 0.3-m, NPN GL-RPC03NM
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | GL-RPC03NM | |||
Type | Main Unit Connection Cable, for Extension | |||
Number included | 1 cable | |||
Cable end | Main unit plug (Grey) - M14 connector (12-pin male) | |||
Length | 0.3 m 0.98' | |||
Material | Main unit connection connector: PBT, Connector for extension: PVC/nickel-plated brass, Cable: PVC | |||
Note | Use this together with the extension cable. | |||
Weight | Approx. 35 g |