Safety Light Curtains

Safety light curtains are safety devices that can be used as machine guarding or to create a virtual barrier around a hazard. These devices meet the highest safety standards of Type4, SIL3, Category4, and PLe. Integration is efficient and easy with the minimal footprint, durable housing, and options for reduced wiring. Each model achieves the high enclosure rating of IP65/IP67.

Download Catalogs

Product Lineup

GL-V series - Safety Light Curtain

The GL-V Series features full length, highly visible indicators to easily understand the light curtain's status at a glance. These indicators also provide built-in alignment assistance, making installation quick and easy. Wiring is simplified with standard M12 5-pin connectors and optional Y-connector, requiring only one cable back to the control panel. This series also has an incredibly fast response time, reducing the necessary mounting distance from the hazard. Additional features include network compatibility, no dead zones, high environmental resistance, and a durable, slim housing.

Catalogs Price

GL-R series - Safety Light Curtain

This series is durable and simple. High power, recessed lens, and an extruded aluminum frame eliminate nuisance trips and offer sustained protection. Easy integration with full length indicators, built-in alignment, and multiple wiring options.

Catalogs Price

GL-S series - Safety Light Curtain

This series has an ultra-thin housing with multiple wiring options and highly visible indicators. Ideal for tight spaces and easy to integrate.

Catalogs Price

SL-V series - Safety Light Curtain

This series offers guarded and slim models with an optional safety relay.

Catalogs Price

A safety light curtain is a sensing device designed to protect personnel from injury. These devices are most commonly used in factory automation for machine guarding. Unlike typical photoelectric sensors, safety light curtains monitor themselves through redundant signals and will stop the hazard (ex. machine) if an internal fault is detected.

How do Safety Light Curtains work?

A safety light curtain uses an array of photoelectric sensors that, when interrupted, will send a signal to stop a machine or hazard if an area is breached. Unlike typical photoelectric sensors, safety light curtains monitor themselves through redundant signals and will stop the hazard (ex. machine) if an internal fault is detected.

What is a Safety Light Curtain used for?

Safety light curtains are designed to protect personnel from injury, most commonly in a manufacturing setting. In addition to protecting personnel, safety light curtains can also safeguard machines from damage. Both of these applications are most often referred to as "machine guarding."

Benefits of Safety Light Curtains

KEYENCE safety light curtains meet Type 4 requirements established by the IEC 61496-1 / UL 61496-1 safety standards. As such, these devices offer superior safety performance for use as electro-sensitive protection equipment (ESPE).

Designed to meet IEC 61496-1/2 requirements, KEYENCE safety light curtains have been evaluated and certified by a third party as offering superior safety performance. Such standards require devices to have a self-diagnosis function for detecting an internal fault.
Light curtains that meet Type 4 requirements are recognized as offering the highest safety performance possible. In particular, the self-diagnosis function is always enabled, and in the event of a malfunction, the curtain enters an error state to ensure the safety of personnel and equipment.

Installation and alignment of safety light curtains are easy thanks to the slim design and wide range of mounting brackets. Light curtains are also more flexible than safety fences or hard guarding and require less effort to open/close. This makes safety light curtains ideal for ensuring safety on machines that require frequent access.

To prevent workers from entering a hazardous area, safety precautions typically involve using safety fences or other machine guarding. However, opening and closing these devices may hinder efficiency if the machine is frequently accessed for tooling changes, loading/unloading products, etc.
Safety light curtains allow users to access machines quickly, safely, and efficiently. The slim design, wide variety of mounting brackets, and built-in alignment make installation easy. This means curtains can be installed in a wide range of locations and easily adapted to layout changes.
With safety light curtains offering non-contact monitoring, they commonly have a much longer service life than mechanical door switches or other devices that require opening/closing. Unlike similar products, these devices provide superior safety and reliability over longer periods of time.

Safety light curtains are generally installed at equipment openings, exposing them to dirt/debris, liquids, and even direct impact. KEYENCE light curtains, however, incorporate a robust, environmentally resistant design for greater reliability even in harsh environments.

With a safety light curtain, detection is not possible if the transmitter and receiver are not aligned. Detection issues can arise after installation stemming from direct impact or equipment vibrations. This means both the safety light curtain and the mounting bracket must be robust enough to prevent damage. KEYENCE safety light curtains are not only compliant with the IP65/67 enclosure protection specifications established by IEC 60529 but are also resistant to water, oil, or other liquids.
The large, high-power lenses also help prevent malfunctions even if the detection surface is exposed to water or oil splashes for safe use even in harsh manufacturing site environments.

Safety Light Curtain Case Studies

Safety precaution for presses

In factories where stamping presses are used, safe operation needs to be ensured throughout the facility by providing appropriate health and safety training, appointing supervisors, and conducting targeted voluntary inspections. Even then, however, the possibility of work-related injuries around presses cannot be completely eliminated.
Safety precautions for presses involve installing safety light curtains at the press break. If the safety light curtain is blocked, the press is stopped and the machine cannot restart until the light curtain is clear, thereby guaranteeing worker safety.

Safety precautions for SCARA robots (horizontal multi-joint robots)

Because of their compact design and high operating speed, SCARA robots are commonly installed in manufacturing facilities. However, due to limited installation space, the robots can be dangerous if operated while a person is inside the enclosure. Workers entering transfer areas between machines can also be a safety concern.

Safety precautions for SCARA robots involve stopping the robot and preventing accidental startup. Safety interlock switches can be used to monitor the status so that the robot stops if the door is opened. Safety light curtains can monitor transfer areas between equipment and stop the transfer if a worker enters the area.

Safety precautions for 6-axis robots

Understanding the range of a 6-axis robot in motion can be incredibly difficult, making approaching the robot dangerous. Conducting equipment maintenance near a robot is particularly risky. To minimize this risk as much as possible, multiple safety precautions are needed.
If a worker opens a door or blocks a safety light curtain, the robot is stopped. Safety laser scanners can also be used to detect the presence of workers within the safety zone.
In such situations, robot operation will be possible only after the worker has left, the door is closed, and the light curtain is no longer blocked. Even after all these requirements are met, workers should still perform a safety check from outside the enclosure before restarting the machine.

This site includes information on machine safety standards and managing risk. Learn about ISO international standards, risk assessment, and other important safety topics.

More Details

Frequently Asked Questions About Safety Light Curtains

The KEYENCE Light Curtains are designed for effortless installation. Featuring high-power functionality, they ensure quick and precise alignment with built-in indicators for convenient operation. Multiple bracket options offer flexible and adjustable mounting solutions. Thanks to optical-sync technology, wiring can be minimized, requiring only power for the transmitter. Cascading configurations are pre-set, eliminating the need for software.

Conventional light curtains can require frequent maintenance to address machine stoppages caused by reduced light intensity. This issue can arise from misalignment due to impact or vibration, or contamination from oil and dust, potentially triggering unnecessary shutdowns.
The KEYENCE Light Curtains overcome these challenges with a robust design that ensures stable detection and prevents misalignment. Built with extruded aluminum housing, recessed lensing, and high-power functionality, they resist environmental factors like dust, oil, and damage, minimizing stoppages and reducing maintenance needs.

There is a critical difference between area sensors that are not safety rated and a safety light curtain. If an internal fault/error occurs in a safety light curtain, the self-diagnosis function detects the problem and the safety light curtain will enter an error state and stop the machine. Area sensors do not generally have a self-diagnosis function, so even if a fault/error occurs in the device, the sensor could still allow the machine to operate creating a dangerous situation. KEYENCE recommends safety rated devices, such as safety light curtains, in any situation where there is a chance of injury.

Offering Higher Usability Safety Sensor Functions Guide

This guide introduces the main features of GL-R, GL-S, and SL-V Series safety light curtains as well as advice on selecting the right model—a must-read for anyone looking to purchase safety curtains. Browse KEYENCE’s wide variety of safety light curtains to find a model that best meets your needs.

Technical Guides

Safety Support Guide Book

This guidebook introduces a wide range of safety information, including machine safety standards (for manufacturing equipment and other machines), the Performance Level (PL) classification used for defining risk assessment and safety factors, and specific safety devices.

Technical Guides