Safety Laser Scanner
SZ series
Specs Safety Laser Scanner SZ series
Model |
SZ-01S |
SZ-04M |
SZ-16V |
SZ-16D |
|||
Image |
|
|
|
|
|||
Type |
Simple function type |
Multi-function type |
Multi-zone sets (banks) type |
Measurement data output type |
|||
Detection |
Minimum detectable object size |
Diameter 30 mm 1.18"/40 mm 1.58", 50 mm 1.97", 70 mm 2.76", 150 mm 5.91" (depends on the setting) |
|||||
Detectable angle |
270° (-45° to 225°) |
||||||
Response time |
General scan cycle (Scan cycle A) |
60 ms (2 scans) to 480 ms (16 scans) |
|||||
Specific scan cycle (Scan cycle B) |
66 ms (2 scans) to 528 ms (16 scans) |
||||||
Response time |
General scan cycle (Scan cycle A) |
Response time of ON to OFF +125 ms |
|||||
Specific scan cycle (Scan cycle B) |
|||||||
Max. |
Minimum detectable object size: 70 mm 2.76"/150 mm 5.91" |
4.2 m 13.78' (-5° to 185°), 2.8 m 9.19' (-45° to -5°, 185° to 225°) |
|||||
Minimum detectable object size: 50 mm 1.97" |
3.0 m 9.84' (-5° to 185°), 2.0 m 6.56' (-45° to -5°, 185° to 225°) |
||||||
Minimum detectable object size: 40 mm 1.58" |
2.4 m 7.87' (-5° to 185°), 1.6 m 5.25' (-45° to -5°, 185° to 225°) |
||||||
Minimum detectable object size: 30 mm 1.18" |
1.8 m 5.91' (-5° to 185°), 1.2 m 3.94' (-45° to -5°, 185° to 225°) |
||||||
Max. |
Minimum detectable object size: 70 mm 2.76"/150 mm 5.91" |
10.0 m 32.18' (-5° to 185°), 7.0 m 22.97' (-45° to -5°, 185° to 225°)*1 |
|||||
Minimum detectable object size: 50 mm 1.97" |
7.5 m 24.61' (-5° to 185°), 5.0 m 16.4' (-45° to -5°, 185° to 225°)*1 |
||||||
Minimum detectable object size: 40 mm 1.58" |
6.0 m 19.69' (-5° to 185°), 4.0 m 13.12' (-45° to -5°, 185° to 225°)*1 |
||||||
Minimum detectable object size: 30 mm 1.18" |
4.5 m 14.76' (-5° to 185°), 3.0 m 9.84' (-45° to -5°, 185° to 225°)*1 |
||||||
Additional safety distance |
100 mm 3.94"*2 |
||||||
Light source |
Type, wavelength |
Infrared laser diode, 905 nm |
|||||
Laser class |
Class 1 Laser Product (IEC 60825-1, FDA (CDRH) Part 1040.10 *3) |
||||||
OSSD output |
Output |
PNP or NPN (Selectable according to the connector cable) |
PNP or NPN (Selectable according to the connector cable) |
PNP or NPN (Selectable according to the connector cable) |
|||
Max. load current |
500 mA*4 |
||||||
Residual voltage (during ON) |
Max. 2.5 V (with a cable length of 5 m 16.4') |
||||||
OFF-state voltage |
Max. 2.0 V (with a cable length of 5 m 16.4') |
||||||
Leakage current |
Max. 1 mA*5 |
||||||
Max. capacitive load |
2.2 µF (with a load resistance of 100Ω) |
||||||
Load wiring resistance |
Max. 2.5Ω*6 |
||||||
Input |
Input resistance |
4.4 kΩ (for Input 1) |
4.4 kΩ (for Input 1, 3, 4, and 5) |
4.4 kΩ (for Input 1 and 3 to 10) |
|||
Non |
Output |
PNP/NPN totem pole output |
PNP/NPN totem pole output |
PNP/NPN totem pole output |
|||
Max. load current |
50 mA |
||||||
Residual voltage (during ON) |
Max. 2.5 V (with a cable length of 5 m 16.4') |
||||||
Muting lamp |
(AUX6 output can be assigned for the |
- |
Can be connected to the |
- |
|||
Cable length |
30 m 98.43' or less *7 |
||||||
Approved |
EMC |
EMS |
IEC61496-1, EN61496-1, UL 61496-1 |
||||
EMI |
EN55011 Class A, FCC Part15B Class A |
||||||
Safety |
IEC61496-1, EN61496-1, UL 61496-1 (Type 3 ESPE), IEC61496-3, EN61496-3 (Type 3 AOPDDR) |
||||||
Rating |
Power voltage |
When using a converter power supply: 24 VDC ±10 %, Ripple (P-P) 10 % or less |
|||||
Power consumption |
Max. 9.5 W (without load) |
Max. 9.5 W (without load) |
Max. 10.5 W (without load) |
||||
Environmental resistance |
Enclosure rating |
IP65 (IEC60529)*8 |
|||||
Ambient light |
Incandescent lamp: 1,500 lux or less*9 |
||||||
Operating ambient temperature |
-10 to +50 °C 14 to 122 °F (No freezing) |
||||||
Operating relative humidity |
35 to 85 % RH (No condensation) |
||||||
Storage temperature |
-25 to +60 °C -13 to 140 °F (No freezing) |
||||||
Storage relative humidity |
35 to 95 % RH |
||||||
Vibration resistance |
10 to 55 Hz, Double amplitude 0.7 mm 0.03", 20 sweeps in each of the X, Y, and Z directions |
||||||
Shock resistance |
100 m/s2 (Approx. 10 G), 16 ms pulse, 1,000 times in each of the X, Y, and Z directions |
||||||
Material |
Main unit case |
Aluminum die casting, SPHC (Bottom) |
|||||
Window |
Polycarbonate |
||||||
Weight |
Approx. 1.6 kg |
||||||
*1 20% or more reflectance is necessary for the minimum detectable object in the warning zone. |