Safety Laser Scanner
SZ-V series
Specs Safety Laser Scanner SZ-V series
Integrated models
Model |
SZ-V04 *1 |
SZ-V04X *1 |
SZ-V32 *1 |
SZ-V32X *1 |
|||
Image |
|
|
|
|
|||
Type |
Multi-function Type |
Multi-bank Type |
|||||
Detection capability |
Minimum detectable object size |
Diameter 20, 30, 40, 50, 70, 150 mm 0.79", 1.18", 1.57", 1.97", 2.76", 5.91" (depends on the setting) Reflectance 1.8% min., Speed 1.6 m/s 5.25 ft/s max. *2 |
|||||
Detectable angle |
190° ( -5° to 185° ) |
||||||
Response time (ON to OFF) |
Standard Mode |
Scan Cycle A |
160 ms (2scans) to 1280 ms (16scans) *3 *4 |
||||
Scan Cycle B |
168 ms (2scans) to 1344 ms (16scans) *3 *4 |
||||||
Scan Cycle C |
176 ms (2scans) to 1408 ms (16scans) *3 *4 |
||||||
High Speed Mode |
Scan Cycle A |
80 ms (2scans) to 640 ms (16scans) *3 *4 |
|||||
Scan Cycle B |
84 ms (2scans) to 672 ms (16scans) *3 *4 |
||||||
Scan Cycle C |
88 ms (2scans) to 704 ms (16scans) *3 *4 |
||||||
Response time (OFF to ON) |
Response time (ON to OFF) + 150 ms |
||||||
Protection zone |
Minimum detectable object size: 70 / 150 mm 2.76" / 5.91" |
8.4 m 27.56' (Standard Mode) 5.7 m 18.70' (High Speed Mode) |
|||||
Minimum detectable object size: 50 mm 1.97" |
5.6 m 18.37' (Standard Mode) 3.8 m 12.47' (High Speed Mode) |
||||||
Minimum detectable object size: 40 mm 1.57" |
4.3 m 14.11' (Standard Mode) 2.9 m 9.51' (High Speed Mode) |
||||||
Minimum detectable object size: 30 mm 1.18" |
2.9 m 9.51' (Standard Mode) 2.0 m 6.56' (High Speed Mode) |
||||||
Minimum detectable object size: 20 mm 0.79" |
1.6 m 5.25' (Standard Mode) 1.1 m 3.61' (High Speed Mode) |
||||||
Warning zone |
Minimum detectable object size: 70 / 150 mm 2.76" / 5.91" |
26 m 85.30' (Standard Mode) 23 m 75.46' (High Speed Mode) *5 |
|||||
Minimum detectable object size: 50 mm 1.97" |
25 m 82.02' (Standard Mode) 21 m 68.90' (High Speed Mode) *5 |
||||||
Minimum detectable object size: 40 mm 1.57" |
24 m 78.74' (Standard Mode) 20 m 65.62’ (High Speed Mode) *5 |
||||||
Minimum detectable object size: 30 mm 1.18" |
23 m 75.46' (Standard Mode) 18 m 59.06' (High Speed Mode) *5 |
||||||
Minimum detectable object size: 20 mm 0.79" |
21 m 68.90' (Standard Mode) 15 m 49.21' (High Speed Mode) *5 |
||||||
Additional safety distance |
100 mm 3.94" *6 |
||||||
Maximum measurement distance |
60 m 196.85' *7 |
||||||
Maximum number of banks |
Max. 4 banks |
Max. 32 banks |
|||||
Multiple scanner heads |
Max. 3 scanner heads |
||||||
Camera monitoring area |
Monitor area: over 190° (-5° to 185°) *8 |
||||||
Display |
QVGA 2.2inch color LCD |
||||||
Light source |
Type, wavelength |
Infrared laser diode, 905 nm |
|||||
Laser Class |
IEC |
Class1 IEC/EN60825-1 |
|||||
FDA |
Class1 FDA 21CFR 1040.10, 1040.11 (Laser Notice) *9 |
||||||
JIS |
Class1 JIS C6802 |
||||||
Control output (OSSD) |
Output |
Transistor outputs (NPN or PNP is selected in the software) |
|||||
Number of outputs |
4 outputs |
2 outputs |
|||||
Max. load current |
500 mA *10 |
||||||
Residual voltage (during ON) |
Max. 2.5 V (with a cable length of 5 m 16.40') |
||||||
OFF-state voltage |
Max. 2.0 V (with a cable length of 5 m 16.40') |
||||||
Leakage current |
Max. 1 mA *11 |
||||||
Max. capacitive load |
2.2 μF (with a load resistance of 100 Ω) |
||||||
Load wiring resistance |
Max. 2.5 Ω |
||||||
Inputs |
PNP |
ON-voltage: 10 to 30 V, OFF-voltage: Open or 0 to 3 V, Short-circuit current: Approx. 2.5 mA (Approx. 10 mA for EDM) |
|||||
NPN |
ON-voltage: 0 to 3 V, OFF-voltage: Open or 10 V to Power voltage, Short-circuit current: Approx. 2.5 mA (Approx. 10 mA for EDM) |
||||||
Non-safety related output (AUX output) |
Output type |
Transistor outputs (NPN or PNP is selected by the dedicated PC software) |
|||||
Number of outputs |
6 outputs |
4 outputs |
|||||
Max. load current |
Max. 50 mA |
||||||
Residual voltage (during ON) |
Max. 2.5 V (with a cable length of 5 m 16.40') |
||||||
Muting lamp |
Incandescent lamp (24 VDC, 1 to 5.5 W) or LED lamp (load current: 10 to 230 mA) can be connected |
- |
|||||
Interface |
USB |
USB2.0 |
|||||
Ethernet |
Standard |
- |
|||||
Transmission rate |
|||||||
Cable |
|||||||
Connector |
|||||||
Network function |
|||||||
Cable length |
Power and I/O cable |
30 m 98.43' or less *12 |
|||||
Between scanner head and display unitc |
20 m 65.62' or less each *13 |
||||||
Ethernet cable |
- |
||||||
Approved standards |
EMC |
EMS |
IEC61496-1, EN61496-1, UL61496-1 (Type 3 ESPE) |
||||
EMI |
EN55011 ClassA, FCC Part15B ClassA, ICES-003 ClassA |
||||||
Safety |
IEC61496-1, EN61496-1, UL61496-1 (Type 3 ESPE), IEC61496-3, EN61496-3 (Type 3 AOPDDR), IEC61508, EN61508, |
||||||
Rating |
Power consumption |
11.8 W (without load), 55.0 W (with load) *14 |
|||||
Power voltage |
24 VDC ±10% (Ripple P-P 10% or less): When using a converter power supply, 24 VDC +20%/-30%: When using a battery |
||||||
Environmental resistance |
Enclosure rating |
IP65(IEC60529) |
|||||
Ambient light |
Incandescent lamp: 1500 lux or less *15 |
||||||
Operating ambient temperature |
-10 to +50°C 14 to 122°F (No freezing) |
||||||
Operating relative humidity |
35% to 85% RH (No condensation) |
||||||
Storage temperature |
-25 to +60°C -13 to +140°F (No freezing) |
||||||
Storage relative humidity |
35% to 95% RH |
||||||
Vibration resistance |
10 to 55 Hz, 0.7 mm 0.03" compound amplitude, 20 sweeps each in X, Y, and Z directions |
||||||
Shock resistance |
100 m/s2 328.08 ft/s2 (Approx. 10 G) 16 ms pulse, in X, Y, Z directions 1000 times each axis |
||||||
Material |
Scanner head |
Main unit case |
Magnesium |
||||
Window |
Polycarbonate, PEI |
||||||
Indicator part |
Aluminum, PES |
||||||
Display unit |
Case |
Magnesium, PPS, Polycarbonate |
|||||
System memory |
Case |
Aluminum, PPE |
|||||
Weight |
Approx. 2100 g |
||||||
*1 Integrated models include display unit, scanner head, system memory and a connection cable (SZ-VS005). |
Integrated models
Model |
SZ-V32N *1 |
SZ-V32NX *1 |
SZ-V32NC *1 |
SZ-V32NCX *1 |
|||
Image |
|
|
|
|
|||
Type |
Network Type (PROFIsafe) |
Network Type (CIP Safety) |
|||||
Detection capability |
Minimum detectable object size |
Diameter 20, 30, 40, 50, 70, 150 mm 0.79", 1.18", 1.57", 1.97", 2.76", 5.91" (depends on the setting) Reflectance 1.8% min., Speed 1.6 m/s 5.25 ft/s max. *2 |
|||||
Detectable angle |
190° ( -5° to 185° ) |
||||||
Response time (ON to OFF) |
Standard Mode |
Scan Cycle A |
160 ms (2scans) to 1280 ms (16scans) *3 *4 |
||||
Scan Cycle B |
168 ms (2scans) to 1344 ms (16scans) *3 *4 |
||||||
Scan Cycle C |
176 ms (2scans) to 1408 ms (16scans) *3 *4 |
||||||
High Speed Mode |
Scan Cycle A |
80 ms (2scans) to 640 ms (16scans) *3 *4 |
|||||
Scan Cycle B |
84 ms (2scans) to 672 ms (16scans) *3 *4 |
||||||
Scan Cycle C |
88 ms (2scans) to 704 ms (16scans) *3 *4 |
||||||
Response time (OFF to ON) |
Response time (ON to OFF) + 150 ms |
||||||
Protection zone |
Minimum detectable object size: 70 / 150 mm 2.76" / 5.91" |
8.4 m 27.56' (Standard Mode) 5.7 m 18.70' (High Speed Mode) |
|||||
Minimum detectable object size: 50 mm 1.97" |
5.6 m 18.37' (Standard Mode) 3.8 m 12.47' (High Speed Mode) |
||||||
Minimum detectable object size: 40 mm 1.57" |
4.3 m 14.11' (Standard Mode) 2.9 m 9.51' (High Speed Mode) |
||||||
Minimum detectable object size: 30 mm 1.18" |
2.9 m 9.51' (Standard Mode) 2.0 m 6.56' (High Speed Mode) |
||||||
Minimum detectable object size: 20 mm 0.79" |
1.6 m 5.25' (Standard Mode) 1.1 m 3.61' (High Speed Mode) |
||||||
Warning zone |
Minimum detectable object size: 70 / 150 mm 2.76" / 5.91" |
26 m 85.30' (Standard Mode) 23 m 75.46' (High Speed Mode) *5 |
|||||
Minimum detectable object size: 50 mm 1.97" |
25 m 82.02' (Standard Mode) 21 m 68.90' (High Speed Mode) *5 |
||||||
Minimum detectable object size: 40 mm 1.57" |
24 m 78.74' (Standard Mode) 20 m 65.62’ (High Speed Mode) *5 |
||||||
Minimum detectable object size: 30 mm 1.18" |
23 m 75.46' (Standard Mode) 18 m 59.06' (High Speed Mode) *5 |
||||||
Minimum detectable object size: 20 mm 0.79" |
21 m 68.90' (Standard Mode) 15 m 49.21' (High Speed Mode) *5 |
||||||
Additional safety distance |
100 mm 3.94" *6 |
||||||
Maximum measurement distance |
60 m 196.85' *7 |
||||||
Maximum number of banks |
Max. 32 banks |
Max.16 banks |
|||||
Multiple scanner heads |
Max. 3 scanner heads |
||||||
Camera monitoring area |
Monitor area: over 190° (-5° to 185°) *8 |
||||||
Display |
QVGA 2.2inch color LCD |
||||||
Light source |
Type, wavelength |
Infrared laser diode, 905 nm |
|||||
Laser Class |
IEC |
Class1 IEC/EN60825-1 |
|||||
FDA |
Class1 FDA 21CFR 1040.10, 1040.11 (Laser Notice) *9 |
||||||
JIS |
Class1 JIS C6802 |
||||||
Control output (OSSD) |
Output |
Transistor outputs (NPN or PNP is selected in the software) |
- |
||||
Number of outputs |
2 outputs |
||||||
Max. load current |
500 mA *10 |
||||||
Residual voltage (during ON) |
Max. 2.5 V (with a cable length of 5 m 16.40') |
||||||
OFF-state voltage |
Max. 2.0 V (with a cable length of 5 m 16.40') |
||||||
Leakage current |
Max. 1 mA *11 |
||||||
Max. capacitive load |
2.2 μF (with a load resistance of 100 Ω) |
||||||
Load wiring resistance |
Max. 2.5 Ω |
||||||
Inputs |
PNP |
ON-voltage: 10 to 30 V, OFF-voltage: Open or 0 to 3 V, Short-circuit current: Approx. 2.5 mA (Approx. 10 mA for EDM) |
|||||
NPN |
ON-voltage: 0 to 3 V, OFF-voltage: Open or 10 V to Power voltage, Short-circuit current: Approx. 2.5 mA (Approx. 10 mA for EDM) |
||||||
Non-safety related output (AUX output) |
Output type |
Transistor outputs (NPN or PNP is selected by the dedicated PC software) |
|||||
Number of outputs |
4 outputs |
||||||
Max. load current |
Max. 50 mA |
||||||
Residual voltage (during ON) |
Max. 2.5 V (with a cable length of 5 m 16.40') |
||||||
Muting lamp |
Incandescent lamp (24 VDC, 1 to 5.5 W) or LED lamp (load current: 10 to 230 mA) can be connected |
||||||
Interface |
USB |
USB2.0 |
|||||
Ethernet |
Standard |
IEEE802.3u (100 BASE-TX) |
|||||
Transmission rate |
100 Mbps |
||||||
Cable |
STP(Shielded Twisted Pair) |
||||||
Connector |
RJ45 (IP65) 2 ports |
||||||
Network function |
PROFIsafe, PROFINET, EtherNet/IP™, UDP |
CIP Safety, EtherNet/IP™, UDP |
|||||
Cable length |
Power and I/O cable |
30 m 98.43' or less *12 |
|||||
Between scanner head and display unitc |
20 m 65.62' or less each *13 |
||||||
Ethernet cable |
100 m 328.08' or less *14 |
||||||
Approved standards |
EMC |
EMS |
IEC61496-1, EN61496-1, UL61496-1 (Type 3 ESPE) |
||||
EMI |
EN55011 ClassA, FCC Part15B ClassA, ICES-003 ClassA |
||||||
Safety |
IEC61496-1, EN61496-1, UL61496-1 (Type 3 ESPE), IEC61496-3, EN61496-3 (Type 3 AOPDDR), IEC61508, EN61508, |
||||||
Rating |
Power consumption |
13.4 W (without load), 50.8 W (with load) *15 |
13.4 W |
||||
Power voltage |
24 VDC ±10% (Ripple P-P 10% or less): When using a converter power supply, 24 VDC +20%/-30%: When using a battery |
||||||
Environmental resistance |
Enclosure rating |
IP65(IEC60529) |
|||||
Ambient light |
Incandescent lamp: 1500 lux or less *16 |
||||||
Operating ambient temperature |
-10 to +50°C 14 to 122°F (No freezing) |
||||||
Operating relative humidity |
35% to 85% RH (No condensation) |
||||||
Storage temperature |
-25 to +60°C -13 to +140°F (No freezing) |
||||||
Storage relative humidity |
35% to 95% RH |
||||||
Vibration resistance |
10 to 55 Hz, 0.7 mm 0.03" compound amplitude, 20 sweeps each in X, Y, and Z directions |
||||||
Shock resistance |
100 m/s2 328.08 ft/s2 (Approx. 10 G) 16 ms pulse, in X, Y, Z directions 1000 times each axis |
||||||
Material |
Scanner head |
Main unit case |
Magnesium |
||||
Window |
Polycarbonate, PEI |
||||||
Indicator part |
Aluminum, PES |
||||||
Display unit |
Case |
Magnesium, PPS, Polycarbonate |
|||||
System memory |
Case |
Aluminum, PPE |
|||||
Weight |
Approx. 2300 g |
||||||
*1 Integrated models include display unit, scanner head, system memory and a connection cable (SZ-VS005). |